- Lovejoy CouplingsLovejoy Couplings
- RunRight® Rubber Suspension Parts CatalogRunRight® Rubber Suspension Parts Catalog
- RunRight® Tensioner DevicesRunRight® Tensioner Devices
- RunRight® Chain Riders Only (no hardware)RunRight® Chain Riders Only (no hardware)
- View Items
RunRight® Chain Riders Only (no hardware)
The RunRight® chain rider is made from high strength industrial polymers and are shaped for use on either side of the rider. For use with chain speeds of 5 ft/sec or less, the chain riders provide an economical and quieter solution than sprockets. Available in sets (includes idler bolt and nuts) or individually.
Item Number |
Description |
For Idler Bolt |
ANSI Chain Size |
Chain Rider Number |
Use with Tensioner Size |
CAD |
SAP Material ID |
|---|---|---|---|---|---|---|---|
| RCG-D-ANSI 31&41 -GUIDE MM | N/A RCG-ANSI 35&41-GUIDE MM | N/A M8 | N/A 35/41 | N/A P3/8-8 | N/A RT11-M |
N/A
|
N/A 101784506 |
| RCG-ANSI 40-GUIDE MM | N/A RCG-ANSI 40-GUIDE MM | N/A M10 | N/A 40 | N/A P1/2-10 | N/A RT 15/18-M |
N/A
|
N/A 101784463 |
| RCG-ANSI 50 -GUIDE MM | N/A RCG-ANSI 50-GUIDE MM | N/A M10 | N/A 50 | N/A P5/8-10 | N/A RT 15/18-M |
N/A
|
N/A 101784466 |
| RCG-ANSI 60 -GUIDE MM | N/A RCG-ANSI 60-GUIDE MM | N/A M12 | N/A 60 | N/A P3/4-12 | N/A RT 27-M |
N/A
|
N/A 101784502 |
| RCG-ANSI 31&41 -GUIDE IN | N/A RCG-ANSI 31&41-GUIDE IN | N/A 3/8" | N/A 35/41 | N/A P3/8-3/8 | N/A RT 11 | N/A | N/A 101784230 |
| RCG-ANSI 40-GUIDE IN | N/A RCG-ANSI 40-GUIDE IN | N/A 1/2" | N/A 40 | N/A P1/2-1/1 | N/A RT 15/18 |
N/A
|
N/A 101784461 |
| RCG-ANSI 50 -GUIDE IN | N/A RCG-ANSI 50-GUIDE IN | N/A 5/8" | N/A 50 | N/A P5/8-1/2 | N/A RT 15/18 |
N/A
|
N/A 101784465 |
| RCG-ANSI 60 -GUIDE IN | N/A RCG-ANSI 60-GUIDE IN | N/A 3/4" | N/A 60 | N/A P3/4-1/2 | N/A RT 27 |
N/A
|
N/A 101784501 |
| RCG-ANSI 80 -GUIDE IN | N/A RCG-ANSI 80-GUIDE IN | N/A 1" | N/A 80 | N/A P1-3/4 | N/A RT 38 | N/A | N/A 101784505 |
| RCG-ANSI 100-GUIDE IN | N/A RCG-ANSI 100-GUIDE IN | N/A 1 1/4" | N/A 100 | N/A P1-1/4-3/4 | N/A RT 38/45 | N/A | N/A 101784188 |