Batch CAD Cart (0)
  • Cart is empty
RunRight® sprockets are available in single, double, and triple strands for RunRight metric tensioners. The RunRight sprockets for RunRight metric tensioners do include idler bolt & nuts (as these do not come with the RunRight™ metric tensioner units).
1 - 25 of 26 | Results Per Page | View | Unit of Measure
1 2 
Clear Filter

Length (Dim L) (mm)

Part Number

Description 

Pitch

Number of Teeth

ANSI Chain Size

Dimension W

Length (Dim L)

Sprocket Number

Use with Tensioner Size

Sort by
N/A 25BB20 M8 IDLER SPROCKET SET N/A 0.25 in N/A 20 N/A 25 N/A M8 N/A 45 mm N/A 25BB20 N/A RT 11-M
N/A 35BB19 M10 IDLER SPROCKET SET N/A 0.38 in N/A 19 N/A 35 N/A M10 N/A 55 mm N/A 35BB19 N/A RT 15-M
N/A 40BB18 M10 IDLER SPROCKET SET N/A 0.50 in N/A 18 N/A 40 N/A M10 N/A 55 mm N/A 40BB18 N/A RT 15/18-M
N/A 41BB18 M10 IDLER SPROCKET SET N/A 0.50 in N/A 18 N/A 41 N/A M10 N/A 55 mm N/A 41BB18 N/A RT 15/18-M
N/A 50BB17 M12 IDLER SPROCKET SET N/A 0.63 in N/A 17 N/A 50 N/A M12 N/A 80 mm N/A 50BB17 N/A RT 27-M
N/A 60BB15 M12 IDLER SPROCKET SET N/A 0.75 in N/A 15 N/A 60 N/A M12 N/A 80 mm N/A 60BB15 N/A RT 27-M
N/A 60BB15 M20 IDLER SPROCKET SET N/A 0.75 in N/A 15 N/A 60 N/A M20 N/A 100 mm N/A 60BB15 N/A RT 38-M
N/A 80BB12 M20 IDLER SPROCKET SET N/A 1.00 in N/A 12 N/A 80 N/A M20 N/A 100 mm N/A 80BB12 N/A RT 38-M
N/A 100BB11 M20 IDLER SPROCKET SET N/A 1.25 in N/A 11 N/A 100 N/A M20 N/A 100 mm N/A 100BB11 N/A RT 45-M
N/A 120BB9 M20 IDLER SPROCKET SET N/A 1.50 in N/A 9 N/A 120 N/A M20 N/A 140 mm N/A 120BB9 N/A RT 45-M
N/A D35BB19 M10 DBL IDLER SPROCKET SET N/A 0.38 in N/A 19 N/A 35-2 N/A M10 N/A 55 mm N/A D35BB19 N/A RT 15-M
N/A D40BB18 M10 DBL IDLER SPROCKET SET N/A 0.50 in N/A 18 N/A 40-2 N/A M10 N/A 55 mm N/A D40BB18 N/A RT 15/18-M
N/A D50BB17 M12 DBL IDLER SPROCKET SET N/A 0.63 in N/A 17 N/A 50-2 N/A M12 N/A 80 mm N/A D50BB17 N/A RT 27-M
N/A D60BB15 M12 DBL IDLER SPROCKET SET N/A 0.75 in N/A 15 N/A 60-2 N/A M12 N/A 80 mm N/A D60BB15 N/A RT 27-M
N/A D60BB15 M20 DBL IDLER SPROCKET SET N/A 0.75 in N/A 15 N/A 60-2 N/A M20 N/A 120 mm N/A D60BB15 N/A RT 38-M
N/A D80BB12 M20 DBL IDLER SPROCKET SET N/A 1.00 in N/A 12 N/A 80-2 N/A M20 N/A 120 mm N/A D80BB12 N/A RT 38-M
N/A D100BB11 M20 DBL IDLER SPROCKET SET N/A 1.25 in N/A 11 N/A 100-2 N/A M20 N/A 140 mm N/A D100BB11 N/A RT 45-M
N/A D120BB9 M20 DBL IDLER SPROCKET SET N/A 1.50 in N/A 9 N/A 120-2 N/A M20 N/A 140 mm N/A D120BB9 N/A RT 45-M
N/A T35BB19 M10 TRIPLE IDLER SPROCKET SET N/A 0.38 in N/A 19 N/A 35-2 N/A M10 N/A 70 mm N/A T35BB19 N/A RT 18-M
N/A T40BB18 M10 TRIPLE IDLER SPROCKET SET N/A 0.50 in N/A 18 N/A 40-2 N/A M10 N/A 80 mm N/A T40BB18 N/A RT 27-M
N/A T50BB17 M12 TRIPLE IDLER SPROCKET SET N/A 0.63 in N/A 17 N/A 50-2 N/A M12 N/A 80 mm N/A T50BB17 N/A RT 27-M
N/A T60BB15 M12 TRIPLE IDLER SPROCKET SET N/A 0.75 in N/A 15 N/A 60-2 N/A M12 N/A 120 mm N/A T60BB15 N/A RT 27-M
N/A T60BB15 M20 TRIPLE IDLER SPROCKET SET N/A 0.75 in N/A 15 N/A 60-2 N/A M20 N/A 120 mm N/A T60BB15 N/A RT 38-M
N/A T80BB12 M20 TRIPLE IDLER SPROCKET SET N/A 1.00 in N/A 12 N/A 80-2 N/A M20 N/A 160 mm N/A T80BB12 N/A RT 45-M
N/A T100BB11 M20 TRIPLE IDLER SPROCKET SET N/A 1.25 in N/A 11 N/A 100-2 N/A M20 N/A 160 mm N/A T100BB11 N/A RT 45/50-M
1 - 25 of 26 | Results Per Page | View | Unit of Measure
1 2