- Lovejoy CouplingsLovejoy Couplings
- RunRight® Rubber Suspension Parts CatalogRunRight® Rubber Suspension Parts Catalog
- RunRight® Tensioner DevicesRunRight® Tensioner Devices
- RunRight® Metric Tensioners - RT SS (Stainless Steel)RunRight® Metric Tensioners - RT SS (Stainless Steel)
- View Items
RunRight® Metric Tensioners - RT SS (Stainless Steel)
RunRight® RT SS tensioners are for use in the food and pharmaceutical industries. They are manufactured with cast stainless steel housings, arms and inner square. They come with the standard Tensys™ 10 rubber inserts and can be used for applications operating within a -40° to 180°F (-40° to 80°C) temperature range.
Item Number |
Description |
Mounting Bolt Size |
Outside Diameter (Dim D) |
Overall Length (Dim E) |
Dimension T |
Dimension L |
Force at 20° Angle of Pretension (Normal Force Level) (Dimension F) |
Distance at 20° Angle of Pretension (Normal Force Level) (Dimension S) |
CAD |
SAP Material ID |
|---|---|---|---|---|---|---|---|---|---|---|
| RT-SS-11-TENSNR MM | N/A RT-SS-11-TENSNR MM | N/A M6 x 20 | N/A 35 mm1.38 in | N/A 51 mm2.01 in | N/A 8.5 mm | N/A 90 mm3.54 in | N/A 40 N9 lb | N/A 28 mm1.1 in |
N/A
|
N/A 101784639 |
| RT-SS-15-TENSNR MM | N/A RT-SS-15-TENSNR MM | N/A M8 x 25 | N/A 45 mm1.77 in | N/A 64 mm2.52 in | N/A 10.5 mm | N/A 112.5 mm4.43 in | N/A 65 N14.6 lb | N/A 34 mm1.3 in |
N/A
|
N/A 101784472 |
| RT-SS-18-TENSNR MM | N/A RT-SS-18-TENSNR MM | N/A M10 x 30 | N/A 58 mm2.28 in | N/A 79 mm3.11 in | N/A 10.5 mm | N/A 115 mm4.53 in | N/A 180 N40.5 lb | N/A 34 mm1.3 in |
N/A
|
N/A 101784473 |
| RT-SS-27-TENSNR MM | N/A RT-SS-27-TENSNR MM | N/A M12 x 40 | N/A 78 mm3.07 in | N/A 108 mm4.25 in | N/A 12.5 mm | N/A 155 mm6.1 in | N/A 380 N85.4 lb | N/A 44 mm1.7 in |
N/A
|
N/A 101784490 |
| RT-SS-40-TENSNR MM | N/A RT-SS-40-TENSNR MM | N/A M16 x 40 | N/A 100 mm3.94 in | N/A 140 mm5.51 in | N/A 20.5 mm | N/A 205 mm8.07 in | N/A 730 N164.1 lb | N/A 60 mm2.4 in |
N/A
|
N/A 101784491 |