RunRight® tensioner devices offer a full range of belt and chain tensioning options. They are manufactured with the standard Tensys™ 10 rubber inserts and can be used for applications operating within a -40° to 180°F (-40° to 80°C) temperature range.

RunRight RT N tensioners are manufactured with galvanized powder metal parts and are designed for outdoor or oily applications. The Tensys 20 neoprene inserts are oil resistant and can be used for applications operating within a -22° to 195°F (-30° to 90°C) temperature range.

RunRight RT H tensioners enable a reduction of tensioning force of up to 40% when compared to the RT and RT N tensioners. The Tensys 40 heat resistant rubber inserts are ideal for applications operating within a 180° to 250°F (80° to 120°C) temperature range.

RunRight RT R tensioners are for use on internal combustion engines and compressors. They are manufactured with powder metal or cast iron housings, fully welded steel arms and inner square, come with the standard Tensys 10 rubber inserts and can be used for applications operating within a -40° to 180°F (-40° to 80°C) temperature range.

The housings are manufactured from powder metal, anything larger is manufactured out of cast iron. All arms and inner squares are cast iron. All of the tensioners include a zinc plated mounting screw and locking washer.

1 - 20 of 20 | Results Per Page | View | Unit of Measure
1 

Item Number

Description 

Mounting Bolt Size

Outside Diameter (Dim D)

Overall Length (Dim E)

Dimension T

Dimension L

Force at 20° Angle of Pretension (Normal Force Level) (Dimension F)

Distance at 20° Angle of Pretension (Normal Force Level) (Dimension S)

SAP Material ID

RT-11-TENSNR MM N/A RT-11-TENSNR MM N/A M6 x 20 N/A 35 mm1.38 in N/A 51 mm2.01 in N/A 8.5 mm N/A 90 mm3.54 in N/A 40 N9 lb N/A 28 mm1.1 in N/A 101784541
RT-15-TENSNR MM N/A RT-15-TENSNR MM N/A M8 x 25 N/A 45 mm1.77 in N/A 64 mm2.52 in N/A 10.5 mm N/A 112.5 mm4.43 in N/A 65 N14.6 lb N/A 34 mm1.3 in N/A 101784542
RT-18-TENSNR MM N/A RT-18-TENSNR MM N/A M10 x 30 N/A 58 mm2.28 in N/A 79 mm3.11 in N/A 10.5 mm N/A 115 mm4.53 in N/A 180 N40.5 lb N/A 34 mm1.3 in N/A 101784543
RT-27-TENSNR MM N/A RT-27-TENSNR MM N/A M12 x 40 N/A 78 mm3.07 in N/A 108 mm4.25 in N/A 12.5 mm N/A 155 mm6.1 in N/A 380 N85.4 lb N/A 44 mm1.7 in N/A 101784544
RT-38-TENSNR MM N/A RT-38-TENSNR MM N/A M16 x 40 N/A 95 mm3.74 in N/A 140 mm5.51 in N/A 20.5 mm N/A 205 mm8.07 in N/A 730 N164.1 lb N/A 60 mm2.4 in N/A 101784545
RT-45-TENSNR MM N/A RT-45-TENSNR MM N/A M20 x 50 N/A 115 mm4.53 in N/A 200 mm7.87 in N/A 20.5 mm N/A 260 mm10.24 in N/A 1300 N292.5 lb N/A 78 mm3.1 in N/A 101784546
RT-50-TENSNR MM N/A RT-50-TENSNR MM N/A M24 x 60 N/A 130 mm5.120 in N/A 210 mm8.270 in N/A 20.5 mm N/A 290 mm11.42 in N/A 2150 N483.3 lb N/A 86 mm3.4 in N/A 101784591
RT-N-11-TENSNR MM GALV N/A RT-N-11-TENSNR MM GALV N/A M6 x 20 N/A 35 mm1.38 in N/A 51 mm2.01 in N/A 8.5 mm N/A 90 mm3.54 in N/A 40 N9 lb N/A 28 mm1.1 in N/A 101784534
RT-N-15-TENSNR MM GALV N/A RT-N-15-TENSNR MM GALV N/A M8 x 25 N/A 45 mm1.77 in N/A 64 mm2.52 in N/A 10.5 mm N/A 112.5 mm4.43 in N/A 65 N14.6 lb N/A 34 mm1.3 in N/A 101784535
RT-N-18-TENSNR MM GALV N/A RT-N-18-TENSNR MM GALV N/A M10 x 30 N/A 58 mm2.28 in N/A 79 mm3.11 in N/A 10.5 mm N/A 115 mm4.53 in N/A 180 N40.5 lb N/A 34 mm1.3 in N/A 101784536
RT-N-27-TENSNR MM GALV N/A RT-N-27-TENSNR MM GALV N/A M12 x 40 N/A 78 mm3.07 in N/A 108 mm4.25 in N/A 12.5 mm N/A 155 mm6.1 in N/A 380 N85.4 lb N/A 44 mm1.7 in N/A 101784537
RT-N-38-TENSNR MM GALV N/A RT-N-38-TENSNR MM GALV N/A M16 x 40 N/A 95 mm3.74 in N/A 140 mm5.51 in N/A 20.5 mm N/A 205 mm8.07 in N/A 730 N164.1 lb N/A 60 mm2.4 in N/A 101784538
68514485262 N/A RT-N-45-TENSNR MM GALV N/A M20 x 50 N/A 115 mm4.53 in N/A 200 mm7.87 in N/A 20.5 mm N/A 260 mm10.24 in N/A 1300 N292.5 lb N/A 78 mm3.1 in N/A
RT-N-50-TENSNR MM GALV N/A RT-N-50-TENSNR MM GALV N/A M24 x 60 N/A 130 mm5.120 in N/A 210 mm8.270 in N/A 20.5 mm N/A 290 mm11.42 in N/A 2150 N483.3 lb N/A 86 mm3.4 in N/A 101784540
RT-H-15-TENSNR MM N/A RT-H-15-TENSNR MM N/A M8 x 25 N/A 45 mm1.77 in N/A 64 mm2.52 in N/A 10.5 mm N/A 112.5 mm4.43 in N/A N/A 34 mm1.3 in N/A 101784592
RT-H-18-TENSNR MM N/A RT-H-18-TENSNR MM N/A M10 x 30 N/A 58 mm2.28 in N/A 79 mm3.11 in N/A 10.5 mm N/A 115 mm4.53 in N/A N/A 34 mm1.3 in N/A 101784593
RT-H-27-TENSNR MM N/A RT-H-27-TENSNR MM N/A M12 x 40 N/A 78 mm3.07 in N/A 108 mm4.25 in N/A 12.5 mm N/A 155 mm6.1 in N/A N/A 44 mm1.7 in N/A 101784594
RT-H-38-TENSNR MM N/A RT-H-38-TENSNR MM N/A M16 x 40 N/A 95 mm3.74 in N/A 140 mm5.51 in N/A 20.5 mm N/A 205 mm8.07 in N/A N/A 60 mm2.4 in N/A 101784596
RT-H-45-TENSNR MM N/A RT-H-45-TENSNR MM N/A M20 x 50 N/A 115 mm4.53 in N/A 200 mm7.87 in N/A 20.5 mm N/A 260 mm10.24 in N/A N/A 78 mm3.1 in N/A 101784597
RT-H-50-TENSNR MM N/A RT-H-50-TENSNR MM N/A M24 x 60 N/A 130 mm5.120 in N/A 210 mm8.270 in N/A 20.5 mm N/A 290 mm11.42 in N/A N/A 86 mm3.4 in N/A 101784598
1 - 20 of 20 | Results Per Page | View | Unit of Measure
1