The RunRight® RLB Bracket offers an easy assembly to equipment for the RT tensioners by attaching to the housing using the mounting bolt. The base of the bracket can be positioned in either direction.

The RunRight RLB Bracket also offers easy assembly to equipment for the RSS A, RSR A, and RSD A Rubber Suspension Units by attaching to the bore holes of the inner squarbase of the bracket can be positioned in either direction.

1 - 6 of 6 | Results Per Page | View | Unit of Measure
1 

Item Number

Description 

Use with SE Tensioner Size

Use with DR-A, DK-A, DW-A Element Size

CAD

SAP Material ID

RLB-11/15-BRACKET N/A RLB-11/15-BRACKET N/A 11 N/A 15 N/A CAD Icon (for items table) N/A 101784702
RLB-15/18-BRACKET N/A RLB-15/18-BRACKET N/A 15 N/A 18 N/A CAD Icon (for items table) N/A 101784703
RLB-18/27-BRACKET N/A RLB-18/27-BRACKET N/A 18 N/A 27 N/A CAD Icon (for items table) N/A 101784704
RLB-27/38-BRACKET N/A RLB-27/38-BRACKET N/A 27 N/A 38 N/A CAD Icon (for items table) N/A 101784705
RLB-38/45-BRACKET N/A RLB-38/45-BRACKET N/A 38 N/A 45 N/A CAD Icon (for items table) N/A 101784706
RLB-45/50-BRACKET N/A RLB-45/50-BRACKET N/A 45 N/A 50 N/A N/A 101784707
1 - 6 of 6 | Results Per Page | View | Unit of Measure
1