3D CAD and 2D Drawings

Find and download 3D CAD and 2D drawings for key Timken products.

Batch CAD Cart (0)
  • Cart is empty

RunRight® RT P tensioners are designed for light duty applications where an economical product choice is required. They are manufactured of glass-reinforced DuPont Zytel® Nylon with the standard Tensys™ 10 rubber inserts and a dual arm design. The RT P tensioners are designed for applications operating within a -40° to 180°F (-40° to 80°C) temperature range.

1 - 2 of 2 | Results Per Page | View | Unit of Measure
1 

Part Number

Description 

Dimension D

Dimension E

Dimension G

Dimension H

Dimension J

Sort by
68514424481 N/A RT P7 TENSIONER N/A 1.13 in N/A 1.03 in N/A 0.09 in N/A M4 N/A 2.36 in
68514424416 N/A RT P11 TENSIONER N/A 1.56 in N/A 2.03 in N/A 0.18 in N/A 1/4-20 N/A 3.15 in
1 - 2 of 2 | Results Per Page | View | Unit of Measure
1