- Lovejoy CouplingsLovejoy Couplings
- RunRight® Rubber Suspension Parts CatalogRunRight® Rubber Suspension Parts Catalog
- RunRight® Tensioner DevicesRunRight® Tensioner Devices
- RunRight® Tensioners - Type RT T (Double Arm)RunRight® Tensioners - Type RT T (Double Arm)
- View Items
RunRight® Tensioners - Type RT T (Double Arm)
RunRight® RT T tensioners are designed for applications requiring very high tensioning forces. They are manufactured with cast iron housings and have a fully welded steel arm and inner square. They are manufactured with standard Tensys™ 10 rubber inserts, and can be used for applications operating within a -40° to 180°F (-40° to 80°C) temperature range.
Item Number |
Description |
Dimension D |
Dimension E |
Dimension G |
Dimension H |
Dimension J1 |
Dimension J2 |
SAP Material ID |
|---|---|---|---|---|---|---|---|---|
| RT-T-45-DUAL ARM TENSNR | N/A RT-T-45-DUAL ARM TENSNR | N/A 115 mm | N/A 223 mm | N/A 10 mm | N/A M20 | N/A 180 mm | N/A 225 mm | N/A 101784497 |
| RT-T-50-DUAL ARM TENSNR | N/A RT-T-50-DUAL ARM TENSNR | N/A 150 mm | N/A 257 mm | N/A 10 mm | N/A M24 | N/A No Pre-Drilled Hole | N/A No Pre-Drilled Hole | N/A 101784498 |
| RT-T-45-TENSNR W/D160A13 IDLER | N/A RT-T-45-TENSNR W/D160A13 IDLER | N/A 115 mm | N/A 223 mm | N/A 10 mm | N/A M20 | N/A 180 mm | N/A 225 mm | N/A 101784724 |