- Product Types of LovejoyProduct Types of Lovejoy
- Couplings & Power Transmission Parts CatalogCouplings & Power Transmission Parts Catalog
- S-Flex Endurance® CouplingsS-Flex Endurance® Couplings
- SC Type Spacer Coupling Hubs without Keyway, Standard Length - Inch (Imperial) BoresSC Type Spacer Coupling Hubs without Keyway, Standard Length - Inch (Imperial) Bores
- View Items
SC Type Spacer Coupling Hubs without Keyway, Standard Length - Inch (Imperial) Bores
SC Type Spacer Coupling Hubs without Keyway, Standard Length - Inch (Imperial) Bores
S-Flex Endurance® Couplings
- Specifically designed for the pump industry, this coupling accommodates industry standard as well as special pump/motor separation
- This shaft separation facilitates easy pump repair of pump packing, bearings, and seals without disturbing pump or motor mounting and alignment
- The SC Type coupling consists of two flanges, a sleeve and two shaft hubs
- The center drop out section consists of two flanges and the flexible sleeve
- The flange is bolted to the shaft hub with four hex head cap screws
- The center drop out section can be removed by removing the hex head cap screws
- Flats on each hub provides a convenient grip for a wrench in order to facilitate loosening of the screws and, if desired, turning of the pump/motor shafts
- Once the hub is removed from the pump shaft, maintenance on the pump can be done without disturbing equipment alignment
Item Number |
Description |
Bore Size |
Hub # |
Keyway Size (W x D) |
Outside Diameter |
Dimension L |
Dimension SL |
---|---|---|---|---|---|---|---|
68514436729 | Description N/A 10SCH SPCR HUB 1-1/8 N/KW | Bore Size N/A 1 1/8 in | Hub # N/A 10SCH | Keyway Size (W x D) N/A No Keyway | Outside Diameter N/A 4.380 in111.25 mm | Dimension L N/A 2.340 in59.44 mm | Dimension SL N/A 1.170 in29.72 mm |
68514436737 | Description N/A 11SCH SPCR HUB 1-1/8 N/KW | Bore Size N/A 1 1/8 in | Hub # N/A 11SCH | Keyway Size (W x D) N/A No Keyway | Outside Diameter N/A 5.250 in133.35 mm | Dimension L N/A 2.720 in69.09 mm | Dimension SL N/A 1.360 in34.54 mm |
68514436744 | Description N/A 12SCH SPCR HUB 1-7/8 N/KW | Bore Size N/A 1 7/8 in | Hub # N/A 12SCH | Keyway Size (W x D) N/A No Keyway | Outside Diameter N/A 5.750 in146.05 mm | Dimension L N/A 2.970 in75.44 mm | Dimension SL N/A 1.440 in36.58 mm |
68514436710 | Description N/A 5SCH SPCR HUB 1/2 N/KW | Bore Size N/A 1/2 in | Hub # N/A 5SCH | Keyway Size (W x D) N/A No Keyway | Outside Diameter N/A 2.000 in50.80 mm | Dimension L N/A 1.090 in27.69 mm | Dimension SL N/A 0.540 in13.72 mm |
68514436718 | Description N/A 8SCH SPCR HUB 3/4 N/KW | Bore Size N/A 3/4 in | Hub # N/A 8SCH | Keyway Size (W x D) N/A No Keyway | Outside Diameter N/A 3.250 in82.55 mm | Dimension L N/A 1.720 in43.69 mm | Dimension SL N/A 0.660 in16.76 mm |
68514436712 | Description N/A 6SCH SPCR HUB 5/8 N/KW | Bore Size N/A 5/8 in | Hub # N/A 6SCH | Keyway Size (W x D) N/A No Keyway | Outside Diameter N/A 2.500 in63.50 mm | Dimension L N/A 1.220 in30.99 mm | Dimension SL N/A 0.630 in16.00 mm |
68514436714 | Description N/A 7SCH SPCR HUB 5/8 N/KW | Bore Size N/A 5/8 in | Hub # N/A 7SCH | Keyway Size (W x D) N/A No Keyway | Outside Diameter N/A 2.810 in71.37 mm | Dimension L N/A 1.470 in37.34 mm | Dimension SL N/A 0.710 in18.03 mm |
68514436721 | Description N/A 9SCH SPCR HUB 7/8 N/KW | Bore Size N/A 7/8 in | Hub # N/A 9SCH | Keyway Size (W x D) N/A No Keyway | Outside Diameter N/A 3.630 in92.20 mm | Dimension L N/A 1.970 in50.04 mm | Dimension SL N/A 1.170 in29.72 mm |