SC Type Spacer Coupling Hubs with Keyway, Standard Length - Inch (Imperial) Bores
|
Shipping
|
Tax
|
Terms
Shopping Cart
0 Items
Request for Quote
0 Items
All Product Types
>
INDUSTRIAL MOTION PRODUCTS
>
Couplings & Power Transmission Parts Catalog
>
S-Flex Endurance® Couplings
>
SC Type Spacer Coupling Hubs with Keyway, Standard Length - Inch (Imperial) Bores
>
View Items
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
SC Type Spacer Coupling Hubs with Keyway, Standard Length - Inch (Imperial) Bores
For CAD models and more information, click Directly on the part number below.
Specifically designed for the pump industry, this coupling accommodates industry standard as well as special pump/motor separation
This shaft separation facilitates easy pump repair of pump packing, bearings, and seals without disturbing pump or motor mounting and alignment
The SC Type coupling consists of two flanges, a sleeve and two shaft hubs
Quick Coupling Removal
The center drop out section consists of two flanges and the flexible sleeve
The flange is bolted to the shaft hub with four hex head cap screws
The center drop out section can be removed by removing the hex head cap screws
Flats on each hub provides a convenient grip for a wrench in order to facilitate loosening of the screws and, if desired, turning of the pump/motor shafts
Once the hub is removed from the pump shaft, maintenance on the pump can be done without disturbing equipment alignment
larger image
larger image
DOWNLOADS
S-Flex Endurance Catalog
S-Flex Endurance Half and Full Spacer Installation Instructions
(, 0KB)
S-Flex Endurance Full Spacer Installation Video
S-Flex Endurance Half Spacer Coupling Installation Video
Results Per Page :
25
50
100
200
Results 26 - 50 of 72
Unit of Measure:
Imperial
Metric
Both
1
2
3
Part Number
Description
Bore Size
Hub #
Keyway Size (W x D)
Outside Diameter
Dimension L
Dimension SL
68514436720
8SCH-SPCR HUB-1-1/4-1/4X1/8KW
1 1/4
in
8SCH
1/4 x 1/8
in
3.250
in
82.55
mm
1.720
in
43.69
mm
0.660
in
16.76
mm
68514436626
8SCH-SPCR HUB-1-1/8-1/4X1/8KW
1 1/8
in
8SCH
1/4 x 1/8
in
3.250
in
82.55
mm
1.720
in
43.69
mm
0.660
in
16.76
mm
68514436719
8SCH-SPCR HUB-3/4-3/16X3/32KW
3/4
in
8SCH
3/16 x 3/32
in
3.250
in
82.55
mm
1.720
in
43.69
mm
0.660
in
16.76
mm
68514436624
8SCH-SPCR HUB-7/8-3/16X3/32KW
7/8
in
8SCH
3/16 x 3/32
in
3.250
in
82.55
mm
1.720
in
43.69
mm
0.660
in
16.76
mm
68514436628
8SCH-SPCR HUB-1-1/2-3/8X3/16KW
1 1/2
in
8SCH
3/8 x 3/16
in
3.250
in
82.55
mm
1.720
in
43.69
mm
0.660
in
16.76
mm
68514436630
8SCH-SPCR HUB-1-3/4-3/8X3/16KW
1 3/4
in
8SCH
3/8 x 3/16
in
3.250
in
82.55
mm
1.720
in
43.69
mm
0.660
in
16.76
mm
68514436629
8SCH-SPCR HUB-1-5/8-3/8X3/16KW
1 5/8
in
8SCH
3/8 x 3/16
in
3.250
in
82.55
mm
1.720
in
43.69
mm
0.660
in
16.76
mm
68514436627
8SCH-SPCR HUB-1-3/8-5/16X5/32KW
1 3/8
in
8SCH
5/16 x 5/32
in
3.250
in
82.55
mm
1.720
in
43.69
mm
0.660
in
16.76
mm
68514436646
9SCH-SPCR HUB-1-7/8-1/2X1/4KW
1 7/8
in
9SCH
1/2 x 1/4
in
3.630
in
92.20
mm
1.970
in
50.04
mm
1.170
in
29.72
mm
68514436724
9SCH-SPCR HUB-2"-1/2X1/4KW
2
in
9SCH
1/2 x 1/4
in
3.630
in
92.20
mm
1.970
in
50.04
mm
1.170
in
29.72
mm
68514436647
9SCH-SPCR HUB-2-1/8-1/2X1/4KW
2 1/8
in
9SCH
1/2 x 1/4
in
3.630
in
92.20
mm
1.970
in
50.04
mm
1.170
in
29.72
mm
68514436640
9SCH-SPCR HUB-1"-1/4X1/8KW
1
in
9SCH
1/4 x 1/8
in
3.630
in
92.20
mm
1.970
in
50.04
mm
1.170
in
29.72
mm
68514436723
9SCH-SPCR HUB-1-1/4-1/4X1/8KW
1 1/4
in
9SCH
1/4 x 1/8
in
3.630
in
92.20
mm
1.970
in
50.04
mm
1.170
in
29.72
mm
68514436641
9SCH-SPCR HUB-1-1/8-1/4X1/8KW
1 1/8
in
9SCH
1/4 x 1/8
in
3.630
in
92.20
mm
1.970
in
50.04
mm
1.170
in
29.72
mm
68514436722
9SCH-SPCR HUB-7/8-3/8X3/16KW
7/8
in
9SCH
3/16 x 3/32
in
3.630
in
92.20
mm
1.970
in
50.04
mm
1.170
in
29.72
mm
68514436643
9SCH-SPCR HUB-1-1/2-3/8X3/16KW
1 1/2
in
9SCH
3/8 x 3/16
in
3.630
in
92.20
mm
1.970
in
50.04
mm
1.170
in
29.72
mm
68514436645
9SCH-SPCR HUB-1-3/4-3/8X3/16KW
1 3/4
in
9SCH
3/8 x 3/16
in
3.630
in
92.20
mm
1.970
in
50.04
mm
1.170
in
29.72
mm
68514436644
9SCH-SPCR HUB-1-5/8-3/8X3/16KW
1 5/8
in
9SCH
3/8 x 3/16
in
3.630
in
92.20
mm
1.970
in
50.04
mm
1.170
in
29.72
mm
68514436642
9SCH-SPCR HUB-1-3/8-5/16X5/32KW
1 3/8
in
9SCH
5/16 x 5/32
in
3.630
in
92.20
mm
1.970
in
50.04
mm
1.170
in
29.72
mm
68514476166
9SCH-SPCR HUB-1-1/8-1/4X1/8KW-BLK-OX
1 1/8
in
9SCH
1/4 x 1/8
in
3.630
in
92.20
mm
1.970
in
50.04
mm
1.170
in
29.72
mm
68514436657
10SCH-SPCR HUB-1-7/8-1/2X1/4KW
1 7/8
in
10SCH
1/2 x 1/4
in
4.380
in
111.25
mm
2.340
in
59.44
mm
1.170
in
29.72
mm
68514436731
10SCH-SPCR HUB-2"-1/2X1/4KW
2
in
10SCH
1/2 x 1/4
in
4.380
in
111.25
mm
2.340
in
59.44
mm
1.170
in
29.72
mm
68514436732
10SCH-SPCR HUB-2-1/4-1/2X1/4KW
2 1/4
in
10SCH
1/2 x 1/4
in
4.380
in
111.25
mm
2.340
in
59.44
mm
1.170
in
29.72
mm
68514436658
10SCH-SPCR HUB-2-1/8-1/2X1/4KW
2 1/8
in
10SCH
1/2 x 1/4
in
4.380
in
111.25
mm
2.340
in
59.44
mm
1.170
in
29.72
mm
68514436728
10SCH-SPCR HUB-1-1/8-1/4X1/8KW
1 1/8
in
10SCH
1/4 x 1/8
in
4.380
in
111.25
mm
2.340
in
59.44
mm
1.170
in
29.72
mm
Results 26 - 50 of 72
1
2
3
<