3D CAD and 2D Drawings
Find and download 3D CAD and 2D drawings for key Timken products.
Batch CAD Cart (0)
▾
- Specifically designed for the pump industry, this coupling accommodates industry standard as well as special pump/motor separation
- This shaft separation facilitates easy pump repair of pump packing, bearings, and seals without disturbing pump or motor mounting and alignment
- The SC Type coupling consists of two flanges, a sleeve and two shaft hubs
- The center drop out section consists of two flanges and the flexible sleeve
- The flange is bolted to the shaft hub with four hex head cap screws
- The center drop out section can be removed by removing the hex head cap screws
- Flats on each hub provides a convenient grip for a wrench in order to facilitate loosening of the screws and, if desired, turning of the pump/motor shafts
- Once the hub is removed from the pump shaft, maintenance on the pump can be done without disturbing equipment alignment
Part Number |
Description |
Bore Size |
Hub # |
Keyway Size (W x D) |
Outside Diameter |
Dimension L |
Dimension SL |
---|---|---|---|---|---|---|---|
![]() | |||||||
68514436762 | N/A 14SCH SPCR HUB 3-7/8 1"X1/2KW | N/A 3 7/8 in | N/A 14SCH | N/A 1 x 1/2 in | N/A 6.5 in165.10 mm | N/A 3.380 in85.85 mm | N/A 1.920 in48.77 mm |
68514436745 | N/A 12SCH SPCR HUB 1-7/8 1/2X1/4K | N/A 1 7/8 in | N/A 12SCH | N/A 1/2 x 1/4 in | N/A 5.750 in146.05 mm | N/A 2.970 in75.44 mm | N/A 1.440 in36.58 mm |
68514436746 | N/A 12SCH SPCR HUB 2-1/4 1/2X1/4K | N/A 2 1/4 in | N/A 12SCH | N/A 1/2 x 1/4 in | N/A 5.750 in146.05 mm | N/A 2.970 in75.44 mm | N/A 1.440 in36.58 mm |
68514436672 | N/A 12SCH SPCR HUB 2-1/8 1/2X1/4K | N/A 2 1/8 in | N/A 12SCH | N/A 1/2 x 1/4 in | N/A 5.750 in146.05 mm | N/A 2.970 in75.44 mm | N/A 1.440 in36.58 mm |
68514436657 | N/A 10SCH SPCR HUB 1-7/8 1/2KW | N/A 1 7/8 in | N/A 10SCH | N/A 1/2 x 1/4 in | N/A 4.380 in111.25 mm | N/A 2.340 in59.44 mm | N/A 1.170 in29.72 mm |
68514436731 | N/A 10SCH SPCR HUB 2" 1/2X1/4KW | N/A 2 in | N/A 10SCH | N/A 1/2 x 1/4 in | N/A 4.380 in111.25 mm | N/A 2.340 in59.44 mm | N/A 1.170 in29.72 mm |
68514436732 | N/A 10SCH SPCR HUB 2-1/4 1/2 KW | N/A 2 1/4 in | N/A 10SCH | N/A 1/2 x 1/4 in | N/A 4.380 in111.25 mm | N/A 2.340 in59.44 mm | N/A 1.170 in29.72 mm |
68514436658 | N/A 10SCH SPCR HUB 2-1/8 1/2 KW | N/A 2 1/8 in | N/A 10SCH | N/A 1/2 x 1/4 in | N/A 4.380 in111.25 mm | N/A 2.340 in59.44 mm | N/A 1.170 in29.72 mm |
68514436664 | N/A 11SCH SPCR HUB 1-7/8 1/2KW | N/A 1 7/8 in | N/A 11SCH | N/A 1/2 x 1/4 in | N/A 5.250 in133.35 mm | N/A 2.720 in69.09 mm | N/A 1.360 in34.54 mm |
68514436739 | N/A 11SCH SPCR HUB 2" 1/2X1/4KW | N/A 2 in | N/A 11SCH | N/A 1/2 x 1/4 in | N/A 5.250 in133.35 mm | N/A 2.720 in69.09 mm | N/A 1.360 in34.54 mm |
68514436740 | N/A 11SCH SPCR HUB 2-1/4 1/2 KW | N/A 2 1/4 in | N/A 11SCH | N/A 1/2 x 1/4 in | N/A 5.250 in133.35 mm | N/A 2.720 in69.09 mm | N/A 1.360 in34.54 mm |
68514436665 | N/A 11SCH SPCR HUB 2-1/8 1/2 KW | N/A 2 1/8 in | N/A 11SCH | N/A 1/2 x 1/4 in | N/A 5.250 in133.35 mm | N/A 2.720 in69.09 mm | N/A 1.360 in34.54 mm |
68514436631 | N/A 8SCH SPCR HUB 1-7/8 1/2X1/4KW | N/A 1 7/8 in | N/A 8SCH | N/A 1/2 x 1/4 in | N/A 3.250 in82.55 mm | N/A 1.720 in43.69 mm | N/A 0.660 in16.76 mm |
68514436646 | N/A 9SCH SPCR HUB 1-7/8 1/2X1/4KW | N/A 1 7/8 in | N/A 9SCH | N/A 1/2 x 1/4 in | N/A 3.630 in92.20 mm | N/A 1.970 in50.04 mm | N/A 1.170 in29.72 mm |
68514436724 | N/A 9SCH SPCR HUB 2" 1/2X1/4KW | N/A 2 in | N/A 9SCH | N/A 1/2 x 1/4 in | N/A 3.630 in92.20 mm | N/A 1.970 in50.04 mm | N/A 1.170 in29.72 mm |
68514436647 | N/A 9SCH SPCR HUB 2-1/8 1/2X1/4KW | N/A 2 1/8 in | N/A 9SCH | N/A 1/2 x 1/4 in | N/A 3.630 in92.20 mm | N/A 1.970 in50.04 mm | N/A 1.170 in29.72 mm |
68514436640 | N/A 9SCH SPCR HUB 1" 1/4X1/8KW | N/A 1 in | N/A 9SCH | N/A 1/4 x 1/8 in | N/A 3.630 in92.20 mm | N/A 1.970 in50.04 mm | N/A 1.170 in29.72 mm |
68514436723 | N/A 9SCH SPCR HUB 1-1/4 1/4KW | N/A 1 1/4 in | N/A 9SCH | N/A 1/4 x 1/8 in | N/A 3.630 in92.20 mm | N/A 1.970 in50.04 mm | N/A 1.170 in29.72 mm |
68514436641 | N/A 9SCH SPCR HUB 1-1/8 1/4X1/8KW | N/A 1 1/8 in | N/A 9SCH | N/A 1/4 x 1/8 in | N/A 3.630 in92.20 mm | N/A 1.970 in50.04 mm | N/A 1.170 in29.72 mm |
68514436625 | N/A 8SCH SPCR HUB 1" 1/4X1/8 KW | N/A 1 in | N/A 8SCH | N/A 1/4 x 1/8 in | N/A 3.250 in82.55 mm | N/A 1.720 in43.69 mm | N/A 0.660 in16.76 mm |
68514436720 | N/A 8SCH SPCR HUB 1-1/4 1/4X1/8KW | N/A 1 1/4 in | N/A 8SCH | N/A 1/4 x 1/8 in | N/A 3.250 in82.55 mm | N/A 1.720 in43.69 mm | N/A 0.660 in16.76 mm |
68514436626 | N/A 8SCH SPCR HUB 1-1/8 1/4X1/8KW | N/A 1 1/8 in | N/A 8SCH | N/A 1/4 x 1/8 in | N/A 3.250 in82.55 mm | N/A 1.720 in43.69 mm | N/A 0.660 in16.76 mm |
68514436602 | N/A 6SCH SPCR HUB 1" 1/4X1/8KW | N/A 1 in | N/A 6SCH | N/A 1/4 x 1/8 in | N/A 2.500 in63.50 mm | N/A 1.220 in30.99 mm | N/A 0.630 in16.00 mm |
68514436604 | N/A 6SCH SPCR HUB 1-1/4 1/4X1/8KW | N/A 1 1/4 in | N/A 6SCH | N/A 1/4 x 1/8 in | N/A 2.500 in63.50 mm | N/A 1.220 in30.99 mm | N/A 0.630 in16.00 mm |
68514436603 | N/A 6SCH SPCR HUB 1-1/8 1/4X1/8KW | N/A 1 1/8 in | N/A 6SCH | N/A 1/4 x 1/8 in | N/A 2.500 in63.50 mm | N/A 1.220 in30.99 mm | N/A 0.630 in16.00 mm |