- Lovejoy CouplingsLovejoy Couplings
- Couplings & Power Transmission Parts CatalogCouplings & Power Transmission Parts Catalog
- S-Flex Endurance® CouplingsS-Flex Endurance® Couplings
- H & HS Type Elastomer SleevesH & HS Type Elastomer Sleeves
- View Items
H & HS Type Elastomer Sleeves
- Lovejoy offers flexible sleeves for S-Flex Endurance couplings in three designs: one-piece solid, one-piece split, and two-piece with retaining ring
- The one-piece split design provides solutions for applications with unique requirements where small shaft separations inhibit the installation of a one-piece solid sleeve
- Pre-molded teeth along the diameter of the sleeve engage with teeth of the coupling flanges
- No clamps or screws are needed to connect the flanges with the flexible sleeve which securely lock together under torque for smooth transmission of power
- Torque is transmitted through shear loading of the sleeve
- All three sleeve materials are highly elastic which permits the S-Flex coupling to protect connected equipment from harmful shock loading, vibration, and shaft misalignment
-
These sleeves feature both a one-piece solid (H) and two-piece split
(HS) design and are molded of Hytrel. The sleeves in Hytrel material are
designed to transmit power for high torque applications.
Because of the design and the properties of the Hytrel molded sleeve, the H and HS sleeves should not be used as direct replacements for EPDM or Neoprene sleeves, and can only be used with S, TF, or SC flanges.
Item Number |
Max. Bore |
Coupling Size |
Sleeve Type |
Outside Diameter |
Material |
Dimension L |
Nominal Torque |
|---|---|---|---|---|---|---|---|
| 6H-SLEEVE | N/A 1.438 in | N/A 6H | N/A H | N/A 3.75 in95.25 mm | N/A Hytrel® | N/A 1.880 in47.75 mm | N/A 1800 in·lb203.37 N·m |
| 7H-SLEEVE | N/A 1.625 in | N/A 7H | N/A H | N/A 4.340 in110.24 mm | N/A Hytrel® | N/A 2.190 in55.63 mm | N/A 2875 in·lb324.83 N·m |
| 8H-SLEEVE | N/A 1.938 in | N/A 8H | N/A H | N/A 5.060 in128.52 mm | N/A Hytrel® | N/A 2.500 in63.50 mm | N/A 4530 in·lb511.82 N·m |
| 9H-SLEEVE | N/A 2.375 in | N/A 9H | N/A H | N/A 6.000 in152.40 mm | N/A Hytrel® | N/A 3.000 in76.20 mm | N/A 7200 in·lb813.49 N·m |
| 10H-SLEEVE | N/A 2.750 in | N/A 10H | N/A H | N/A 7.060 in179.32 mm | N/A Hytrel® | N/A 3.440 in87.38 mm | N/A 11350 in·lb1282.38 N·m |
| 11H-SLEEVE | N/A 3.375 in | N/A 11H | N/A H | N/A 8.190 in208.03 mm | N/A Hytrel® | N/A 4.000 in101.60 mm | N/A 18000 in·lb2033.73 N·m |
| 12H-SLEEVE | N/A 3.875 in | N/A 12H | N/A H | N/A 8.560 in217.42 mm | N/A Hytrel® | N/A 4.690 in119.13 mm | N/A 31500 in·lb3559.03 N·m |
| 6HS-SLEEVE | N/A 1.438 in | N/A 6HS | N/A HS | N/A 3.75 in95.25 mm | N/A Hytrel® | N/A 1.880 in47.75 mm | N/A 1800 in·lb203.37 N·m |
| 7HS-SLEEVE | N/A 1.625 in | N/A 7HS | N/A HS | N/A 4.340 in110.24 mm | N/A Hytrel® | N/A 2.190 in55.63 mm | N/A 2875 in·lb324.83 N·m |
| 8HS-SLEEVE | N/A 1.938 in | N/A 8HS | N/A HS | N/A 5.060 in128.52 mm | N/A Hytrel® | N/A 2.500 in63.50 mm | N/A 4530 in·lb511.82 N·m |
| 9HS-SLEEVE | N/A 2.375 in | N/A 9HS | N/A HS | N/A 6.000 in152.40 mm | N/A Hytrel® | N/A 3.000 in76.20 mm | N/A 7200 in·lb813.49 N·m |
| 10HS-SLEEVE | N/A 2.750 in | N/A 10HS | N/A HS | N/A 7.060 in179.32 mm | N/A Hytrel® | N/A 3.440 in87.38 mm | N/A 11350 in·lb1282.38 N·m |
| 11HS-SLEEVE | N/A 3.375 in | N/A 11HS | N/A HS | N/A 8.190 in208.03 mm | N/A Hytrel® | N/A 4.000 in101.60 mm | N/A 18000 in·lb2033.73 N·m |
| 12HS-SLEEVE | N/A 3.875 in | N/A 12HS | N/A HS | N/A 8.560 in217.42 mm | N/A Hytrel® | N/A 4.690 in119.13 mm | N/A 31500 in·lb3559.03 N·m |
| 13HS-SLEEVE | N/A 4.500 in | N/A 13HS | N/A HS | N/A 11.190 in284.23 mm | N/A Hytrel® | N/A 5.500 in139.70 mm | N/A 47268 in·lb5340.57 N·m |
| 14HS-SLEEVE | N/A 5.000 in | N/A 14HS | N/A HS | N/A 13.090 in332.49 mm | N/A Hytrel® | N/A 6.500 in165.10 mm | N/A 72480 in·lb8189.15 N·m |