Batch CAD Cart (0)
  • Cart is empty
  • Lovejoy offers flexible sleeves for S-Flex Endurance couplings in three designs: one-piece solid, one-piece split, and two-piece with retaining ring
  • The one-piece split design provides solutions for applications with unique requirements where small shaft separations inhibit the installation of a one-piece solid sleeve
  • Pre-molded teeth along the diameter of the sleeve engage with teeth of the coupling flanges
  • No clamps or screws are needed to connect the flanges with the flexible sleeve which securely lock together under torque for smooth transmission of power
  • Torque is transmitted through shear loading of the sleeve
  • All three sleeve materials are highly elastic which permits the S-Flex coupling to protect connected equipment from harmful shock loading, vibration, and shaft misalignment
H, HS Sleeve Types
    These sleeves feature both a one-piece solid (H) and two-piece split (HS) design and are molded of Hytrel. The sleeves in Hytrel material are designed to transmit power for high torque applications.
    Because of the design and the properties of the Hytrel molded sleeve, the H and HS sleeves should not be used as direct replacements for EPDM or Neoprene sleeves, and can only be used with S, TF, or SC flanges.
1 - 16 of 16 | Results Per Page | View | Unit of Measure
1 
Clear Filter

Max. Bore (in)

Coupling Size

Sleeve Type

Part Number

Description 

Max. Bore

Coupling Size

Sleeve Type

Outside Diameter

Material

Dimension L

Nominal Torque

Sort by
N/A 6HS SLEEVE N/A 1.438 in N/A 6HS N/A HS N/A 3.75 in95.25 mm N/A Hytrel® N/A 1.880 in47.75 mm N/A 1800 in·lb203.37 N·m
N/A 6H SLEEVE N/A 1.438 in N/A 6H N/A H N/A 3.75 in95.25 mm N/A Hytrel® N/A 1.880 in47.75 mm N/A 1800 in·lb203.37 N·m
N/A 7H SLEEVE N/A 1.625 in N/A 7H N/A H N/A 4.340 in110.24 mm N/A Hytrel® N/A 2.190 in55.63 mm N/A 2875 in·lb324.83 N·m
N/A 7HS SLEEVE N/A 1.625 in N/A 7HS N/A HS N/A 4.340 in110.24 mm N/A Hytrel® N/A 2.190 in55.63 mm N/A 2875 in·lb324.83 N·m
N/A 8HS SLEEVE N/A 1.938 in N/A 8HS N/A HS N/A 5.060 in128.52 mm N/A Hytrel® N/A 2.500 in63.50 mm N/A 4530 in·lb511.82 N·m
N/A 8H SLEEVE N/A 1.938 in N/A 8H N/A H N/A 5.060 in128.52 mm N/A Hytrel® N/A 2.500 in63.50 mm N/A 4530 in·lb511.82 N·m
N/A 9H SLEEVE N/A 2.375 in N/A 9H N/A H N/A 6.000 in152.40 mm N/A Hytrel® N/A 3.000 in76.20 mm N/A 7200 in·lb813.49 N·m
N/A 9HS SLEEVE N/A 2.375 in N/A 9HS N/A HS N/A 6.000 in152.40 mm N/A Hytrel® N/A 3.000 in76.20 mm N/A 7200 in·lb813.49 N·m
N/A 10HS HY SLEEVE N/A 2.750 in N/A 10HS N/A HS N/A 7.060 in179.32 mm N/A Hytrel® N/A 3.440 in87.38 mm N/A 11350 in·lb1282.38 N·m
N/A 10H SLEEVE N/A 2.750 in N/A 10H N/A H N/A 7.060 in179.32 mm N/A Hytrel® N/A 3.440 in87.38 mm N/A 11350 in·lb1282.38 N·m
N/A 11H SLEEVE N/A 3.375 in N/A 11H N/A H N/A 8.190 in208.03 mm N/A Hytrel® N/A 4.000 in101.60 mm N/A 18000 in·lb2033.73 N·m
N/A 11HS HY 2 PIECE SLEEVE N/A 3.375 in N/A 11HS N/A HS N/A 8.190 in208.03 mm N/A Hytrel® N/A 4.000 in101.60 mm N/A 18000 in·lb2033.73 N·m
N/A 12HS HYTREL 2 PCS SLV N/A 3.875 in N/A 12HS N/A HS N/A 8.560 in217.42 mm N/A Hytrel® N/A 4.690 in119.13 mm N/A 31500 in·lb3559.03 N·m
N/A 12H HYTREL SLEEVE N/A 3.875 in N/A 12H N/A H N/A 8.560 in217.42 mm N/A Hytrel® N/A 4.690 in119.13 mm N/A 31500 in·lb3559.03 N·m
N/A 13HS HYTREL 2 PIECE SLV N/A 4.500 in N/A 13HS N/A HS N/A 11.190 in284.23 mm N/A Hytrel® N/A 5.500 in139.70 mm N/A 47268 in·lb5340.57 N·m
N/A 14HS HYTREL 2 PIECE SLV N/A 5.000 in N/A 14HS N/A HS N/A 13.090 in332.49 mm N/A Hytrel® N/A 6.500 in165.10 mm N/A 72480 in·lb8189.15 N·m
1 - 16 of 16 | Results Per Page | View | Unit of Measure
1