- Product Types of LovejoyProduct Types of Lovejoy
- Couplings & Power Transmission Parts CatalogCouplings & Power Transmission Parts Catalog
- S-Flex Endurance® CouplingsS-Flex Endurance® Couplings
- JE, JN, JES & JNS Type Elastomer SleevesJE, JN, JES & JNS Type Elastomer Sleeves
- View Items
JE, JN, JES & JNS Type Elastomer Sleeves
JE, JN, JES & JNS Type Elastomer Sleeves
S-Flex Endurance® Couplings
- Lovejoy offers flexible sleeves for S-Flex Endurance couplings in three designs: one-piece solid, one-piece split, and two-piece with retaining ring
- The one-piece split design provides solutions for applications with unique requirements where small shaft separations inhibit the installation of a one-piece solid sleeve
- Pre-molded teeth along the diameter of the sleeve engage with teeth of the coupling flanges
- No clamps or screws are needed to connect the flanges with the flexible sleeve which securely lock together under torque for smooth transmission of power
- Torque is transmitted through shear loading of the sleeve
- All three sleeve materials are highly elastic which permits the S-Flex coupling to protect connected equipment from harmful shock loading, vibration, and shaft misalignment
-
These sleeves feature a one-piece design molded in EPDM & Neoprene
rubber. In the case of JES & JNS Types, the one-piece design is split to
provide for ease of installation and removal.
1 2
Item Number |
Description |
Max. Bore |
Coupling Size |
Sleeve Type |
Outside Diameter |
Material |
Dimension L |
Nominal Torque |
---|---|---|---|---|---|---|---|---|
68514436875 | Description N/A 6JNS SLEEVE | Max. Bore N/A 1.438 in | Coupling Size N/A 6JNS | Sleeve Type N/A JNS | Outside Diameter N/A 3.75 in95.25 mm | Material N/A Neoprene | Dimension L N/A 1.880 in47.75 mm | Nominal Torque N/A 450 in·lb50.84 N·m |
68514436878 | Description N/A 7JNS SLEEVE | Max. Bore N/A 1.625 in | Coupling Size N/A 7JNS | Sleeve Type N/A JNS | Outside Diameter N/A 4.340 in110.24 mm | Material N/A Neoprene | Dimension L N/A 2.190 in55.63 mm | Nominal Torque N/A 725 in·lb81.91 N·m |
68514436881 | Description N/A 8JNS SLEEVE | Max. Bore N/A 1.938 in | Coupling Size N/A 8JNS | Sleeve Type N/A JNS | Outside Diameter N/A 5.060 in128.52 mm | Material N/A Neoprene | Dimension L N/A 2.500 in63.50 mm | Nominal Torque N/A 1135 in·lb128.24 N·m |
68514452712 | Description N/A 3JE SLEEVE (PACK OF 10) | Max. Bore N/A 0.875 in | Coupling Size N/A 3JE | Sleeve Type N/A JE | Outside Diameter N/A 1.880 in47.75 mm | Material N/A EPDM | Dimension L N/A 1.000 in25.40 mm | Nominal Torque N/A 78 in·lb8.81 N·m |
68514452713 | Description N/A 3JES SLEEVE (PACK OF 10) | Max. Bore N/A 0.875 in | Coupling Size N/A 3JES | Sleeve Type N/A JES | Outside Diameter N/A 1.880 in47.75 mm | Material N/A EPDM | Dimension L N/A 1.000 in25.40 mm | Nominal Torque N/A 78 in·lb8.81 N·m |
68514452714 | Description N/A 4JE SLEEVE (PACK OF 10) | Max. Bore N/A 1.000 in | Coupling Size N/A 4JE | Sleeve Type N/A JE | Outside Diameter N/A 2.310 in58.67 mm | Material N/A EPDM | Dimension L N/A 1.250 in31.75 mm | Nominal Torque N/A 156 in·lb17.63 N·m |
68514452715 | Description N/A 4JES SLEEVE (PACK OF 10) | Max. Bore N/A 1.000 in | Coupling Size N/A 4JES | Sleeve Type N/A JES | Outside Diameter N/A 2.310 in58.67 mm | Material N/A EPDM | Dimension L N/A 1.250 in31.75 mm | Nominal Torque N/A 156 in·lb17.63 N·m |
68514452716 | Description N/A 5JE SLEEVE (PACK OF 10) | Max. Bore N/A 1.188 in | Coupling Size N/A 5JE | Sleeve Type N/A JE | Outside Diameter N/A 2.940 in74.68 mm | Material N/A EPDM | Dimension L N/A 1.560 in39.62 mm | Nominal Torque N/A 312 in·lb35.26 N·m |
68514452717 | Description N/A 5JES SLEEVE (PACK OF 10) | Max. Bore N/A 1.188 in | Coupling Size N/A 5JES | Sleeve Type N/A JES | Outside Diameter N/A 2.940 in74.68 mm | Material N/A EPDM | Dimension L N/A 1.560 in39.62 mm | Nominal Torque N/A 312 in·lb35.26 N·m |
68514452719 | Description N/A 6JE SLEEVE (PACK OF 10) | Max. Bore N/A 1.438 in | Coupling Size N/A 6JE | Sleeve Type N/A JE | Outside Diameter N/A 3.75 in95.25 mm | Material N/A EPDM | Dimension L N/A 1.880 in47.75 mm | Nominal Torque N/A 585 in·lb66.09 N·m |
68514452720 | Description N/A 6JES SLEEVE (PACK OF 10) | Max. Bore N/A 1.438 in | Coupling Size N/A 6JES | Sleeve Type N/A JES | Outside Diameter N/A 3.75 in95.25 mm | Material N/A EPDM | Dimension L N/A 1.880 in47.75 mm | Nominal Torque N/A 585 in·lb66.09 N·m |
68514452722 | Description N/A 7JE SLEEVE (PACK OF 5) | Max. Bore N/A 1.625 in | Coupling Size N/A 7JE | Sleeve Type N/A JE | Outside Diameter N/A 4.340 in110.24 mm | Material N/A EPDM | Dimension L N/A 2.190 in55.63 mm | Nominal Torque N/A 940 in·lb106.20 N·m |
68514452723 | Description N/A 7JES SLEEVE (PACK OF 5) | Max. Bore N/A 1.625 in | Coupling Size N/A 7JES | Sleeve Type N/A JES | Outside Diameter N/A 4.340 in110.24 mm | Material N/A EPDM | Dimension L N/A 2.190 in55.63 mm | Nominal Torque N/A 940 in·lb106.20 N·m |
68514452725 | Description N/A 8JE SLEEVE (PACK OF 5) | Max. Bore N/A 1.938 in | Coupling Size N/A 8JE | Sleeve Type N/A JE | Outside Diameter N/A 5.060 in128.52 mm | Material N/A EPDM | Dimension L N/A 2.500 in63.50 mm | Nominal Torque N/A 1475 in·lb166.66 N·m |
68514452726 | Description N/A 8JES SLEEVE (PACK OF 5) | Max. Bore N/A 1.938 in | Coupling Size N/A 8JES | Sleeve Type N/A JES | Outside Diameter N/A 5.060 in128.52 mm | Material N/A EPDM | Dimension L N/A 2.500 in63.50 mm | Nominal Torque N/A 1475 in·lb166.66 N·m |
1 2