- Product Types of LovejoyProduct Types of Lovejoy
- Couplings & Power Transmission Parts CatalogCouplings & Power Transmission Parts Catalog
- S-Flex Endurance® CouplingsS-Flex Endurance® Couplings
- J Type Flanges with Keyway - Inch (Imperial) BoresJ Type Flanges with Keyway - Inch (Imperial) Bores
- View Items
J Type Flanges with Keyway - Inch (Imperial) Bores
J Type Flanges with Keyway - Inch (Imperial) Bores
S-Flex Endurance® Couplings
- The J Type flanges in sizes 3J and 4J are made from die cast of high strength zinc alloy (tensile strength of 41,000 psi) and are furnished bore-to-size.
- Size 5J is provided in either zinc alloy or cast iron depending on the bore size.
- Size 6J is made from cast iron.
- J flanges are compatible with EPDM or Neoprene sleeves.
- Each flange has a keyway and two set screws (one set screw over the key and one at 90° to the keyway).
- The J Type coupling consists of two flanges and one sleeve.
1 2
Item Number |
Description |
Bore Size |
Coupling Size |
Keyway Size (W x D) |
Outside Diameter |
Dimension HD |
Dimension L |
CAD |
---|---|---|---|---|---|---|---|---|
68514436047 | Description N/A 3J FLNG 1/2 1/8X1/16 KW | Bore Size N/A 1/2 in | Coupling Size N/A 3J | Keyway Size (W x D) N/A 1/8 x 1/16 in | Outside Diameter N/A 2.062 in52.37 mm | Dimension HD N/A 1.500 in38.10 mm | Dimension L N/A 0.810 in20.57 mm | CAD N/A |
68514436049 | Description N/A 3J FLNG 3/4 3/16X3/32 KW | Bore Size N/A 3/4 in | Coupling Size N/A 3J | Keyway Size (W x D) N/A 3/16 x 3/32 in | Outside Diameter N/A 2.062 in52.37 mm | Dimension HD N/A 1.500 in38.10 mm | Dimension L N/A 0.810 in20.57 mm | CAD N/A |
68514436048 | Description N/A 3J FLNG 5/8 3/16X3/32 KW | Bore Size N/A 5/8 in | Coupling Size N/A 3J | Keyway Size (W x D) N/A 3/16 x 3/32 in | Outside Diameter N/A 2.062 in52.37 mm | Dimension HD N/A 1.500 in38.10 mm | Dimension L N/A 0.810 in20.57 mm | CAD N/A |
68514436050 | Description N/A 3J FLNG 7/8 BLND 3/16X3/32KW | Bore Size N/A 7/8 in | Coupling Size N/A 3J | Keyway Size (W x D) N/A 3/16 x 3/32 in | Outside Diameter N/A 2.062 in52.37 mm | Dimension HD N/A 1.500 in38.10 mm | Dimension L N/A 0.810 in20.57 mm | CAD N/A |
68514436056 | Description N/A 4J FLNG 1" 1/4X1/8 KW | Bore Size N/A 1 in | Coupling Size N/A 4J | Keyway Size (W x D) N/A 1/4 x 1/8 in | Outside Diameter N/A 2.460 in62.48 mm | Dimension HD N/A 1.630 in41.40 mm | Dimension L N/A 0.880 in22.35 mm | CAD N/A |
68514436051 | Description N/A 4J FLNG 1/2 1/8X1/16 KW | Bore Size N/A 1/2 in | Coupling Size N/A 4J | Keyway Size (W x D) N/A 1/8 x 1/16 in | Outside Diameter N/A 2.460 in62.48 mm | Dimension HD N/A 1.630 in41.40 mm | Dimension L N/A 0.880 in22.35 mm | CAD N/A |
68514436055 | Description N/A 4J FLNG 15/16 1/4X1/8 KW | Bore Size N/A 15/16 in | Coupling Size N/A 4J | Keyway Size (W x D) N/A 1/4 x 1/8 in | Outside Diameter N/A 2.460 in62.48 mm | Dimension HD N/A 1.630 in41.40 mm | Dimension L N/A 0.880 in22.35 mm | CAD N/A |
68514436053 | Description N/A 4J FLNG 3/4 3/16X3/32 KW | Bore Size N/A 3/4 in | Coupling Size N/A 4J | Keyway Size (W x D) N/A 3/16 x 3/32 in | Outside Diameter N/A 2.460 in62.48 mm | Dimension HD N/A 1.630 in41.40 mm | Dimension L N/A 0.880 in22.35 mm | CAD N/A |
68514436052 | Description N/A 4J FLNG 5/8 3/16X3/32 KW | Bore Size N/A 5/8 in | Coupling Size N/A 4J | Keyway Size (W x D) N/A 3/16 x 3/32 in | Outside Diameter N/A 2.460 in62.48 mm | Dimension HD N/A 1.630 in41.40 mm | Dimension L N/A 0.880 in22.35 mm | CAD N/A |
68514436054 | Description N/A 4J FLNG 7/8 3/16X3/32 KW | Bore Size N/A 7/8 in | Coupling Size N/A 4J | Keyway Size (W x D) N/A 3/16 x 3/32 in | Outside Diameter N/A 2.460 in62.48 mm | Dimension HD N/A 1.630 in41.40 mm | Dimension L N/A 0.880 in22.35 mm | CAD N/A |
68514436062 | Description N/A 5J FLNG 1" 1/4X1/8 KW | Bore Size N/A 1 in | Coupling Size N/A 5J | Keyway Size (W x D) N/A 1/4 x 1/8 in | Outside Diameter N/A 3.250 in82.55 mm | Dimension HD N/A 1.880 in47.75 mm | Dimension L N/A 1.060 in26.92 mm | CAD N/A |
68514436057 | Description N/A 5J FLNG 1/2 1/8X1/16 KW | Bore Size N/A 1/2 in | Coupling Size N/A 5J | Keyway Size (W x D) N/A 1/8 x 1/16 in | Outside Diameter N/A 3.250 in82.55 mm | Dimension HD N/A 1.880 in47.75 mm | Dimension L N/A 1.060 in26.92 mm | CAD N/A |
68514436063 | Description N/A 5J FLNG 1-1/16 1/4X1/8 KW | Bore Size N/A 1 1/16 in | Coupling Size N/A 5J | Keyway Size (W x D) N/A 1/4 x 1/8 in | Outside Diameter N/A 3.250 in82.55 mm | Dimension HD N/A 1.880 in47.75 mm | Dimension L N/A 1.060 in26.92 mm | CAD N/A |
68514436064 | Description N/A 5J FLNG 1-1/8 1/4X1/8 KW | Bore Size N/A 1 1/8 in | Coupling Size N/A 5J | Keyway Size (W x D) N/A 1/4 x 1/8 in | Outside Diameter N/A 3.250 in82.55 mm | Dimension HD N/A 1.880 in47.75 mm | Dimension L N/A 1.060 in26.92 mm | CAD N/A |
68514436061 | Description N/A 5J FLNG 15/16 1/4X1/8 KW | Bore Size N/A 15/16 in | Coupling Size N/A 5J | Keyway Size (W x D) N/A 1/4 x 1/8 in | Outside Diameter N/A 3.250 in82.55 mm | Dimension HD N/A 1.880 in47.75 mm | Dimension L N/A 1.060 in26.92 mm | CAD N/A |
68514436059 | Description N/A 5J FLNG 3/4 3/16X3/32 KW | Bore Size N/A 3/4 in | Coupling Size N/A 5J | Keyway Size (W x D) N/A 3/16 x 3/32 in | Outside Diameter N/A 3.250 in82.55 mm | Dimension HD N/A 1.880 in47.75 mm | Dimension L N/A 1.060 in26.92 mm | CAD N/A |
68514436058 | Description N/A 5J FLNG 5/8 3/16X3/32 KW | Bore Size N/A 5/8 in | Coupling Size N/A 5J | Keyway Size (W x D) N/A 3/16 x 3/32 in | Outside Diameter N/A 3.250 in82.55 mm | Dimension HD N/A 1.880 in47.75 mm | Dimension L N/A 1.060 in26.92 mm | CAD N/A |
68514436060 | Description N/A 5J FLNG 7/8 3/16X3/32 KW | Bore Size N/A 7/8 in | Coupling Size N/A 5J | Keyway Size (W x D) N/A 3/16 x 3/32 in | Outside Diameter N/A 3.250 in82.55 mm | Dimension HD N/A 1.880 in47.75 mm | Dimension L N/A 1.060 in26.92 mm | CAD N/A |
68514436082 | Description N/A 6J FLNG 1" 1/4X1/8 KW | Bore Size N/A 1 in | Coupling Size N/A 6J | Keyway Size (W x D) N/A 1/4 x 1/8 in | Outside Diameter N/A 4.000 in101.60 mm | Dimension HD N/A 2.500 in63.50 mm | Dimension L N/A 1.310 in33.27 mm | CAD N/A |
68514436083 | Description N/A 6J FLNG 1-1/16 1/4X1/8 KW | Bore Size N/A 1 1/16 in | Coupling Size N/A 6J | Keyway Size (W x D) N/A 1/4 x 1/8 in | Outside Diameter N/A 4.000 in101.60 mm | Dimension HD N/A 2.500 in63.50 mm | Dimension L N/A 1.310 in33.27 mm | CAD N/A |
68514436086 | Description N/A 6J FLNG 1-1/4 1/4X1/8 KW | Bore Size N/A 1 1/4 in | Coupling Size N/A 6J | Keyway Size (W x D) N/A 1/4 x 1/8 in | Outside Diameter N/A 4.000 in101.60 mm | Dimension HD N/A 2.500 in63.50 mm | Dimension L N/A 1.310 in33.27 mm | CAD N/A |
68514436084 | Description N/A 6J FLNG 1-1/8 1/4X1/8 KW | Bore Size N/A 1 1/8 in | Coupling Size N/A 6J | Keyway Size (W x D) N/A 1/4 x 1/8 in | Outside Diameter N/A 4.000 in101.60 mm | Dimension HD N/A 2.500 in63.50 mm | Dimension L N/A 1.310 in33.27 mm | CAD N/A |
68514436085 | Description N/A 6J FLNG 1-3/16 1/4X1/8 KW | Bore Size N/A 1 3/16 in | Coupling Size N/A 6J | Keyway Size (W x D) N/A 1/4 x 1/8 in | Outside Diameter N/A 4.000 in101.60 mm | Dimension HD N/A 2.500 in63.50 mm | Dimension L N/A 1.310 in33.27 mm | CAD N/A |
68514436088 | Description N/A 6J FLNG 1-3/8 5/16X5/32 KW | Bore Size N/A 1 3/8 in | Coupling Size N/A 6J | Keyway Size (W x D) N/A 5/16 x 5/32 in | Outside Diameter N/A 4.000 in101.60 mm | Dimension HD N/A 2.500 in63.50 mm | Dimension L N/A 1.310 in33.27 mm | CAD N/A |
68514436081 | Description N/A 6J FLNG 15/16 1/4X1/8 KW | Bore Size N/A 15/16 in | Coupling Size N/A 6J | Keyway Size (W x D) N/A 1/4 x 1/8 in | Outside Diameter N/A 4.000 in101.60 mm | Dimension HD N/A 2.500 in63.50 mm | Dimension L N/A 1.310 in33.27 mm | CAD N/A |
1 2