- Product Types of LovejoyProduct Types of Lovejoy
- Couplings & Power Transmission Parts CatalogCouplings & Power Transmission Parts Catalog
- S-Flex Endurance® CouplingsS-Flex Endurance® Couplings
- S Type Flanges with Keyway - Inch (Imperial) BoresS Type Flanges with Keyway - Inch (Imperial) Bores
- View Items
S Type Flanges with Keyway - Inch (Imperial) Bores
S Type Flanges with Keyway - Inch (Imperial) Bores
S-Flex Endurance® Couplings
- S flanges are made of high strength cast iron and are bored-to- size for a slip fit on standard shafts.
- S flanges are easy to install, are readily available from stock in a wide range of popular bore sizes, and are supplied with two set screws at 90°.
- The S Type coupling consists of two flanges and one sleeve.
Item Number |
Description |
Bore Size |
Coupling Size |
Keyway Size (W x D) |
Outside Diameter |
Dimension HD |
Dimension L |
CAD |
---|---|---|---|---|---|---|---|---|
68514436206 | Description N/A 12S FLNG 3-7/8 1"X1/2 KW | Bore Size N/A 3 7/8 in | Coupling Size N/A 12S | Keyway Size (W x D) N/A 1 x 1/2 in | Outside Diameter N/A 10.000 in254.00 mm | Dimension HD N/A 5.750 in146.05 mm | Dimension L N/A 4.000 in101.60 mm | CAD N/A |
68514476278 | Description N/A 13S FLNG 4-7/16 1"X1/2KW | Bore Size N/A 4 7/16 in | Coupling Size N/A 13S | Keyway Size (W x D) N/A 1 x 1/2 in | Outside Diameter N/A 11.750 in298.45 mm | Dimension HD N/A 6.750 in171.45 mm | Dimension L N/A 4.380 in111.25 mm | CAD N/A |
68514436199 | Description N/A 11S FLNG 3-7/8 1"X1/4 KW | Bore Size N/A 3 7/8 in | Coupling Size N/A 11S | Keyway Size (W x D) N/A 1 x 1/4 in | Outside Diameter N/A 9.625 in244.48 mm | Dimension HD N/A 5.250 in133.35 mm | Dimension L N/A 3.440 in87.38 mm | CAD N/A |
68514436147 | Description N/A 8S FLNG 1-15/16 1/2X1/4 KW | Bore Size N/A 1 15/16 in | Coupling Size N/A 8S | Keyway Size (W x D) N/A 1/2 x 1/4 in | Outside Diameter N/A 5.450 in138.43 mm | Dimension HD N/A 3.250 in82.55 mm | Dimension L N/A 2.100 in53.34 mm | CAD N/A |
68514436146 | Description N/A 8S FLNG 1-7/8 1/2X1/4 KW | Bore Size N/A 1 7/8 in | Coupling Size N/A 8S | Keyway Size (W x D) N/A 1/2 x 1/4 in | Outside Diameter N/A 5.450 in138.43 mm | Dimension HD N/A 3.250 in82.55 mm | Dimension L N/A 2.100 in53.34 mm | CAD N/A |
68514436163 | Description N/A 9S FLNG 1-15/16 1/2X1/4KW | Bore Size N/A 1 15/16 in | Coupling Size N/A 9S | Keyway Size (W x D) N/A 1/2 x 1/4 in | Outside Diameter N/A 6.350 in161.29 mm | Dimension HD N/A 3.630 in92.20 mm | Dimension L N/A 2.410 in61.21 mm | CAD N/A |
68514436162 | Description N/A 9S FLNG 1-7/8 1/2X1/4 KW | Bore Size N/A 1 7/8 in | Coupling Size N/A 9S | Keyway Size (W x D) N/A 1/2 x 1/4 in | Outside Diameter N/A 6.350 in161.29 mm | Dimension HD N/A 3.630 in92.20 mm | Dimension L N/A 2.410 in61.21 mm | CAD N/A |
68514436164 | Description N/A 9S FLNG 2" 1/2X1/4 KW | Bore Size N/A 2 in | Coupling Size N/A 9S | Keyway Size (W x D) N/A 1/2 x 1/4 in | Outside Diameter N/A 6.350 in161.29 mm | Dimension HD N/A 3.630 in92.20 mm | Dimension L N/A 2.410 in61.21 mm | CAD N/A |
68514436167 | Description N/A 9S FLNG 2-1/4 1/2X1/4 KW | Bore Size N/A 2 1/4 in | Coupling Size N/A 9S | Keyway Size (W x D) N/A 1/2 x 1/4 in | Outside Diameter N/A 6.350 in161.29 mm | Dimension HD N/A 3.630 in92.20 mm | Dimension L N/A 2.410 in61.21 mm | CAD N/A |
68514436165 | Description N/A 9S FLNG 2-1/8 1/2X1/4 KW | Bore Size N/A 2 1/8 in | Coupling Size N/A 9S | Keyway Size (W x D) N/A 1/2 x 1/4 in | Outside Diameter N/A 6.350 in161.29 mm | Dimension HD N/A 3.630 in92.20 mm | Dimension L N/A 2.410 in61.21 mm | CAD N/A |
68514436166 | Description N/A 9S FLNG 2-3/16 1/2X1/4 KW | Bore Size N/A 2 3/16 in | Coupling Size N/A 9S | Keyway Size (W x D) N/A 1/2 x 1/4 in | Outside Diameter N/A 6.350 in161.29 mm | Dimension HD N/A 3.630 in92.20 mm | Dimension L N/A 2.410 in61.21 mm | CAD N/A |
68514436179 | Description N/A 10S FLNG 1-15/16 1/2X1/4KW | Bore Size N/A 1 15/16 in | Coupling Size N/A 10S | Keyway Size (W x D) N/A 1/2 x 1/4 in | Outside Diameter N/A 7.500 in190.50 mm | Dimension HD N/A 4.380 in111.25 mm | Dimension L N/A 2.700 in68.58 mm | CAD N/A |
68514436178 | Description N/A 10S FLNG 1-7/8 1/2X1/4 KW | Bore Size N/A 1 7/8 in | Coupling Size N/A 10S | Keyway Size (W x D) N/A 1/2 x 1/4 in | Outside Diameter N/A 7.500 in190.50 mm | Dimension HD N/A 4.380 in111.25 mm | Dimension L N/A 2.700 in68.58 mm | CAD N/A |
68514436180 | Description N/A 10S FLNG 2" 1/2X1/4KW | Bore Size N/A 2 in | Coupling Size N/A 10S | Keyway Size (W x D) N/A 1/2 x 1/4 in | Outside Diameter N/A 7.500 in190.50 mm | Dimension HD N/A 4.380 in111.25 mm | Dimension L N/A 2.700 in68.58 mm | CAD N/A |
68514436181 | Description N/A 10S FLNG 2-1/8 1/2X1/4 KW | Bore Size N/A 2 1/8 in | Coupling Size N/A 10S | Keyway Size (W x D) N/A 1/2 x 1/4 in | Outside Diameter N/A 7.500 in190.50 mm | Dimension HD N/A 4.380 in111.25 mm | Dimension L N/A 2.700 in68.58 mm | CAD N/A |
68514436182 | Description N/A 10S FLNG 2-3/16 1/2X1/4KW | Bore Size N/A 2 3/16 in | Coupling Size N/A 10S | Keyway Size (W x D) N/A 1/2 x 1/4 in | Outside Diameter N/A 7.500 in190.50 mm | Dimension HD N/A 4.380 in111.25 mm | Dimension L N/A 2.700 in68.58 mm | CAD N/A |
68514435183 | Description N/A 10S FLNG 2-1/4 1/2X1/4 KW | Bore Size N/A 2 1/4 in | Coupling Size N/A 10S | Keyway Size (W x D) N/A 1/2 x 1/4 in | Outside Diameter N/A 7.500 in190.50 mm | Dimension HD N/A 4.380 in111.25 mm | Dimension L N/A 2.700 in68.58 mm | CAD N/A |
68514449816 | Description N/A 11S FLNG 1-15/16 1/2X1/4 KW | Bore Size N/A 1 15/16 in | Coupling Size N/A 11S | Keyway Size (W x D) N/A 1/2 x 1/4 in | Outside Diameter N/A 9.625 in244.48 mm | Dimension HD N/A 5.250 in133.35 mm | Dimension L N/A 3.440 in87.38 mm | CAD N/A |
68514436194 | Description N/A 11S FLNG 1-7/8 1/2X1/4 KW | Bore Size N/A 1 7/8 in | Coupling Size N/A 11S | Keyway Size (W x D) N/A 1/2 x 1/4 in | Outside Diameter N/A 9.625 in244.48 mm | Dimension HD N/A 5.250 in133.35 mm | Dimension L N/A 3.440 in87.38 mm | CAD N/A |
68514445158 | Description N/A 11S FLNG 2" 1/2X1/4 KW | Bore Size N/A 2 in | Coupling Size N/A 11S | Keyway Size (W x D) N/A 1/2 x 1/4 in | Outside Diameter N/A 9.625 in244.48 mm | Dimension HD N/A 5.250 in133.35 mm | Dimension L N/A 3.440 in87.38 mm | CAD N/A |
68514445544 | Description N/A 11S FLNG 2-1/4 1/2X1/4 KW | Bore Size N/A 2 1/4 in | Coupling Size N/A 11S | Keyway Size (W x D) N/A 1/2 x 1/4 in | Outside Diameter N/A 9.625 in244.48 mm | Dimension HD N/A 5.250 in133.35 mm | Dimension L N/A 3.440 in87.38 mm | CAD N/A |
68514436195 | Description N/A 11S FLNG 2-1/8 1/2X1/4 KW | Bore Size N/A 2 1/8 in | Coupling Size N/A 11S | Keyway Size (W x D) N/A 1/2 x 1/4 in | Outside Diameter N/A 9.625 in244.48 mm | Dimension HD N/A 5.250 in133.35 mm | Dimension L N/A 3.440 in87.38 mm | CAD N/A |
68514456796 | Description N/A 12S FLNG 1-15/16 1/2X1/4 KW | Bore Size N/A 1 15/16 in | Coupling Size N/A 12S | Keyway Size (W x D) N/A 1/2 x 1/4 in | Outside Diameter N/A 10.000 in254.00 mm | Dimension HD N/A 5.750 in146.05 mm | Dimension L N/A 4.000 in101.60 mm | CAD N/A |
68514436201 | Description N/A 12S FLNG 1-7/8 1/2X1/4 KW | Bore Size N/A 1 7/8 in | Coupling Size N/A 12S | Keyway Size (W x D) N/A 1/2 x 1/4 in | Outside Diameter N/A 10.000 in254.00 mm | Dimension HD N/A 5.750 in146.05 mm | Dimension L N/A 4.000 in101.60 mm | CAD N/A |
68514445672 | Description N/A 12S FLNG 2" 1/2X1/4 KW | Bore Size N/A 2 in | Coupling Size N/A 12S | Keyway Size (W x D) N/A 1/2 x 1/4 in | Outside Diameter N/A 10.000 in254.00 mm | Dimension HD N/A 5.750 in146.05 mm | Dimension L N/A 4.000 in101.60 mm | CAD N/A |