- Product Types of LovejoyProduct Types of Lovejoy
- Couplings & Power Transmission Parts CatalogCouplings & Power Transmission Parts Catalog
- S-Flex Endurance® CouplingsS-Flex Endurance® Couplings
- S Type Flanges with Keyway - Inch (Imperial) BoresS Type Flanges with Keyway - Inch (Imperial) Bores
- View Items
S Type Flanges with Keyway - Inch (Imperial) Bores
S Type Flanges with Keyway - Inch (Imperial) Bores
S-Flex Endurance® Couplings
- S flanges are made of high strength cast iron and are bored-to- size for a slip fit on standard shafts.
- S flanges are easy to install, are readily available from stock in a wide range of popular bore sizes, and are supplied with two set screws at 90°.
- The S Type coupling consists of two flanges and one sleeve.
Item Number |
Description |
Bore Size |
Coupling Size |
Keyway Size (W x D) |
Outside Diameter |
Dimension HD |
Dimension L |
CAD |
---|---|---|---|---|---|---|---|---|
![]() | ||||||||
68514436136 | Description N/A 8S FLNG 1-1/8 1/4X1/8 KW | Bore Size N/A 1 1/8 in | Coupling Size N/A 8S | Keyway Size (W x D) N/A 1/4 x 1/8 in | Outside Diameter N/A 5.450 in138.43 mm | Dimension HD N/A 3.250 in82.55 mm | Dimension L N/A 2.100 in53.34 mm |
CAD
N/A ![]() |
68514436137 | Description N/A 8S FLNG 1-3/16 1/4X1/8 KW | Bore Size N/A 1 3/16 in | Coupling Size N/A 8S | Keyway Size (W x D) N/A 1/4 x 1/8 in | Outside Diameter N/A 5.450 in138.43 mm | Dimension HD N/A 3.250 in82.55 mm | Dimension L N/A 2.100 in53.34 mm | CAD N/A |
68514436134 | Description N/A 8S FLNG 15/16 1/4X1/8KW | Bore Size N/A 15/16 in | Coupling Size N/A 8S | Keyway Size (W x D) N/A 1/4 x 1/8 in | Outside Diameter N/A 5.450 in138.43 mm | Dimension HD N/A 3.250 in82.55 mm | Dimension L N/A 2.100 in53.34 mm |
CAD
N/A ![]() |
68514436132 | Description N/A 8S FLNG 3/4 3/16X3/32 KW | Bore Size N/A 3/4 in | Coupling Size N/A 8S | Keyway Size (W x D) N/A 3/16 x 3/32 in | Outside Diameter N/A 5.450 in138.43 mm | Dimension HD N/A 3.250 in82.55 mm | Dimension L N/A 2.100 in53.34 mm |
CAD
N/A ![]() |
68514436133 | Description N/A 8S FLNG 7/8 3/16X3/32 KW | Bore Size N/A 7/8 in | Coupling Size N/A 8S | Keyway Size (W x D) N/A 3/16 x 3/32 in | Outside Diameter N/A 5.450 in138.43 mm | Dimension HD N/A 3.250 in82.55 mm | Dimension L N/A 2.100 in53.34 mm |
CAD
N/A ![]() |
68514436142 | Description N/A 8S FLNG 1-1/2 3/8X3/16 KW | Bore Size N/A 1 1/2 in | Coupling Size N/A 8S | Keyway Size (W x D) N/A 3/8 x 3/16 in | Outside Diameter N/A 5.450 in138.43 mm | Dimension HD N/A 3.250 in82.55 mm | Dimension L N/A 2.100 in53.34 mm |
CAD
N/A ![]() |
68514436144 | Description N/A 8S FLNG 1-11/16 3/8X3/16 KW | Bore Size N/A 1 11/16 in | Coupling Size N/A 8S | Keyway Size (W x D) N/A 3/8 x 3/16 in | Outside Diameter N/A 5.450 in138.43 mm | Dimension HD N/A 3.250 in82.55 mm | Dimension L N/A 2.100 in53.34 mm |
CAD
N/A ![]() |
68514436145 | Description N/A 8S FLNG 1-3/4 3/8X3/16 KW | Bore Size N/A 1 3/4 in | Coupling Size N/A 8S | Keyway Size (W x D) N/A 3/8 x 3/16 in | Outside Diameter N/A 5.450 in138.43 mm | Dimension HD N/A 3.250 in82.55 mm | Dimension L N/A 2.100 in53.34 mm |
CAD
N/A ![]() |
68514436143 | Description N/A 8S FLNG 1-5/8 3/8X3/16 KW | Bore Size N/A 1 5/8 in | Coupling Size N/A 8S | Keyway Size (W x D) N/A 3/8 x 3/16 in | Outside Diameter N/A 5.450 in138.43 mm | Dimension HD N/A 3.250 in82.55 mm | Dimension L N/A 2.100 in53.34 mm |
CAD
N/A ![]() |
68514436141 | Description N/A 8S FLNG 1-7/16 3/8X3/16 KW | Bore Size N/A 1 7/16 in | Coupling Size N/A 8S | Keyway Size (W x D) N/A 3/8 x 3/16 in | Outside Diameter N/A 5.450 in138.43 mm | Dimension HD N/A 3.250 in82.55 mm | Dimension L N/A 2.100 in53.34 mm |
CAD
N/A ![]() |
68514436140 | Description N/A 8S FLNG 1-3/8 5/16X5/32 KW | Bore Size N/A 1 3/8 in | Coupling Size N/A 8S | Keyway Size (W x D) N/A 5/16 x 5/32 in | Outside Diameter N/A 5.450 in138.43 mm | Dimension HD N/A 3.250 in82.55 mm | Dimension L N/A 2.100 in53.34 mm |
CAD
N/A ![]() |
68514436139 | Description N/A 8S FLNG 1-5/16 5/16X5/32 KW | Bore Size N/A 1 5/16 in | Coupling Size N/A 8S | Keyway Size (W x D) N/A 5/16 x 5/32 in | Outside Diameter N/A 5.450 in138.43 mm | Dimension HD N/A 3.250 in82.55 mm | Dimension L N/A 2.100 in53.34 mm |
CAD
N/A ![]() |
68514436150 | Description N/A 8S FLNG 2-3/8 5/8X1/8 KW | Bore Size N/A 2 3/8 in | Coupling Size N/A 8S | Keyway Size (W x D) N/A 5/8 x 1/8 in | Outside Diameter N/A 5.450 in138.43 mm | Dimension HD N/A 3.250 in82.55 mm | Dimension L N/A 2.100 in53.34 mm |
CAD
N/A ![]() |
68514436163 | Description N/A 9S FLNG 1-15/16 1/2X1/4KW | Bore Size N/A 1 15/16 in | Coupling Size N/A 9S | Keyway Size (W x D) N/A 1/2 x 1/4 in | Outside Diameter N/A 6.350 in161.29 mm | Dimension HD N/A 3.630 in92.20 mm | Dimension L N/A 2.410 in61.21 mm |
CAD
N/A ![]() |
68514436162 | Description N/A 9S FLNG 1-7/8 1/2X1/4 KW | Bore Size N/A 1 7/8 in | Coupling Size N/A 9S | Keyway Size (W x D) N/A 1/2 x 1/4 in | Outside Diameter N/A 6.350 in161.29 mm | Dimension HD N/A 3.630 in92.20 mm | Dimension L N/A 2.410 in61.21 mm |
CAD
N/A ![]() |
68514436164 | Description N/A 9S FLNG 2" 1/2X1/4 KW | Bore Size N/A 2 in | Coupling Size N/A 9S | Keyway Size (W x D) N/A 1/2 x 1/4 in | Outside Diameter N/A 6.350 in161.29 mm | Dimension HD N/A 3.630 in92.20 mm | Dimension L N/A 2.410 in61.21 mm |
CAD
N/A ![]() |
68514436167 | Description N/A 9S FLNG 2-1/4 1/2X1/4 KW | Bore Size N/A 2 1/4 in | Coupling Size N/A 9S | Keyway Size (W x D) N/A 1/2 x 1/4 in | Outside Diameter N/A 6.350 in161.29 mm | Dimension HD N/A 3.630 in92.20 mm | Dimension L N/A 2.410 in61.21 mm |
CAD
N/A ![]() |
68514436165 | Description N/A 9S FLNG 2-1/8 1/2X1/4 KW | Bore Size N/A 2 1/8 in | Coupling Size N/A 9S | Keyway Size (W x D) N/A 1/2 x 1/4 in | Outside Diameter N/A 6.350 in161.29 mm | Dimension HD N/A 3.630 in92.20 mm | Dimension L N/A 2.410 in61.21 mm |
CAD
N/A ![]() |
68514436166 | Description N/A 9S FLNG 2-3/16 1/2X1/4 KW | Bore Size N/A 2 3/16 in | Coupling Size N/A 9S | Keyway Size (W x D) N/A 1/2 x 1/4 in | Outside Diameter N/A 6.350 in161.29 mm | Dimension HD N/A 3.630 in92.20 mm | Dimension L N/A 2.410 in61.21 mm |
CAD
N/A ![]() |
68514436152 | Description N/A 9S FLNG 1" 1/4X1/8 KW | Bore Size N/A 1 in | Coupling Size N/A 9S | Keyway Size (W x D) N/A 1/4 x 1/8 in | Outside Diameter N/A 6.350 in161.29 mm | Dimension HD N/A 3.630 in92.20 mm | Dimension L N/A 2.410 in61.21 mm |
CAD
N/A ![]() |
68514445742 | Description N/A 9S FLNG 1-1/16 1/4X1/8 KW | Bore Size N/A 1 1/16 in | Coupling Size N/A 9S | Keyway Size (W x D) N/A 1/4 x 1/8 in | Outside Diameter N/A 6.350 in161.29 mm | Dimension HD N/A 3.630 in92.20 mm | Dimension L N/A 2.410 in61.21 mm |
CAD
N/A ![]() |
68514436154 | Description N/A 9S FLNG 1-1/4 1/4X1/8 KW | Bore Size N/A 1 1/4 in | Coupling Size N/A 9S | Keyway Size (W x D) N/A 1/4 x 1/8 in | Outside Diameter N/A 6.350 in161.29 mm | Dimension HD N/A 3.630 in92.20 mm | Dimension L N/A 2.410 in61.21 mm |
CAD
N/A ![]() |
68514436153 | Description N/A 9S FLNG 1-1/8 1/4X1/8 KW | Bore Size N/A 1 1/8 in | Coupling Size N/A 9S | Keyway Size (W x D) N/A 1/4 x 1/8 in | Outside Diameter N/A 6.350 in161.29 mm | Dimension HD N/A 3.630 in92.20 mm | Dimension L N/A 2.410 in61.21 mm |
CAD
N/A ![]() |
68514444363 | Description N/A 9S FLNG 15/16 1/4X1/8 KW | Bore Size N/A 15/16 in | Coupling Size N/A 9S | Keyway Size (W x D) N/A 1/4 x 1/8 in | Outside Diameter N/A 6.350 in161.29 mm | Dimension HD N/A 3.630 in92.20 mm | Dimension L N/A 2.410 in61.21 mm |
CAD
N/A ![]() |
68514436151 | Description N/A 9S FLNG 7/8 3/16X3/32 KW | Bore Size N/A 7/8 in | Coupling Size N/A 9S | Keyway Size (W x D) N/A 3/16 x 3/32 in | Outside Diameter N/A 6.350 in161.29 mm | Dimension HD N/A 3.630 in92.20 mm | Dimension L N/A 2.410 in61.21 mm |
CAD
N/A ![]() |