• S flanges are made of high strength cast iron and are bored-to- size for a slip fit on standard shafts.
  • S flanges are easy to install, are readily available from stock in a wide range of popular bore sizes, and are supplied with two set screws at 90°.
  • The S Type coupling consists of two flanges and one sleeve.
126 - 150 of 152 | Results Per Page | View | Unit of Measure
« 6 7 
Clear Filter

Bore Size  (in)

Coupling Size

Keyway Size  (in)

Item Number

Description 

Bore Size 

Coupling Size

Keyway Size (W x D)

Outside Diameter

Dimension HD

Dimension L

CAD

Sort by
N/A 11S FLNG 2-3/8 5/8X5/16 KW N/A 2 3/8 in N/A 11S N/A 5/8 x 5/16 in N/A 9.625 in244.48 mm N/A 5.250 in133.35 mm N/A 3.440 in87.38 mm N/A CAD Icon (for items table)
N/A 11S FLNG 2-7/16 5/8X5/16 KW N/A 2 7/16 in N/A 11S N/A 5/8 x 5/16 in N/A 9.625 in244.48 mm N/A 5.250 in133.35 mm N/A 3.440 in87.38 mm N/A CAD Icon (for items table)
N/A 11S FLNG 3-3/8 7/8X7/16KW N/A 3 3/8 in N/A 11S N/A 7/8 x 7/16 in N/A 9.625 in244.48 mm N/A 5.250 in133.35 mm N/A 3.440 in87.38 mm N/A CAD Icon (for items table)
N/A 12S FLNG 3-7/8 1"X1/2 KW N/A 3 7/8 in N/A 12S N/A 1 x 1/2 in N/A 10.000 in254.00 mm N/A 5.750 in146.05 mm N/A 4.000 in101.60 mm N/A CAD Icon (for items table)
N/A 12S FLNG 1-15/16 1/2X1/4 KW N/A 1 15/16 in N/A 12S N/A 1/2 x 1/4 in N/A 10.000 in254.00 mm N/A 5.750 in146.05 mm N/A 4.000 in101.60 mm N/A CAD Icon (for items table)
N/A 12S FLNG 1-7/8 1/2X1/4 KW N/A 1 7/8 in N/A 12S N/A 1/2 x 1/4 in N/A 10.000 in254.00 mm N/A 5.750 in146.05 mm N/A 4.000 in101.60 mm N/A CAD Icon (for items table)
N/A 12S FLNG 2" 1/2X1/4 KW N/A 2 in N/A 12S N/A 1/2 x 1/4 in N/A 10.000 in254.00 mm N/A 5.750 in146.05 mm N/A 4.000 in101.60 mm N/A CAD Icon (for items table)
N/A 12S FLNG 2-1/4 1/2X1/4 KW N/A 2 1/4 in N/A 12S N/A 1/2 x 1/4 in N/A 10.000 in254.00 mm N/A 5.750 in146.05 mm N/A 4.000 in101.60 mm N/A CAD Icon (for items table)
N/A 12S FLNG 2-1/8 1/2X1/4 KW N/A 2 1/8 in N/A 12S N/A 1/2 x 1/4 in N/A 10.000 in254.00 mm N/A 5.750 in146.05 mm N/A 4.000 in101.60 mm N/A CAD Icon (for items table)
N/A 12S FLNG 2-7/8 3/4X3/8KW N/A 2 7/8 in N/A 12S N/A 3/4 x 3/8 in N/A 10.000 in254.00 mm N/A 5.750 in146.05 mm N/A 4.000 in101.60 mm N/A CAD Icon (for items table)
N/A 12S FLNG 1-1/2 3/8X3/16 KW N/A 1 1/2 in N/A 12S N/A 3/8 x 3/16 in N/A 10.000 in254.00 mm N/A 5.750 in146.05 mm N/A 4.000 in101.60 mm N/A CAD Icon (for items table)
N/A 12S FLNG 1-3/4 3/8X3/16 KW N/A 1 3/4 in N/A 12S N/A 3/8 x 3/16 in N/A 10.000 in254.00 mm N/A 5.750 in146.05 mm N/A 4.000 in101.60 mm N/A CAD Icon (for items table)
N/A 12S FLNG 1-5/8 3/8X3/16 KW N/A 1 5/8 in N/A 12S N/A 3/8 x 3/16 in N/A 10.000 in254.00 mm N/A 5.750 in146.05 mm N/A 4.000 in101.60 mm N/A CAD Icon (for items table)
N/A 12S FLNG 2-1/2 5/8X5/16 KW N/A 2 1/2 in N/A 12S N/A 5/8 x 5/16 in N/A 10.000 in254.00 mm N/A 5.750 in146.05 mm N/A 4.000 in101.60 mm N/A CAD Icon (for items table)
N/A 12S FLNG 2-3/4 5/8X5/16 KW N/A 2 3/4 in N/A 12S N/A 5/8 x 5/16 in N/A 10.000 in254.00 mm N/A 5.750 in146.05 mm N/A 4.000 in101.60 mm N/A CAD Icon (for items table)
N/A 12S FLNG 2-3/8 5/8X5/16 KW N/A 2 3/8 in N/A 12S N/A 5/8 x 5/16 in N/A 10.000 in254.00 mm N/A 5.750 in146.05 mm N/A 4.000 in101.60 mm N/A CAD Icon (for items table)
N/A 12S FLNG 2-7/16 5/8X5/16 KW N/A 2 7/16 in N/A 12S N/A 5/8 x 5/16 in N/A 10.000 in254.00 mm N/A 5.750 in146.05 mm N/A 4.000 in101.60 mm N/A CAD Icon (for items table)
N/A 12S FLNG 3-3/8 7/8X7/16 KW N/A 3 3/8 in N/A 12S N/A 7/8 x 7/16 in N/A 10.000 in254.00 mm N/A 5.750 in146.05 mm N/A 4.000 in101.60 mm N/A CAD Icon (for items table)
N/A 13S FLNG 2-1/8 1/2X1/4 KW N/A 2 1/8 in N/A 13S N/A 1/2 x 1/4 in N/A 11.750 in298.45 mm N/A 6.750 in171.45 mm N/A 4.380 in111.25 mm N/A CAD Icon (for items table)
N/A 13S FLNG 2-7/8 3/4X3/8 KW N/A 2 7/8 in N/A 13S N/A 3/4 x 3/8 in N/A 11.750 in298.45 mm N/A 6.750 in171.45 mm N/A 4.380 in111.25 mm N/A CAD Icon (for items table)
N/A 13S FLNG 2-3/8 5/8X5/16 KW N/A 2 3/8 in N/A 13S N/A 5/8 x 5/16 in N/A 11.750 in298.45 mm N/A 6.750 in171.45 mm N/A 4.380 in111.25 mm N/A CAD Icon (for items table)
N/A 13S FLNG 3-3/8 7/8X7/16 KW N/A 3 3/8 in N/A 13S N/A 7/8 x 7/16 in N/A 11.750 in298.45 mm N/A 6.750 in171.45 mm N/A 4.380 in111.25 mm N/A CAD Icon (for items table)
N/A 13S FLNG 4-7/16 1"X1/2KW N/A 4 7/16 in N/A 13S N/A 1 x 1/2 in N/A 11.750 in298.45 mm N/A 6.750 in171.45 mm N/A 4.380 in111.25 mm N/A CAD Icon (for items table)
N/A 14S FLNG 2-1/8 1/2X1/4 KW N/A 2 1/8 in N/A 14S N/A 1/2 x 1/4 in N/A 13.875 in352.43 mm N/A 7.500 in190.50 mm N/A 4.500 in114.30 mm N/A CAD Icon (for items table)
N/A 14S FLNG 2-7/8 3/4X3/8 KW N/A 2 7/8 in N/A 14S N/A 3/4 x 3/8 in N/A 13.875 in352.43 mm N/A 7.500 in190.50 mm N/A 4.500 in114.30 mm N/A CAD Icon (for items table)
126 - 150 of 152 | Results Per Page | View | Unit of Measure
« 6 7