68514436139
Description
N/A 8S FLNG 1-5/16 5/16X5/32 KW
Bore Size
N/A 1 5/16 in
Coupling Size
N/A 8S
Keyway Size (W x D)
N/A 5/16 x 5/32 in
Outside Diameter
N/A 5.450 in 138.43 mm
Dimension HD
N/A 3.250 in 82.55 mm
Dimension L
N/A 2.100 in 53.34 mm
CAD
N/A
68514436155
Description
N/A 9S FLNG 1-3/8 5/16X5/32 KW
Bore Size
N/A 1 3/8 in
Coupling Size
N/A 9S
Keyway Size (W x D)
N/A 5/16 x 5/32 in
Outside Diameter
N/A 6.350 in 161.29 mm
Dimension HD
N/A 3.630 in 92.20 mm
Dimension L
N/A 2.410 in 61.21 mm
CAD
N/A
68514436172
Description
N/A 10S FLNG 1-3/8 5/16X5/32KW
Bore Size
N/A 1 3/8 in
Coupling Size
N/A 10S
Keyway Size (W x D)
N/A 5/16 x 5/32 in
Outside Diameter
N/A 7.500 in 190.50 mm
Dimension HD
N/A 4.380 in 111.25 mm
Dimension L
N/A 2.700 in 68.58 mm
CAD
N/A
68514436190
Description
N/A 11S FLNG 1-3/8 5/16X5/32KW
Bore Size
N/A 1 3/8 in
Coupling Size
N/A 11S
Keyway Size (W x D)
N/A 5/16 x 5/32 in
Outside Diameter
N/A 9.625 in 244.48 mm
Dimension HD
N/A 5.250 in 133.35 mm
Dimension L
N/A 3.440 in 87.38 mm
CAD
N/A
68514436150
Description
N/A 8S FLNG 2-3/8 5/8X1/8 KW
Bore Size
N/A 2 3/8 in
Coupling Size
N/A 8S
Keyway Size (W x D)
N/A 5/8 x 1/8 in
Outside Diameter
N/A 5.450 in 138.43 mm
Dimension HD
N/A 3.250 in 82.55 mm
Dimension L
N/A 2.100 in 53.34 mm
CAD
N/A
68514436169
Description
N/A 9S FLNG 2-1/2 5/8X3/16 KW
Bore Size
N/A 2 1/2 in
Coupling Size
N/A 9S
Keyway Size (W x D)
N/A 5/8 x 3/16 in
Outside Diameter
N/A 6.350 in 161.29 mm
Dimension HD
N/A 3.630 in 92.20 mm
Dimension L
N/A 2.410 in 61.21 mm
CAD
N/A
68514446349
Description
N/A 9S FLNG 2-3/4 5/8X3/16 KW
Bore Size
N/A 2 3/4 in
Coupling Size
N/A 9S
Keyway Size (W x D)
N/A 5/8 x 3/16 in
Outside Diameter
N/A 6.350 in 161.29 mm
Dimension HD
N/A 3.630 in 92.20 mm
Dimension L
N/A 2.410 in 61.21 mm
CAD
N/A
68514436168
Description
N/A 9S FLNG 2-3/8 5/8X5/16 KW
Bore Size
N/A 2 3/8 in
Coupling Size
N/A 9S
Keyway Size (W x D)
N/A 5/8 x 5/16 in
Outside Diameter
N/A 6.350 in 161.29 mm
Dimension HD
N/A 3.630 in 92.20 mm
Dimension L
N/A 2.410 in 61.21 mm
CAD
N/A
68514436186
Description
N/A 10S FLNG 2-1/2 5/8X5/16 KW
Bore Size
N/A 2 1/2 in
Coupling Size
N/A 10S
Keyway Size (W x D)
N/A 5/8 x 5/16 in
Outside Diameter
N/A 7.500 in 190.50 mm
Dimension HD
N/A 4.380 in 111.25 mm
Dimension L
N/A 2.700 in 68.58 mm
CAD N/A
68514446585
Description
N/A 10S FLNG 2-3/4 5/8X5/16 KW
Bore Size
N/A 2 3/4 in
Coupling Size
N/A 10S
Keyway Size (W x D)
N/A 5/8 x 5/16 in
Outside Diameter
N/A 7.500 in 190.50 mm
Dimension HD
N/A 4.380 in 111.25 mm
Dimension L
N/A 2.700 in 68.58 mm
CAD N/A
68514436184
Description
N/A 10S FLNG 2-3/8 5/8X5/16 KW
Bore Size
N/A 2 3/8 in
Coupling Size
N/A 10S
Keyway Size (W x D)
N/A 5/8 x 5/16 in
Outside Diameter
N/A 7.500 in 190.50 mm
Dimension HD
N/A 4.380 in 111.25 mm
Dimension L
N/A 2.700 in 68.58 mm
CAD N/A
68514436185
Description
N/A 10S FLNG 2-7/16 5/8X5/16KW
Bore Size
N/A 2 7/16 in
Coupling Size
N/A 10S
Keyway Size (W x D)
N/A 5/8 x 5/16 in
Outside Diameter
N/A 7.500 in 190.50 mm
Dimension HD
N/A 4.380 in 111.25 mm
Dimension L
N/A 2.700 in 68.58 mm
CAD N/A
68514456581
Description
N/A 11S FLNG 2-1/2 5/8X5/16 KW
Bore Size
N/A 2 1/2 in
Coupling Size
N/A 11S
Keyway Size (W x D)
N/A 5/8 x 5/16 in
Outside Diameter
N/A 9.625 in 244.48 mm
Dimension HD
N/A 5.250 in 133.35 mm
Dimension L
N/A 3.440 in 87.38 mm
CAD
N/A
68514445543
Description
N/A 11S FLNG 2-3/4 5/8X5/16KW
Bore Size
N/A 2 3/4 in
Coupling Size
N/A 11S
Keyway Size (W x D)
N/A 5/8 x 5/16 in
Outside Diameter
N/A 9.625 in 244.48 mm
Dimension HD
N/A 5.250 in 133.35 mm
Dimension L
N/A 3.440 in 87.38 mm
CAD
N/A
68514436196
Description
N/A 11S FLNG 2-3/8 5/8X5/16 KW
Bore Size
N/A 2 3/8 in
Coupling Size
N/A 11S
Keyway Size (W x D)
N/A 5/8 x 5/16 in
Outside Diameter
N/A 9.625 in 244.48 mm
Dimension HD
N/A 5.250 in 133.35 mm
Dimension L
N/A 3.440 in 87.38 mm
CAD
N/A
68514455229
Description
N/A 11S FLNG 2-7/16 5/8X5/16 KW
Bore Size
N/A 2 7/16 in
Coupling Size
N/A 11S
Keyway Size (W x D)
N/A 5/8 x 5/16 in
Outside Diameter
N/A 9.625 in 244.48 mm
Dimension HD
N/A 5.250 in 133.35 mm
Dimension L
N/A 3.440 in 87.38 mm
CAD
N/A
68514447895
Description
N/A 12S FLNG 2-1/2 5/8X5/16 KW
Bore Size
N/A 2 1/2 in
Coupling Size
N/A 12S
Keyway Size (W x D)
N/A 5/8 x 5/16 in
Outside Diameter
N/A 10.000 in 254.00 mm
Dimension HD
N/A 5.750 in 146.05 mm
Dimension L
N/A 4.000 in 101.60 mm
CAD
N/A
68514454940
Description
N/A 12S FLNG 2-3/4 5/8X5/16 KW
Bore Size
N/A 2 3/4 in
Coupling Size
N/A 12S
Keyway Size (W x D)
N/A 5/8 x 5/16 in
Outside Diameter
N/A 10.000 in 254.00 mm
Dimension HD
N/A 5.750 in 146.05 mm
Dimension L
N/A 4.000 in 101.60 mm
CAD
N/A
68514436203
Description
N/A 12S FLNG 2-3/8 5/8X5/16 KW
Bore Size
N/A 2 3/8 in
Coupling Size
N/A 12S
Keyway Size (W x D)
N/A 5/8 x 5/16 in
Outside Diameter
N/A 10.000 in 254.00 mm
Dimension HD
N/A 5.750 in 146.05 mm
Dimension L
N/A 4.000 in 101.60 mm
CAD
N/A
68514456808
Description
N/A 12S FLNG 2-7/16 5/8X5/16 KW
Bore Size
N/A 2 7/16 in
Coupling Size
N/A 12S
Keyway Size (W x D)
N/A 5/8 x 5/16 in
Outside Diameter
N/A 10.000 in 254.00 mm
Dimension HD
N/A 5.750 in 146.05 mm
Dimension L
N/A 4.000 in 101.60 mm
CAD
N/A
68514435442
Description
N/A 13S FLNG 2-3/8 5/8X5/16 KW
Bore Size
N/A 2 3/8 in
Coupling Size
N/A 13S
Keyway Size (W x D)
N/A 5/8 x 5/16 in
Outside Diameter
N/A 11.750 in 298.45 mm
Dimension HD
N/A 6.750 in 171.45 mm
Dimension L
N/A 4.380 in 111.25 mm
CAD
N/A
68514455063
Description
N/A 14S FLNG 2-3/8 5/8X5/16 KW
Bore Size
N/A 2 3/8 in
Coupling Size
N/A 14S
Keyway Size (W x D)
N/A 5/8 x 5/16 in
Outside Diameter
N/A 13.875 in 352.43 mm
Dimension HD
N/A 7.500 in 190.50 mm
Dimension L
N/A 4.500 in 114.30 mm
CAD
N/A
68514436188
Description
N/A 10S FLNG 3-3/8 7/8X3/16KW
Bore Size
N/A 3 3/8 in
Coupling Size
N/A 10S
Keyway Size (W x D)
N/A 7/8 x 3/16 in
Outside Diameter
N/A 7.500 in 190.50 mm
Dimension HD
N/A 4.380 in 111.25 mm
Dimension L
N/A 2.700 in 68.58 mm
CAD
N/A
68514436198
Description
N/A 11S FLNG 3-3/8 7/8X7/16KW
Bore Size
N/A 3 3/8 in
Coupling Size
N/A 11S
Keyway Size (W x D)
N/A 7/8 x 7/16 in
Outside Diameter
N/A 9.625 in 244.48 mm
Dimension HD
N/A 5.250 in 133.35 mm
Dimension L
N/A 3.440 in 87.38 mm
CAD
N/A
68514436205
Description
N/A 12S FLNG 3-3/8 7/8X7/16 KW
Bore Size
N/A 3 3/8 in
Coupling Size
N/A 12S
Keyway Size (W x D)
N/A 7/8 x 7/16 in
Outside Diameter
N/A 10.000 in 254.00 mm
Dimension HD
N/A 5.750 in 146.05 mm
Dimension L
N/A 4.000 in 101.60 mm
CAD
N/A