Part Number |
Description |
Bore Size |
Coupling Size |
Keyway Size (W x D) |
Outside Diameter |
Dimension HD |
Dimension L |
CAD |
---|---|---|---|---|---|---|---|---|
68514436196 | Description N/A 11S-FLNG-2-3/8-5/8X5/16KW | Bore Size N/A 2 3/8 in | Coupling Size N/A 11S | Keyway Size (W x D) N/A 5/8 x 5/16 in | Outside Diameter N/A 9.625 in244.48 mm | Dimension HD N/A 5.250 in133.35 mm | Dimension L N/A 3.440 in87.38 mm |
CAD
N/A ![]() |
68514455229 | Description N/A 11S-FLNG-2-7/16-5/8X5/16KW | Bore Size N/A 2 7/16 in | Coupling Size N/A 11S | Keyway Size (W x D) N/A 5/8 x 5/16 in | Outside Diameter N/A 9.625 in244.48 mm | Dimension HD N/A 5.250 in133.35 mm | Dimension L N/A 3.440 in87.38 mm |
CAD
N/A ![]() |
68514436198 | Description N/A 11S-FLNG-3-3/8-7/8X7/16KW | Bore Size N/A 3 3/8 in | Coupling Size N/A 11S | Keyway Size (W x D) N/A 7/8 x 7/16 in | Outside Diameter N/A 9.625 in244.48 mm | Dimension HD N/A 5.250 in133.35 mm | Dimension L N/A 3.440 in87.38 mm |
CAD
N/A ![]() |
68514436206 | Description N/A 12S-FLNG-3-7/8-1"X1/2KW | Bore Size N/A 3 7/8 in | Coupling Size N/A 12S | Keyway Size (W x D) N/A 1 x 1/2 in | Outside Diameter N/A 10.000 in254.00 mm | Dimension HD N/A 5.750 in146.05 mm | Dimension L N/A 4.000 in101.60 mm |
CAD
N/A ![]() |
68514456796 | Description N/A 12S-FLNG-1-15/16-1/2X1/4KW | Bore Size N/A 1 15/16 in | Coupling Size N/A 12S | Keyway Size (W x D) N/A 1/2 x 1/4 in | Outside Diameter N/A 10.000 in254.00 mm | Dimension HD N/A 5.750 in146.05 mm | Dimension L N/A 4.000 in101.60 mm |
CAD
N/A ![]() |
68514436201 | Description N/A 12S-FLNG-1-7/8-1/2X1/4KW | Bore Size N/A 1 7/8 in | Coupling Size N/A 12S | Keyway Size (W x D) N/A 1/2 x 1/4 in | Outside Diameter N/A 10.000 in254.00 mm | Dimension HD N/A 5.750 in146.05 mm | Dimension L N/A 4.000 in101.60 mm |
CAD
N/A ![]() |
68514445672 | Description N/A 12S-FLNG-2"-1/2X1/4KW | Bore Size N/A 2 in | Coupling Size N/A 12S | Keyway Size (W x D) N/A 1/2 x 1/4 in | Outside Diameter N/A 10.000 in254.00 mm | Dimension HD N/A 5.750 in146.05 mm | Dimension L N/A 4.000 in101.60 mm |
CAD
N/A ![]() |
68514455560 | Description N/A 12S-FLNG-2-1/4-1/2X1/4KW | Bore Size N/A 2 1/4 in | Coupling Size N/A 12S | Keyway Size (W x D) N/A 1/2 x 1/4 in | Outside Diameter N/A 10.000 in254.00 mm | Dimension HD N/A 5.750 in146.05 mm | Dimension L N/A 4.000 in101.60 mm |
CAD
N/A ![]() |
68514436202 | Description N/A 12S-FLNG-2-1/8-1/2X1/4KW | Bore Size N/A 2 1/8 in | Coupling Size N/A 12S | Keyway Size (W x D) N/A 1/2 x 1/4 in | Outside Diameter N/A 10.000 in254.00 mm | Dimension HD N/A 5.750 in146.05 mm | Dimension L N/A 4.000 in101.60 mm |
CAD
N/A ![]() |
68514436204 | Description N/A 12S-FLNG-2-7/8-3/4X3/8KW | Bore Size N/A 2 7/8 in | Coupling Size N/A 12S | Keyway Size (W x D) N/A 3/4 x 3/8 in | Outside Diameter N/A 10.000 in254.00 mm | Dimension HD N/A 5.750 in146.05 mm | Dimension L N/A 4.000 in101.60 mm |
CAD
N/A ![]() |
68514436200 | Description N/A 12S-FLNG-1-1/2-3/8X3/16KW | Bore Size N/A 1 1/2 in | Coupling Size N/A 12S | Keyway Size (W x D) N/A 3/8 x 3/16 in | Outside Diameter N/A 10.000 in254.00 mm | Dimension HD N/A 5.750 in146.05 mm | Dimension L N/A 4.000 in101.60 mm |
CAD
N/A ![]() |
68514441773 | Description N/A 12S-FLNG-1-3/4-3/8X3/16KW | Bore Size N/A 1 3/4 in | Coupling Size N/A 12S | Keyway Size (W x D) N/A 3/8 x 3/16 in | Outside Diameter N/A 10.000 in254.00 mm | Dimension HD N/A 5.750 in146.05 mm | Dimension L N/A 4.000 in101.60 mm |
CAD
N/A ![]() |
68514455059 | Description N/A 12S-FLNG-1-5/8-3/8X3/16KW | Bore Size N/A 1 5/8 in | Coupling Size N/A 12S | Keyway Size (W x D) N/A 3/8 x 3/16 in | Outside Diameter N/A 10.000 in254.00 mm | Dimension HD N/A 5.750 in146.05 mm | Dimension L N/A 4.000 in101.60 mm |
CAD
N/A ![]() |
68514447895 | Description N/A 12S-FLNG-2-1/2-5/8X5/16KW | Bore Size N/A 2 1/2 in | Coupling Size N/A 12S | Keyway Size (W x D) N/A 5/8 x 5/16 in | Outside Diameter N/A 10.000 in254.00 mm | Dimension HD N/A 5.750 in146.05 mm | Dimension L N/A 4.000 in101.60 mm |
CAD
N/A ![]() |
68514454940 | Description N/A 12S-FLNG-2-3/4-5/8X5/16KW | Bore Size N/A 2 3/4 in | Coupling Size N/A 12S | Keyway Size (W x D) N/A 5/8 x 5/16 in | Outside Diameter N/A 10.000 in254.00 mm | Dimension HD N/A 5.750 in146.05 mm | Dimension L N/A 4.000 in101.60 mm |
CAD
N/A ![]() |
68514436203 | Description N/A 12S-FLNG-2-3/8-5/8X5/16KW | Bore Size N/A 2 3/8 in | Coupling Size N/A 12S | Keyway Size (W x D) N/A 5/8 x 5/16 in | Outside Diameter N/A 10.000 in254.00 mm | Dimension HD N/A 5.750 in146.05 mm | Dimension L N/A 4.000 in101.60 mm |
CAD
N/A ![]() |
68514456808 | Description N/A 12S-FLNG-2-7/16-5/8X5/16KW | Bore Size N/A 2 7/16 in | Coupling Size N/A 12S | Keyway Size (W x D) N/A 5/8 x 5/16 in | Outside Diameter N/A 10.000 in254.00 mm | Dimension HD N/A 5.750 in146.05 mm | Dimension L N/A 4.000 in101.60 mm |
CAD
N/A ![]() |
68514436205 | Description N/A 12S-FLNG-3-3/8-7/8X7/16KW | Bore Size N/A 3 3/8 in | Coupling Size N/A 12S | Keyway Size (W x D) N/A 7/8 x 7/16 in | Outside Diameter N/A 10.000 in254.00 mm | Dimension HD N/A 5.750 in146.05 mm | Dimension L N/A 4.000 in101.60 mm |
CAD
N/A ![]() |
68514455060 | Description N/A 13S-FLNG-2-1/8-1/2X1/4KW | Bore Size N/A 2 1/8 in | Coupling Size N/A 13S | Keyway Size (W x D) N/A 1/2 x 1/4 in | Outside Diameter N/A 11.750 in298.45 mm | Dimension HD N/A 6.750 in171.45 mm | Dimension L N/A 4.380 in111.25 mm |
CAD
N/A ![]() |
68514435443 | Description N/A 13S-FLNG-2-7/8-3/4X3/8KW | Bore Size N/A 2 7/8 in | Coupling Size N/A 13S | Keyway Size (W x D) N/A 3/4 x 3/8 in | Outside Diameter N/A 11.750 in298.45 mm | Dimension HD N/A 6.750 in171.45 mm | Dimension L N/A 4.380 in111.25 mm |
CAD
N/A ![]() |
68514435442 | Description N/A 13S-FLNG-2-3/8-5/8X5/16KW | Bore Size N/A 2 3/8 in | Coupling Size N/A 13S | Keyway Size (W x D) N/A 5/8 x 5/16 in | Outside Diameter N/A 11.750 in298.45 mm | Dimension HD N/A 6.750 in171.45 mm | Dimension L N/A 4.380 in111.25 mm |
CAD
N/A ![]() |
68514455061 | Description N/A 13S-FLNG-3-3/8-7/8X7/16KW | Bore Size N/A 3 3/8 in | Coupling Size N/A 13S | Keyway Size (W x D) N/A 7/8 x 7/16 in | Outside Diameter N/A 11.750 in298.45 mm | Dimension HD N/A 6.750 in171.45 mm | Dimension L N/A 4.380 in111.25 mm |
CAD
N/A ![]() |
68514476278 | Description N/A 13S-FLNG-4-7/16-1/2X1/4KW | Bore Size N/A 4 7/16 in | Coupling Size N/A 13S | Keyway Size (W x D) N/A 1 x 1/2 in | Outside Diameter N/A 11.750 in298.45 mm | Dimension HD N/A 6.750 in171.45 mm | Dimension L N/A 4.380 in111.25 mm |
CAD
N/A ![]() |
68514455062 | Description N/A 14S-FLNG-2-1/8-1/2X1/4KW | Bore Size N/A 2 1/8 in | Coupling Size N/A 14S | Keyway Size (W x D) N/A 1/2 x 1/4 in | Outside Diameter N/A 13.875 in352.43 mm | Dimension HD N/A 7.500 in190.50 mm | Dimension L N/A 4.500 in114.30 mm |
CAD
N/A ![]() |
68514435446 | Description N/A 14S-FLNG-2-7/8-3/4X3/8KW | Bore Size N/A 2 7/8 in | Coupling Size N/A 14S | Keyway Size (W x D) N/A 3/4 x 3/8 in | Outside Diameter N/A 13.875 in352.43 mm | Dimension HD N/A 7.500 in190.50 mm | Dimension L N/A 4.500 in114.30 mm |
CAD
N/A ![]() |