- Product Types of LovejoyProduct Types of Lovejoy
- Couplings & Power Transmission Parts CatalogCouplings & Power Transmission Parts Catalog
- S-Flex Endurance® CouplingsS-Flex Endurance® Couplings
- S Type Flanges with Keyway - Inch (Imperial) BoresS Type Flanges with Keyway - Inch (Imperial) Bores
- View Items
S Type Flanges with Keyway - Inch (Imperial) Bores
S Type Flanges with Keyway - Inch (Imperial) Bores
S-Flex Endurance® Couplings
- S flanges are made of high strength cast iron and are bored-to- size for a slip fit on standard shafts.
- S flanges are easy to install, are readily available from stock in a wide range of popular bore sizes, and are supplied with two set screws at 90°.
- The S Type coupling consists of two flanges and one sleeve.
Item Number |
Description |
Bore Size |
Coupling Size |
Keyway Size (W x D) |
Outside Diameter |
Dimension HD |
Dimension L |
CAD |
---|---|---|---|---|---|---|---|---|
68514436196 | Description N/A 11S FLNG 2-3/8 5/8X5/16 KW | Bore Size N/A 2 3/8 in | Coupling Size N/A 11S | Keyway Size (W x D) N/A 5/8 x 5/16 in | Outside Diameter N/A 9.625 in244.48 mm | Dimension HD N/A 5.250 in133.35 mm | Dimension L N/A 3.440 in87.38 mm | CAD N/A |
68514455229 | Description N/A 11S FLNG 2-7/16 5/8X5/16 KW | Bore Size N/A 2 7/16 in | Coupling Size N/A 11S | Keyway Size (W x D) N/A 5/8 x 5/16 in | Outside Diameter N/A 9.625 in244.48 mm | Dimension HD N/A 5.250 in133.35 mm | Dimension L N/A 3.440 in87.38 mm | CAD N/A |
68514436198 | Description N/A 11S FLNG 3-3/8 7/8X7/16KW | Bore Size N/A 3 3/8 in | Coupling Size N/A 11S | Keyway Size (W x D) N/A 7/8 x 7/16 in | Outside Diameter N/A 9.625 in244.48 mm | Dimension HD N/A 5.250 in133.35 mm | Dimension L N/A 3.440 in87.38 mm | CAD N/A |
68514436206 | Description N/A 12S FLNG 3-7/8 1"X1/2 KW | Bore Size N/A 3 7/8 in | Coupling Size N/A 12S | Keyway Size (W x D) N/A 1 x 1/2 in | Outside Diameter N/A 10.000 in254.00 mm | Dimension HD N/A 5.750 in146.05 mm | Dimension L N/A 4.000 in101.60 mm | CAD N/A |
68514456796 | Description N/A 12S FLNG 1-15/16 1/2X1/4 KW | Bore Size N/A 1 15/16 in | Coupling Size N/A 12S | Keyway Size (W x D) N/A 1/2 x 1/4 in | Outside Diameter N/A 10.000 in254.00 mm | Dimension HD N/A 5.750 in146.05 mm | Dimension L N/A 4.000 in101.60 mm | CAD N/A |
68514436201 | Description N/A 12S FLNG 1-7/8 1/2X1/4 KW | Bore Size N/A 1 7/8 in | Coupling Size N/A 12S | Keyway Size (W x D) N/A 1/2 x 1/4 in | Outside Diameter N/A 10.000 in254.00 mm | Dimension HD N/A 5.750 in146.05 mm | Dimension L N/A 4.000 in101.60 mm | CAD N/A |
68514445672 | Description N/A 12S FLNG 2" 1/2X1/4 KW | Bore Size N/A 2 in | Coupling Size N/A 12S | Keyway Size (W x D) N/A 1/2 x 1/4 in | Outside Diameter N/A 10.000 in254.00 mm | Dimension HD N/A 5.750 in146.05 mm | Dimension L N/A 4.000 in101.60 mm | CAD N/A |
68514455560 | Description N/A 12S FLNG 2-1/4 1/2X1/4 KW | Bore Size N/A 2 1/4 in | Coupling Size N/A 12S | Keyway Size (W x D) N/A 1/2 x 1/4 in | Outside Diameter N/A 10.000 in254.00 mm | Dimension HD N/A 5.750 in146.05 mm | Dimension L N/A 4.000 in101.60 mm | CAD N/A |
68514436202 | Description N/A 12S FLNG 2-1/8 1/2X1/4 KW | Bore Size N/A 2 1/8 in | Coupling Size N/A 12S | Keyway Size (W x D) N/A 1/2 x 1/4 in | Outside Diameter N/A 10.000 in254.00 mm | Dimension HD N/A 5.750 in146.05 mm | Dimension L N/A 4.000 in101.60 mm | CAD N/A |
68514436204 | Description N/A 12S FLNG 2-7/8 3/4X3/8KW | Bore Size N/A 2 7/8 in | Coupling Size N/A 12S | Keyway Size (W x D) N/A 3/4 x 3/8 in | Outside Diameter N/A 10.000 in254.00 mm | Dimension HD N/A 5.750 in146.05 mm | Dimension L N/A 4.000 in101.60 mm | CAD N/A |
68514436200 | Description N/A 12S FLNG 1-1/2 3/8X3/16 KW | Bore Size N/A 1 1/2 in | Coupling Size N/A 12S | Keyway Size (W x D) N/A 3/8 x 3/16 in | Outside Diameter N/A 10.000 in254.00 mm | Dimension HD N/A 5.750 in146.05 mm | Dimension L N/A 4.000 in101.60 mm | CAD N/A |
68514441773 | Description N/A 12S FLNG 1-3/4 3/8X3/16 KW | Bore Size N/A 1 3/4 in | Coupling Size N/A 12S | Keyway Size (W x D) N/A 3/8 x 3/16 in | Outside Diameter N/A 10.000 in254.00 mm | Dimension HD N/A 5.750 in146.05 mm | Dimension L N/A 4.000 in101.60 mm | CAD N/A |
68514455059 | Description N/A 12S FLNG 1-5/8 3/8X3/16 KW | Bore Size N/A 1 5/8 in | Coupling Size N/A 12S | Keyway Size (W x D) N/A 3/8 x 3/16 in | Outside Diameter N/A 10.000 in254.00 mm | Dimension HD N/A 5.750 in146.05 mm | Dimension L N/A 4.000 in101.60 mm | CAD N/A |
68514447895 | Description N/A 12S FLNG 2-1/2 5/8X5/16 KW | Bore Size N/A 2 1/2 in | Coupling Size N/A 12S | Keyway Size (W x D) N/A 5/8 x 5/16 in | Outside Diameter N/A 10.000 in254.00 mm | Dimension HD N/A 5.750 in146.05 mm | Dimension L N/A 4.000 in101.60 mm | CAD N/A |
68514454940 | Description N/A 12S FLNG 2-3/4 5/8X5/16 KW | Bore Size N/A 2 3/4 in | Coupling Size N/A 12S | Keyway Size (W x D) N/A 5/8 x 5/16 in | Outside Diameter N/A 10.000 in254.00 mm | Dimension HD N/A 5.750 in146.05 mm | Dimension L N/A 4.000 in101.60 mm | CAD N/A |
68514436203 | Description N/A 12S FLNG 2-3/8 5/8X5/16 KW | Bore Size N/A 2 3/8 in | Coupling Size N/A 12S | Keyway Size (W x D) N/A 5/8 x 5/16 in | Outside Diameter N/A 10.000 in254.00 mm | Dimension HD N/A 5.750 in146.05 mm | Dimension L N/A 4.000 in101.60 mm | CAD N/A |
68514456808 | Description N/A 12S FLNG 2-7/16 5/8X5/16 KW | Bore Size N/A 2 7/16 in | Coupling Size N/A 12S | Keyway Size (W x D) N/A 5/8 x 5/16 in | Outside Diameter N/A 10.000 in254.00 mm | Dimension HD N/A 5.750 in146.05 mm | Dimension L N/A 4.000 in101.60 mm | CAD N/A |
68514436205 | Description N/A 12S FLNG 3-3/8 7/8X7/16 KW | Bore Size N/A 3 3/8 in | Coupling Size N/A 12S | Keyway Size (W x D) N/A 7/8 x 7/16 in | Outside Diameter N/A 10.000 in254.00 mm | Dimension HD N/A 5.750 in146.05 mm | Dimension L N/A 4.000 in101.60 mm | CAD N/A |
68514455060 | Description N/A 13S FLNG 2-1/8 1/2X1/4 KW | Bore Size N/A 2 1/8 in | Coupling Size N/A 13S | Keyway Size (W x D) N/A 1/2 x 1/4 in | Outside Diameter N/A 11.750 in298.45 mm | Dimension HD N/A 6.750 in171.45 mm | Dimension L N/A 4.380 in111.25 mm | CAD N/A |
68514435443 | Description N/A 13S FLNG 2-7/8 3/4X3/8 KW | Bore Size N/A 2 7/8 in | Coupling Size N/A 13S | Keyway Size (W x D) N/A 3/4 x 3/8 in | Outside Diameter N/A 11.750 in298.45 mm | Dimension HD N/A 6.750 in171.45 mm | Dimension L N/A 4.380 in111.25 mm | CAD N/A |
68514435442 | Description N/A 13S FLNG 2-3/8 5/8X5/16 KW | Bore Size N/A 2 3/8 in | Coupling Size N/A 13S | Keyway Size (W x D) N/A 5/8 x 5/16 in | Outside Diameter N/A 11.750 in298.45 mm | Dimension HD N/A 6.750 in171.45 mm | Dimension L N/A 4.380 in111.25 mm | CAD N/A |
68514455061 | Description N/A 13S FLNG 3-3/8 7/8X7/16 KW | Bore Size N/A 3 3/8 in | Coupling Size N/A 13S | Keyway Size (W x D) N/A 7/8 x 7/16 in | Outside Diameter N/A 11.750 in298.45 mm | Dimension HD N/A 6.750 in171.45 mm | Dimension L N/A 4.380 in111.25 mm | CAD N/A |
68514476278 | Description N/A 13S FLNG 4-7/16 1"X1/2KW | Bore Size N/A 4 7/16 in | Coupling Size N/A 13S | Keyway Size (W x D) N/A 1 x 1/2 in | Outside Diameter N/A 11.750 in298.45 mm | Dimension HD N/A 6.750 in171.45 mm | Dimension L N/A 4.380 in111.25 mm | CAD N/A |
68514455062 | Description N/A 14S FLNG 2-1/8 1/2X1/4 KW | Bore Size N/A 2 1/8 in | Coupling Size N/A 14S | Keyway Size (W x D) N/A 1/2 x 1/4 in | Outside Diameter N/A 13.875 in352.43 mm | Dimension HD N/A 7.500 in190.50 mm | Dimension L N/A 4.500 in114.30 mm | CAD N/A |
68514435446 | Description N/A 14S FLNG 2-7/8 3/4X3/8 KW | Bore Size N/A 2 7/8 in | Coupling Size N/A 14S | Keyway Size (W x D) N/A 3/4 x 3/8 in | Outside Diameter N/A 13.875 in352.43 mm | Dimension HD N/A 7.500 in190.50 mm | Dimension L N/A 4.500 in114.30 mm | CAD N/A |