Batch CAD Cart (0)
  • Cart is empty
  • S flanges are made of high strength cast iron and are bored-to- size for a slip fit on standard shafts.
  • S flanges are easy to install, are readily available from stock in a wide range of popular bore sizes, and are supplied with two set screws at 90°.
  • The S Type coupling consists of two flanges and one sleeve.
1 - 25 of 152 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  
Clear Filter

Bore Size  (in)

Coupling Size

Keyway Size  (in)

Part Number

Description 

Bore Size 

Coupling Size

Keyway Size (W x D)

Outside Diameter

Dimension HD

Dimension L

CAD

Sort by
N/A 5S FLNG 1" 1/4X1/8 KW N/A 1 in N/A 5S N/A 1/4 x 1/8 in N/A 3.250 in82.55 mm N/A 1.880 in47.75 mm N/A 1.34 in34.04 mm N/A CAD
N/A 5S FLNG 1-1/16 1/4X1/8 KW N/A 1 1/16 in N/A 5S N/A 1/4 x 1/8 in N/A 3.250 in82.55 mm N/A 1.880 in47.75 mm N/A 1.34 in34.04 mm N/A CAD
N/A 5S FLNG 1-1/4 *1/4X1/16 KW N/A 1 1/4 in N/A 5S N/A 1/4 x 1/8 in N/A 3.250 in82.55 mm N/A 1.880 in47.75 mm N/A 1.34 in34.04 mm N/A CAD
N/A 5S FLNG 1-1/8 1/4X1/8 KW N/A 1 1/8 in N/A 5S N/A 1/4 x 1/8 in N/A 3.250 in82.55 mm N/A 1.880 in47.75 mm N/A 1.34 in34.04 mm N/A CAD
N/A 5S FLNG 1-3/16 1/4X1/8KW N/A 1 3/16 in N/A 5S N/A 1/4 x 1/8 in N/A 3.250 in82.55 mm N/A 1.880 in47.75 mm N/A 1.34 in34.04 mm N/A CAD
N/A 5S FLNG 15/16 1/4X1/8KW N/A 15/16 in N/A 5S N/A 1/4 x 1/8 in N/A 3.250 in82.55 mm N/A 1.880 in47.75 mm N/A 1.34 in34.04 mm N/A CAD
N/A 5S FLNG 1/2 1/8X1/16 KW N/A 1/2 in N/A 5S N/A 1/8 x 1/16 in N/A 3.250 in82.55 mm N/A 1.880 in47.75 mm N/A 1.34 in34.04 mm N/A CAD
N/A 5S FLNG 13/16 3/16X3/32 KW N/A 13/16 in N/A 5S N/A 3/16 x 3/32 in N/A 3.250 in82.55 mm N/A 1.880 in47.75 mm N/A 1.34 in34.04 mm N/A CAD
N/A 5S FLNG 3/4 3/16X3/32 KW N/A 3/4 in N/A 5S N/A 3/16 x 3/32 in N/A 3.250 in82.55 mm N/A 1.880 in47.75 mm N/A 1.34 in34.04 mm N/A CAD
N/A 5S FLNG 5/8 3/16X3/32 KW N/A 5/8 in N/A 5S N/A 3/16 x 3/32 in N/A 3.250 in82.55 mm N/A 1.880 in47.75 mm N/A 1.34 in34.04 mm N/A CAD
N/A 5S FLNG 7/8 3/16X3/32 KW N/A 7/8 in N/A 5S N/A 3/16 x 3/32 in N/A 3.250 in82.55 mm N/A 1.880 in47.75 mm N/A 1.34 in34.04 mm N/A CAD
N/A 6S FLNG 1" 1/4X1/8 KW N/A 1 in N/A 6S N/A 1/4 x 1/8 in N/A 4.000 in101.60 mm N/A 2.500 in63.50 mm N/A 1.640 in41.66 mm N/A CAD
N/A 6S FLNG 1-1/16 1/4X1/8 KW N/A 1 1/16 in N/A 6S N/A 1/4 x 1/8 in N/A 4.000 in101.60 mm N/A 2.500 in63.50 mm N/A 1.640 in41.66 mm N/A CAD
N/A 6S FLNG 1-1/4 1/4X1/8 KW N/A 1 1/4 in N/A 6S N/A 1/4 x 1/8 in N/A 4.000 in101.60 mm N/A 2.500 in63.50 mm N/A 1.640 in41.66 mm N/A CAD
N/A 6S FLNG 1-1/8 1/4X1/8 KW N/A 1 1/8 in N/A 6S N/A 1/4 x 1/8 in N/A 4.000 in101.60 mm N/A 2.500 in63.50 mm N/A 1.640 in41.66 mm N/A CAD
N/A 6S FLNG 1-3/16 1/4X1/8 KW N/A 1 3/16 in N/A 6S N/A 1/4 x 1/8 in N/A 4.000 in101.60 mm N/A 2.500 in63.50 mm N/A 1.640 in41.66 mm N/A CAD
N/A 6S FLNG 15/16 1/4X1/8 KW N/A 15/16 in N/A 6S N/A 1/4 x 1/8 in N/A 4.000 in101.60 mm N/A 2.500 in63.50 mm N/A 1.640 in41.66 mm N/A CAD
N/A 6S FLNG 3/4 3/16X3/32 KW N/A 3/4 in N/A 6S N/A 3/16 x 3/32 in N/A 4.000 in101.60 mm N/A 2.500 in63.50 mm N/A 1.640 in41.66 mm N/A CAD
N/A 6S FLNG 5/8 3/16X3/32 KW N/A 5/8 in N/A 6S N/A 3/16 x 3/32 in N/A 4.000 in101.60 mm N/A 2.500 in63.50 mm N/A 1.640 in41.66 mm N/A CAD
N/A 6S FLNG 7/8 3/16X3/32 KW N/A 7/8 in N/A 6S N/A 3/16 x 3/32 in N/A 4.000 in101.60 mm N/A 2.500 in63.50 mm N/A 1.640 in41.66 mm N/A CAD
N/A 6S FLNG 1-1/2 3/8X1/8 KW N/A 1 1/2 in N/A 6S N/A 3/8 x 1/8 in N/A 4.000 in101.60 mm N/A 2.500 in63.50 mm N/A 1.640 in41.66 mm N/A CAD
N/A 6S FLNG 1-5/8 3/8X1/8 KW N/A 1 5/8 in N/A 6S N/A 3/8 x 1/8 in N/A 4.000 in101.60 mm N/A 2.500 in63.50 mm N/A 1.640 in41.66 mm N/A CAD
N/A 6S FLNG 1-3/4 3/8X1/16KW N/A 1 3/4 in N/A 6S N/A 3/8 x 3/16 in N/A 4.000 in101.60 mm N/A 2.500 in63.50 mm N/A 1.640 in41.66 mm N/A CAD
N/A 6S FLNG 1-7/16 3/8X3/16 KW N/A 1 7/16 in N/A 6S N/A 3/8 x 3/16 in N/A 4.000 in101.60 mm N/A 2.500 in63.50 mm N/A 1.640 in41.66 mm N/A CAD
N/A 6S FLNG 1-3/8 5/16X5/32 KW N/A 1 3/8 in N/A 6S N/A 5/16 x 5/32 in N/A 4.000 in101.60 mm N/A 2.500 in63.50 mm N/A 1.640 in41.66 mm N/A CAD
1 - 25 of 152 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »