Part Number |
Description |
Bore Size |
Coupling Size |
Keyway Size (W x D) |
Outside Diameter |
Dimension HD |
Dimension L |
CAD |
---|---|---|---|---|---|---|---|---|
![]() | ||||||||
68514441564 | Description N/A 8S FLNG 32MM 10X3.3MM KW | Bore Size N/A 32.00 mm | Coupling Size N/A 8S | Keyway Size (W x D) N/A 10 x 3.3 mm | Outside Diameter N/A 5.450 in138.43 mm | Dimension HD N/A 3.250 in82.55 mm | Dimension L N/A 2.100 in53.34 mm |
CAD
N/A ![]() |
68514441565 | Description N/A 8S FLNG 38MM 10X3.3MM KW | Bore Size N/A 38.00 mm | Coupling Size N/A 8S | Keyway Size (W x D) N/A 10 x 3.3 mm | Outside Diameter N/A 5.450 in138.43 mm | Dimension HD N/A 3.250 in82.55 mm | Dimension L N/A 2.100 in53.34 mm |
CAD
N/A ![]() |
68514441566 | Description N/A 8S FLNG 42MM 12X3.3MM KW | Bore Size N/A 42 mm | Coupling Size N/A 8S | Keyway Size (W x D) N/A 12 x 3.3 mm | Outside Diameter N/A 5.450 in138.43 mm | Dimension HD N/A 3.250 in82.55 mm | Dimension L N/A 2.100 in53.34 mm |
CAD
N/A ![]() |
68514441567 | Description N/A 8S FLNG 45MM 14X3.8MM KW | Bore Size N/A 45.00 mm | Coupling Size N/A 8S | Keyway Size (W x D) N/A 14 x 3.8 mm | Outside Diameter N/A 5.450 in138.43 mm | Dimension HD N/A 3.250 in82.55 mm | Dimension L N/A 2.100 in53.34 mm |
CAD
N/A ![]() |
68514441568 | Description N/A 8S FLNG 48MM 14X3.8MM KW | Bore Size N/A 48.00 mm | Coupling Size N/A 8S | Keyway Size (W x D) N/A 14 x 3.8 mm | Outside Diameter N/A 5.450 in138.43 mm | Dimension HD N/A 3.250 in82.55 mm | Dimension L N/A 2.100 in53.34 mm |
CAD
N/A ![]() |
68514455746 | Description N/A 8S FLNG 24MM 8X3.3MM KW | Bore Size N/A 24.00 mm | Coupling Size N/A 8S | Keyway Size (W x D) N/A 8 x 3.3 mm | Outside Diameter N/A 5.450 in138.43 mm | Dimension HD N/A 3.250 in82.55 mm | Dimension L N/A 2.100 in53.34 mm |
CAD
N/A ![]() |
68514441562 | Description N/A 8S FLNG 28MM 8X3.3MM KW | Bore Size N/A 28.00 mm | Coupling Size N/A 8S | Keyway Size (W x D) N/A 8 x 3.3 mm | Outside Diameter N/A 5.450 in138.43 mm | Dimension HD N/A 3.250 in82.55 mm | Dimension L N/A 2.100 in53.34 mm |
CAD
N/A ![]() |
68514441563 | Description N/A 8S FLNG 30MM 8X3.3MM KW | Bore Size N/A 30.00 mm | Coupling Size N/A 8S | Keyway Size (W x D) N/A 8 x 3.3 mm | Outside Diameter N/A 5.450 in138.43 mm | Dimension HD N/A 3.250 in82.55 mm | Dimension L N/A 2.100 in53.34 mm |
CAD
N/A ![]() |
68514441577 | Description N/A 9S FLNG 32MM 10X3.3MM KW | Bore Size N/A 32.00 mm | Coupling Size N/A 9S | Keyway Size (W x D) N/A 10 x 3.3 mm | Outside Diameter N/A 6.350 in161.29 mm | Dimension HD N/A 3.630 in92.20 mm | Dimension L N/A 2.410 in61.21 mm |
CAD
N/A ![]() |
68514441578 | Description N/A 9S FLNG 38MM 10X3.3MM KW | Bore Size N/A 38.00 mm | Coupling Size N/A 9S | Keyway Size (W x D) N/A 10 x 3.3 mm | Outside Diameter N/A 6.350 in161.29 mm | Dimension HD N/A 3.630 in92.20 mm | Dimension L N/A 2.410 in61.21 mm |
CAD
N/A ![]() |
68514441579 | Description N/A 9S FLNG 42MM 12X3.3MM KW | Bore Size N/A 42 mm | Coupling Size N/A 9S | Keyway Size (W x D) N/A 12 x 3.3 mm | Outside Diameter N/A 6.350 in161.29 mm | Dimension HD N/A 3.630 in92.20 mm | Dimension L N/A 2.410 in61.21 mm |
CAD
N/A ![]() |
68514446034 | Description N/A 9S FLNG 45MM 14X3.8MMKW | Bore Size N/A 45.00 mm | Coupling Size N/A 9S | Keyway Size (W x D) N/A 14 x 3.8 mm | Outside Diameter N/A 6.350 in161.29 mm | Dimension HD N/A 3.630 in92.20 mm | Dimension L N/A 2.410 in61.21 mm |
CAD
N/A ![]() |
68514441580 | Description N/A 9S FLNG 48MM 14X3.8MM KW | Bore Size N/A 48.00 mm | Coupling Size N/A 9S | Keyway Size (W x D) N/A 14 x 3.8 mm | Outside Diameter N/A 6.350 in161.29 mm | Dimension HD N/A 3.630 in92.20 mm | Dimension L N/A 2.410 in61.21 mm |
CAD
N/A ![]() |
68514441576 | Description N/A 9S FLNG 30MM 8X3.3MM KW | Bore Size N/A 30.00 mm | Coupling Size N/A 9S | Keyway Size (W x D) N/A 8 x 3.3 mm | Outside Diameter N/A 6.350 in161.29 mm | Dimension HD N/A 3.630 in92.20 mm | Dimension L N/A 2.410 in61.21 mm |
CAD
N/A ![]() |
68514476593 | Description N/A 9S FLNG 64MM 18X4.4MM KW | Bore Size N/A 64.00 mm | Coupling Size N/A 9S | Keyway Size (W x D) N/A 18 x 4,4 mm | Outside Diameter N/A 6.350 in161.29 mm | Dimension HD N/A 3.630 in92.20 mm | Dimension L N/A 2.410 in61.21 mm |
CAD
N/A ![]() |
68514459839 | Description N/A 10S FLNG 32MM 10X3.3MM KW | Bore Size N/A 32.00 mm | Coupling Size N/A 10S | Keyway Size (W x D) N/A 10 x 3.3 mm | Outside Diameter N/A 7.500 in190.50 mm | Dimension HD N/A 4.380 in111.25 mm | Dimension L N/A 2.700 in68.58 mm |
CAD
N/A ![]() |
68514459721 | Description N/A 10S FLNG 35MM 10X3.3MM KW | Bore Size N/A 35.00 mm | Coupling Size N/A 10S | Keyway Size (W x D) N/A 10 x 3.3 mm | Outside Diameter N/A 7.500 in190.50 mm | Dimension HD N/A 4.380 in111.25 mm | Dimension L N/A 2.700 in68.58 mm |
CAD
N/A ![]() |
68514445222 | Description N/A 10S FLNG 38MM 10X3.3MM KW | Bore Size N/A 38.00 mm | Coupling Size N/A 10S | Keyway Size (W x D) N/A 10 x 3.3 mm | Outside Diameter N/A 7.500 in190.50 mm | Dimension HD N/A 4.380 in111.25 mm | Dimension L N/A 2.700 in68.58 mm |
CAD
N/A ![]() |
68514445883 | Description N/A 10S FLNG 42MM 12X3.3MM KW | Bore Size N/A 42 mm | Coupling Size N/A 10S | Keyway Size (W x D) N/A 12 x 3.3 mm | Outside Diameter N/A 7.500 in190.50 mm | Dimension HD N/A 4.380 in111.25 mm | Dimension L N/A 2.700 in68.58 mm |
CAD
N/A ![]() |
68514448389 | Description N/A 10S FLNG 45MM 14X3.8MM KW | Bore Size N/A 45.00 mm | Coupling Size N/A 10S | Keyway Size (W x D) N/A 14 x 3.8 mm | Outside Diameter N/A 7.500 in190.50 mm | Dimension HD N/A 4.380 in111.25 mm | Dimension L N/A 2.700 in68.58 mm |
CAD
N/A ![]() |
68514459838 | Description N/A 10S FLNG 48MM 14X3.8MM KW | Bore Size N/A 48.00 mm | Coupling Size N/A 10S | Keyway Size (W x D) N/A 14 x 3.8 mm | Outside Diameter N/A 7.500 in190.50 mm | Dimension HD N/A 4.380 in111.25 mm | Dimension L N/A 2.700 in68.58 mm |
CAD
N/A ![]() |
68514444380 | Description N/A 10S FLNG 50MM 14X3.8MM KW | Bore Size N/A 50.00 mm | Coupling Size N/A 10S | Keyway Size (W x D) N/A 14 x 3.8 mm | Outside Diameter N/A 7.500 in190.50 mm | Dimension HD N/A 4.380 in111.25 mm | Dimension L N/A 2.700 in68.58 mm |
CAD
N/A ![]() |
68514458450 | Description N/A 10S FLNG 52MM 16X4.3MM KW | Bore Size N/A 52.00 mm | Coupling Size N/A 10S | Keyway Size (W x D) N/A 16 x 4.3 mm | Outside Diameter N/A 7.500 in190.50 mm | Dimension HD N/A 4.380 in111.25 mm | Dimension L N/A 2.700 in68.58 mm |
CAD
N/A ![]() |
68514445956 | Description N/A 10S FLNG 55MM 16X4.3MM KW | Bore Size N/A 55.00 mm | Coupling Size N/A 10S | Keyway Size (W x D) N/A 16 x 4.3 mm | Outside Diameter N/A 7.500 in190.50 mm | Dimension HD N/A 4.380 in111.25 mm | Dimension L N/A 2.700 in68.58 mm |
CAD
N/A ![]() |
68514452009 | Description N/A 10S FLNG 60MM 18X4.4MM KW | Bore Size N/A 60.00 mm | Coupling Size N/A 10S | Keyway Size (W x D) N/A 18 x 4.4 mm | Outside Diameter N/A 7.500 in190.50 mm | Dimension HD N/A 4.380 in111.25 mm | Dimension L N/A 2.700 in68.58 mm |
CAD
N/A ![]() |