- Product Types of LovejoyProduct Types of Lovejoy
- Couplings & Power Transmission Parts CatalogCouplings & Power Transmission Parts Catalog
- S-Flex Endurance® CouplingsS-Flex Endurance® Couplings
- S Type Flanges with Keyway - Metric BoresS Type Flanges with Keyway - Metric Bores
- View Items
S Type Flanges with Keyway - Metric Bores
S Type Flanges with Keyway - Metric Bores
S-Flex Endurance® Couplings
- S flanges are made of high strength cast iron and are bored-to- size for a slip fit on standard shafts.
- S flanges are easy to install, are readily available from stock in a wide range of popular bore sizes, and are supplied with two set screws at 90°.
- The S Type coupling consists of two flanges and one sleeve.
Item Number |
Description |
Bore Size |
Coupling Size |
Keyway Size (W x D) |
Outside Diameter |
Dimension HD |
Dimension L |
CAD |
---|---|---|---|---|---|---|---|---|
68514452258 | Description N/A 10S FLNG 30MM 8X3.3MM KW | Bore Size N/A 30.00 mm | Coupling Size N/A 10S | Keyway Size (W x D) N/A 8 x 3.3 mm | Outside Diameter N/A 7.500 in190.50 mm | Dimension HD N/A 4.380 in111.25 mm | Dimension L N/A 2.700 in68.58 mm | CAD N/A |
68514459889 | Description N/A 11S FLNG 38MM 10X3.3MM KW | Bore Size N/A 38.00 mm | Coupling Size N/A 11S | Keyway Size (W x D) N/A 10 x 3.3 mm | Outside Diameter N/A 9.625 in244.48 mm | Dimension HD N/A 5.250 in133.35 mm | Dimension L N/A 3.440 in87.38 mm | CAD N/A |
68514459888 | Description N/A 11S FLNG 42MM 12X3.3MM KW | Bore Size N/A 42 mm | Coupling Size N/A 11S | Keyway Size (W x D) N/A 12 x 3.3 mm | Outside Diameter N/A 9.625 in244.48 mm | Dimension HD N/A 5.250 in133.35 mm | Dimension L N/A 3.440 in87.38 mm | CAD N/A |
68514459887 | Description N/A 11S FLNG 48MM 14X3.8MM KW | Bore Size N/A 48.00 mm | Coupling Size N/A 11S | Keyway Size (W x D) N/A 14 x 3.8 mm | Outside Diameter N/A 9.625 in244.48 mm | Dimension HD N/A 5.250 in133.35 mm | Dimension L N/A 3.440 in87.38 mm | CAD N/A |
68514459720 | Description N/A 11S FLNG 52MM 16X4.3MM KW | Bore Size N/A 52.00 mm | Coupling Size N/A 11S | Keyway Size (W x D) N/A 16 x 4.3 mm | Outside Diameter N/A 9.625 in244.48 mm | Dimension HD N/A 5.250 in133.35 mm | Dimension L N/A 3.440 in87.38 mm | CAD N/A |
68514452711 | Description N/A 11S FLNG 60MM 18X4.4MM KW | Bore Size N/A 60.00 mm | Coupling Size N/A 11S | Keyway Size (W x D) N/A 18 x 4.4 mm | Outside Diameter N/A 9.625 in244.48 mm | Dimension HD N/A 5.250 in133.35 mm | Dimension L N/A 3.440 in87.38 mm | CAD N/A |
68514459886 | Description N/A 11S FLNG 70MM 20X4.9MM KW | Bore Size N/A 70.00 mm | Coupling Size N/A 11S | Keyway Size (W x D) N/A 20 x 4.9 mm | Outside Diameter N/A 9.625 in244.48 mm | Dimension HD N/A 5.250 in133.35 mm | Dimension L N/A 3.440 in87.38 mm | CAD N/A |
68514459885 | Description N/A 11S FLNG 80MM 22X5.4MM KW | Bore Size N/A 80.00 mm | Coupling Size N/A 11S | Keyway Size (W x D) N/A 22 x 5.4 mm | Outside Diameter N/A 9.625 in244.48 mm | Dimension HD N/A 5.250 in133.35 mm | Dimension L N/A 3.440 in87.38 mm | CAD N/A |
68514459855 | Description N/A 12S FLNG 50MM 14X3.8MM KW | Bore Size N/A 50.00 mm | Coupling Size N/A 12S | Keyway Size (W x D) N/A 14 x 3.8 mm | Outside Diameter N/A 10.000 in254.00 mm | Dimension HD N/A 5.750 in146.05 mm | Dimension L N/A 4.000 in101.60 mm | CAD N/A |
68514454955 | Description N/A 12S FLNG 60MM 18X4.4MM KW | Bore Size N/A 60.00 mm | Coupling Size N/A 12S | Keyway Size (W x D) N/A 18 x 4.4 mm | Outside Diameter N/A 10.000 in254.00 mm | Dimension HD N/A 5.750 in146.05 mm | Dimension L N/A 4.000 in101.60 mm | CAD N/A |
68514454941 | Description N/A 12S FLNG 65MM 18X4.4MM KW | Bore Size N/A 65.00 mm | Coupling Size N/A 12S | Keyway Size (W x D) N/A 18 x 4.4 mm | Outside Diameter N/A 10.000 in254.00 mm | Dimension HD N/A 5.750 in146.05 mm | Dimension L N/A 4.000 in101.60 mm | CAD N/A |
68514458725 | Description N/A 12S FLNG 70MM 20X4.9MM KW | Bore Size N/A 70.00 mm | Coupling Size N/A 12S | Keyway Size (W x D) N/A 20 x 4.9 mm | Outside Diameter N/A 10.000 in254.00 mm | Dimension HD N/A 5.750 in146.05 mm | Dimension L N/A 4.000 in101.60 mm | CAD N/A |
68514459856 | Description N/A 12S FLNG 80MM 22X5.4MM KW | Bore Size N/A 80.00 mm | Coupling Size N/A 12S | Keyway Size (W x D) N/A 22 x 5.4 mm | Outside Diameter N/A 10.000 in254.00 mm | Dimension HD N/A 5.750 in146.05 mm | Dimension L N/A 4.000 in101.60 mm | CAD N/A |
68514459857 | Description N/A 12S FLNG 90MM 25X5.4MM KW | Bore Size N/A 90.00 mm | Coupling Size N/A 12S | Keyway Size (W x D) N/A 25 x 5.4 mm | Outside Diameter N/A 10.000 in254.00 mm | Dimension HD N/A 5.750 in146.05 mm | Dimension L N/A 4.000 in101.60 mm | CAD N/A |
68514476165 | Description N/A 12S FLNG 48MM 14X3.8MMKW | Bore Size N/A 48.00 mm | Coupling Size N/A 12S | Keyway Size (W x D) N/A 14 x 3.8 mm | Outside Diameter N/A 10.000 in254.00 mm | Dimension HD N/A 5.750 in146.05 mm | Dimension L N/A 4.000 in101.60 mm | CAD N/A |