Batch CAD Cart (0)
  • Cart is empty
  • S flanges are made of high strength cast iron and are bored-to- size for a slip fit on standard shafts.
  • S flanges are easy to install, are readily available from stock in a wide range of popular bore sizes, and are supplied with two set screws at 90°.
  • The S Type coupling consists of two flanges and one sleeve.
26 - 50 of 65 | Results Per Page | View | Unit of Measure
1 2 3 
Clear Filter

Bore Size (mm)

Coupling Size

Keyway Size  (mm)

Part Number

Description 

Bore Size

Coupling Size

Keyway Size (W x D)

Outside Diameter

Dimension HD

Dimension L

CAD

N/A 8S-FLNG-32MMH7-10X3.3MMKW N/A 32.00 mm N/A 8S N/A 10 x 3.3 mm N/A 5.450 in138.43 mm N/A 3.250 in82.55 mm N/A 2.100 in53.34 mm N/A CAD
N/A 8S-FLNG-38MMH7-10X3.3MMKW N/A 38.00 mm N/A 8S N/A 10 x 3.3 mm N/A 5.450 in138.43 mm N/A 3.250 in82.55 mm N/A 2.100 in53.34 mm N/A CAD
N/A 8S-FLNG-42MMH7-12X3.3MMKW N/A 42 mm N/A 8S N/A 12 X 3.3 mm N/A 5.450 in138.43 mm N/A 3.250 in82.55 mm N/A 2.100 in53.34 mm N/A CAD
N/A 8S-FLNG-45MMH7-14X3.8MMKW N/A 45.00 mm N/A 8S N/A 14 X 3.8 mm N/A 5.450 in138.43 mm N/A 3.250 in82.55 mm N/A 2.100 in53.34 mm N/A CAD
N/A 8S-FLNG-48MMH7-14X3.8MMKW N/A 48.00 mm N/A 8S N/A 14 X 3.8 mm N/A 5.450 in138.43 mm N/A 3.250 in82.55 mm N/A 2.100 in53.34 mm N/A CAD
N/A 8S-FLNG-24MMH7-8X3.3MMKW N/A 24.00 mm N/A 8S N/A 8 X 3.3 mm N/A 5.450 in138.43 mm N/A 3.250 in82.55 mm N/A 2.100 in53.34 mm N/A CAD
N/A 8S-FLNG-28MMH7-8X3.3MMKW N/A 28.00 mm N/A 8S N/A 8 X 3.3 mm N/A 5.450 in138.43 mm N/A 3.250 in82.55 mm N/A 2.100 in53.34 mm N/A CAD
N/A 8S-FLNG-30MMH7-8X3.3MMKW N/A 30.00 mm N/A 8S N/A 8 X 3.3 mm N/A 5.450 in138.43 mm N/A 3.250 in82.55 mm N/A 2.100 in53.34 mm N/A CAD
N/A 9S-FLNG-32MMH7-10X3.3MMKW N/A 32.00 mm N/A 9S N/A 10 x 3.3 mm N/A 6.350 in161.29 mm N/A 3.630 in92.20 mm N/A 2.410 in61.21 mm N/A CAD
N/A 9S-FLNG-38NNH7-10X3.3MMKW N/A 38.00 mm N/A 9S N/A 10 x 3.3 mm N/A 6.350 in161.29 mm N/A 3.630 in92.20 mm N/A 2.410 in61.21 mm N/A CAD
N/A 9S-FLNG-42MMH7-12X3.3MMKW N/A 42 mm N/A 9S N/A 12 X 3.3 mm N/A 6.350 in161.29 mm N/A 3.630 in92.20 mm N/A 2.410 in61.21 mm N/A CAD
N/A 9S-FLNG-45MMH7-14X3.8MMKW N/A 45.00 mm N/A 9S N/A 14 X 3.8 mm N/A 6.350 in161.29 mm N/A 3.630 in92.20 mm N/A 2.410 in61.21 mm N/A CAD
N/A 9S-FLNG-48MMH7-14X3.8MMKW N/A 48.00 mm N/A 9S N/A 14 X 3.8 mm N/A 6.350 in161.29 mm N/A 3.630 in92.20 mm N/A 2.410 in61.21 mm N/A CAD
N/A 9S-FLNG-30MMH7-8X3.3MMKW N/A 30.00 mm N/A 9S N/A 8 X 3.3 mm N/A 6.350 in161.29 mm N/A 3.630 in92.20 mm N/A 2.410 in61.21 mm N/A CAD
N/A 9S-FLNG-64MMH7-18X4.4MMKW N/A 64.00 mm N/A 9S N/A 18 x 4,4 mm N/A 6.350 in161.29 mm N/A 3.630 in92.20 mm N/A 2.410 in61.21 mm N/A CAD
N/A 10S-FLNG-32MMH7-10X3.3MMKW N/A 32.00 mm N/A 10S N/A 10 x 3.3 mm N/A 7.500 in190.50 mm N/A 4.380 in111.25 mm N/A 2.700 in68.58 mm N/A CAD
N/A 10S-FLNG-35MMH7-10X3.3MMKW N/A 35.00 mm N/A 10S N/A 10 x 3.3 mm N/A 7.500 in190.50 mm N/A 4.380 in111.25 mm N/A 2.700 in68.58 mm N/A CAD
N/A 10S-FLNG-38MMH7-10X3.3MMKW N/A 38.00 mm N/A 10S N/A 10 x 3.3 mm N/A 7.500 in190.50 mm N/A 4.380 in111.25 mm N/A 2.700 in68.58 mm N/A CAD
N/A 10S-FLNG-42MMH7-12X3.3MMKW N/A 42 mm N/A 10S N/A 12 X 3.3 mm N/A 7.500 in190.50 mm N/A 4.380 in111.25 mm N/A 2.700 in68.58 mm N/A CAD
N/A 10S-FLNG-45MMH7-14X3.8MMKW N/A 45.00 mm N/A 10S N/A 14 X 3.8 mm N/A 7.500 in190.50 mm N/A 4.380 in111.25 mm N/A 2.700 in68.58 mm N/A CAD
N/A 10S-FLNG-48MMH7-14X3.8MMKW N/A 48.00 mm N/A 10S N/A 14 X 3.8 mm N/A 7.500 in190.50 mm N/A 4.380 in111.25 mm N/A 2.700 in68.58 mm N/A CAD
N/A 10S-FLNG-50MMH7-14X3.8MMKW N/A 50.00 mm N/A 10S N/A 14 X 3.8 mm N/A 7.500 in190.50 mm N/A 4.380 in111.25 mm N/A 2.700 in68.58 mm N/A CAD
N/A 10S-FLNG-52MMH7-16X4.3MMKW N/A 52.00 mm N/A 10S N/A 16 x 4.3 mm N/A 7.500 in190.50 mm N/A 4.380 in111.25 mm N/A 2.700 in68.58 mm N/A CAD
N/A 10S-FLNG-55MMH7-16X4.3MMKW N/A 55.00 mm N/A 10S N/A 16 x 4.3 mm N/A 7.500 in190.50 mm N/A 4.380 in111.25 mm N/A 2.700 in68.58 mm N/A CAD
N/A 10S-FLNG-60MMH7-18X4.4MMKW N/A 60.00 mm N/A 10S N/A 18 X 4.4 mm N/A 7.500 in190.50 mm N/A 4.380 in111.25 mm N/A 2.700 in68.58 mm N/A CAD
26 - 50 of 65 | Results Per Page | View | Unit of Measure
1 2 3