68514444380
Description
N/A 10S FLNG 50MM 14X3.8MM KW
Bore Size
N/A 50.00 mm
Coupling Size
N/A 10S
Keyway Size (W x D)
N/A 14 x 3.8 mm
Outside Diameter
N/A 7.500 in 190.50 mm
Dimension HD
N/A 4.380 in 111.25 mm
Dimension L
N/A 2.700 in 68.58 mm
CAD
N/A
68514459887
Description
N/A 11S FLNG 48MM 14X3.8MM KW
Bore Size
N/A 48.00 mm
Coupling Size
N/A 11S
Keyway Size (W x D)
N/A 14 x 3.8 mm
Outside Diameter
N/A 9.625 in 244.48 mm
Dimension HD
N/A 5.250 in 133.35 mm
Dimension L
N/A 3.440 in 87.38 mm
CAD
N/A
68514459855
Description
N/A 12S FLNG 50MM 14X3.8MM KW
Bore Size
N/A 50.00 mm
Coupling Size
N/A 12S
Keyway Size (W x D)
N/A 14 x 3.8 mm
Outside Diameter
N/A 10.000 in 254.00 mm
Dimension HD
N/A 5.750 in 146.05 mm
Dimension L
N/A 4.000 in 101.60 mm
CAD
N/A
68514476165
Description
N/A 12S FLNG 48MM 14X3.8MMKW
Bore Size
N/A 48.00 mm
Coupling Size
N/A 12S
Keyway Size (W x D)
N/A 14 x 3.8 mm
Outside Diameter
N/A 10.000 in 254.00 mm
Dimension HD
N/A 5.750 in 146.05 mm
Dimension L
N/A 4.000 in 101.60 mm
CAD
N/A
68514458450
Description
N/A 10S FLNG 52MM 16X4.3MM KW
Bore Size
N/A 52.00 mm
Coupling Size
N/A 10S
Keyway Size (W x D)
N/A 16 x 4.3 mm
Outside Diameter
N/A 7.500 in 190.50 mm
Dimension HD
N/A 4.380 in 111.25 mm
Dimension L
N/A 2.700 in 68.58 mm
CAD
N/A
68514445956
Description
N/A 10S FLNG 55MM 16X4.3MM KW
Bore Size
N/A 55.00 mm
Coupling Size
N/A 10S
Keyway Size (W x D)
N/A 16 x 4.3 mm
Outside Diameter
N/A 7.500 in 190.50 mm
Dimension HD
N/A 4.380 in 111.25 mm
Dimension L
N/A 2.700 in 68.58 mm
CAD
N/A
68514459720
Description
N/A 11S FLNG 52MM 16X4.3MM KW
Bore Size
N/A 52.00 mm
Coupling Size
N/A 11S
Keyway Size (W x D)
N/A 16 x 4.3 mm
Outside Diameter
N/A 9.625 in 244.48 mm
Dimension HD
N/A 5.250 in 133.35 mm
Dimension L
N/A 3.440 in 87.38 mm
CAD
N/A
68514476593
Description
N/A 9S FLNG 64MM 18X4.4MM KW
Bore Size
N/A 64.00 mm
Coupling Size
N/A 9S
Keyway Size (W x D)
N/A 18 x 4,4 mm
Outside Diameter
N/A 6.350 in 161.29 mm
Dimension HD
N/A 3.630 in 92.20 mm
Dimension L
N/A 2.410 in 61.21 mm
CAD
N/A
68514452009
Description
N/A 10S FLNG 60MM 18X4.4MM KW
Bore Size
N/A 60.00 mm
Coupling Size
N/A 10S
Keyway Size (W x D)
N/A 18 x 4.4 mm
Outside Diameter
N/A 7.500 in 190.50 mm
Dimension HD
N/A 4.380 in 111.25 mm
Dimension L
N/A 2.700 in 68.58 mm
CAD
N/A
68514452711
Description
N/A 11S FLNG 60MM 18X4.4MM KW
Bore Size
N/A 60.00 mm
Coupling Size
N/A 11S
Keyway Size (W x D)
N/A 18 x 4.4 mm
Outside Diameter
N/A 9.625 in 244.48 mm
Dimension HD
N/A 5.250 in 133.35 mm
Dimension L
N/A 3.440 in 87.38 mm
CAD
N/A
68514454955
Description
N/A 12S FLNG 60MM 18X4.4MM KW
Bore Size
N/A 60.00 mm
Coupling Size
N/A 12S
Keyway Size (W x D)
N/A 18 x 4.4 mm
Outside Diameter
N/A 10.000 in 254.00 mm
Dimension HD
N/A 5.750 in 146.05 mm
Dimension L
N/A 4.000 in 101.60 mm
CAD
N/A
68514454941
Description
N/A 12S FLNG 65MM 18X4.4MM KW
Bore Size
N/A 65.00 mm
Coupling Size
N/A 12S
Keyway Size (W x D)
N/A 18 x 4.4 mm
Outside Diameter
N/A 10.000 in 254.00 mm
Dimension HD
N/A 5.750 in 146.05 mm
Dimension L
N/A 4.000 in 101.60 mm
CAD
N/A
68514459886
Description
N/A 11S FLNG 70MM 20X4.9MM KW
Bore Size
N/A 70.00 mm
Coupling Size
N/A 11S
Keyway Size (W x D)
N/A 20 x 4.9 mm
Outside Diameter
N/A 9.625 in 244.48 mm
Dimension HD
N/A 5.250 in 133.35 mm
Dimension L
N/A 3.440 in 87.38 mm
CAD
N/A
68514458725
Description
N/A 12S FLNG 70MM 20X4.9MM KW
Bore Size
N/A 70.00 mm
Coupling Size
N/A 12S
Keyway Size (W x D)
N/A 20 x 4.9 mm
Outside Diameter
N/A 10.000 in 254.00 mm
Dimension HD
N/A 5.750 in 146.05 mm
Dimension L
N/A 4.000 in 101.60 mm
CAD
N/A
68514459885
Description
N/A 11S FLNG 80MM 22X5.4MM KW
Bore Size
N/A 80.00 mm
Coupling Size
N/A 11S
Keyway Size (W x D)
N/A 22 x 5.4 mm
Outside Diameter
N/A 9.625 in 244.48 mm
Dimension HD
N/A 5.250 in 133.35 mm
Dimension L
N/A 3.440 in 87.38 mm
CAD
N/A
68514459856
Description
N/A 12S FLNG 80MM 22X5.4MM KW
Bore Size
N/A 80.00 mm
Coupling Size
N/A 12S
Keyway Size (W x D)
N/A 22 x 5.4 mm
Outside Diameter
N/A 10.000 in 254.00 mm
Dimension HD
N/A 5.750 in 146.05 mm
Dimension L
N/A 4.000 in 101.60 mm
CAD
N/A
68514459857
Description
N/A 12S FLNG 90MM 25X5.4MM KW
Bore Size
N/A 90.00 mm
Coupling Size
N/A 12S
Keyway Size (W x D)
N/A 25 x 5.4 mm
Outside Diameter
N/A 10.000 in 254.00 mm
Dimension HD
N/A 5.750 in 146.05 mm
Dimension L
N/A 4.000 in 101.60 mm
CAD
N/A
68514441515
Description
N/A 5S FLNG 14MM 5X2.3MM KW
Bore Size
N/A 14.00 mm
Coupling Size
N/A 5S
Keyway Size (W x D)
N/A 5 x 2.3 mm
Outside Diameter
N/A 3.250 in 82.55 mm
Dimension HD
N/A 1.880 in 47.75 mm
Dimension L
N/A 1.34 in 34.04 mm
CAD
N/A
68514441516
Description
N/A 5S FLNG 16MM 5X2.3MM KW
Bore Size
N/A 16.00 mm
Coupling Size
N/A 5S
Keyway Size (W x D)
N/A 5 x 2.3 mm
Outside Diameter
N/A 3.250 in 82.55 mm
Dimension HD
N/A 1.880 in 47.75 mm
Dimension L
N/A 1.34 in 34.04 mm
CAD
N/A
68514441517
Description
N/A 5S FLNG 19MM 6X2.8MM KW
Bore Size
N/A 19.00 mm
Coupling Size
N/A 5S
Keyway Size (W x D)
N/A 6 x 2.8 mm
Outside Diameter
N/A 3.250 in 82.55 mm
Dimension HD
N/A 1.880 in 47.75 mm
Dimension L
N/A 1.34 in 34.04 mm
CAD
N/A
68514441518
Description
N/A 5S FLNG 20MM 6X2.8MM KW
Bore Size
N/A 20.00 mm
Coupling Size
N/A 5S
Keyway Size (W x D)
N/A 6 x 2.8 mm
Outside Diameter
N/A 3.250 in 82.55 mm
Dimension HD
N/A 1.880 in 47.75 mm
Dimension L
N/A 1.34 in 34.04 mm
CAD
N/A
68514456571
Description
N/A 7S FLNG 19MM 6X2.8MM KW
Bore Size
N/A 19.00 mm
Coupling Size
N/A 7S
Keyway Size (W x D)
N/A 6 x 2.8 mm
Outside Diameter
N/A 4.625 in 117.48 mm
Dimension HD
N/A 2.810 in 71.37 mm
Dimension L
N/A 1.840 in 46.74 mm
CAD
N/A
68514441519
Description
N/A 5S FLNG 24MM 8X3.3MM KW
Bore Size
N/A 24.00 mm
Coupling Size
N/A 5S
Keyway Size (W x D)
N/A 8 x 3.3 mm
Outside Diameter
N/A 3.250 in 82.55 mm
Dimension HD
N/A 1.880 in 47.75 mm
Dimension L
N/A 1.34 in 34.04 mm
CAD
N/A
68514441520
Description
N/A 5S FLNG 25MM 8X3.3MM KW
Bore Size
N/A 25.00 mm
Coupling Size
N/A 5S
Keyway Size (W x D)
N/A 8 x 3.3 mm
Outside Diameter
N/A 3.250 in 82.55 mm
Dimension HD
N/A 1.880 in 47.75 mm
Dimension L
N/A 1.34 in 34.04 mm
CAD
N/A
68514441521
Description
N/A 5S FLNG 28MM 8X3.3MM KW
Bore Size
N/A 28.00 mm
Coupling Size
N/A 5S
Keyway Size (W x D)
N/A 8 x 3.3 mm
Outside Diameter
N/A 3.250 in 82.55 mm
Dimension HD
N/A 1.880 in 47.75 mm
Dimension L
N/A 1.34 in 34.04 mm
CAD
N/A