Batch CAD Cart (0)
  • Cart is empty
  • S flanges are made of high strength cast iron and are bored-to- size for a slip fit on standard shafts.
  • S flanges are easy to install, are readily available from stock in a wide range of popular bore sizes, and are supplied with two set screws at 90°.
  • The S Type coupling consists of two flanges and one sleeve.
51 - 65 of 65 | Results Per Page | View | Unit of Measure
1 2 3 
Clear Filter

Bore Size (mm)

Coupling Size

Keyway Size  (mm)

Part Number

Description 

Bore Size

Coupling Size

Keyway Size (W x D)

Outside Diameter

Dimension HD

Dimension L

CAD

Sort by
N/A 12S FLNG 50MM 14X3.8MM KW N/A 50.00 mm N/A 12S N/A 14 x 3.8 mm N/A 10.000 in254.00 mm N/A 5.750 in146.05 mm N/A 4.000 in101.60 mm N/A CAD
N/A 10S FLNG 50MM 14X3.8MM KW N/A 50.00 mm N/A 10S N/A 14 x 3.8 mm N/A 7.500 in190.50 mm N/A 4.380 in111.25 mm N/A 2.700 in68.58 mm N/A CAD
N/A 10S FLNG 52MM 16X4.3MM KW N/A 52.00 mm N/A 10S N/A 16 x 4.3 mm N/A 7.500 in190.50 mm N/A 4.380 in111.25 mm N/A 2.700 in68.58 mm N/A CAD
N/A 11S FLNG 52MM 16X4.3MM KW N/A 52.00 mm N/A 11S N/A 16 x 4.3 mm N/A 9.625 in244.48 mm N/A 5.250 in133.35 mm N/A 3.440 in87.38 mm N/A CAD
N/A 10S FLNG 55MM 16X4.3MM KW N/A 55.00 mm N/A 10S N/A 16 x 4.3 mm N/A 7.500 in190.50 mm N/A 4.380 in111.25 mm N/A 2.700 in68.58 mm N/A CAD
N/A 10S FLNG 60MM 18X4.4MM KW N/A 60.00 mm N/A 10S N/A 18 x 4.4 mm N/A 7.500 in190.50 mm N/A 4.380 in111.25 mm N/A 2.700 in68.58 mm N/A CAD
N/A 11S FLNG 60MM 18X4.4MM KW N/A 60.00 mm N/A 11S N/A 18 x 4.4 mm N/A 9.625 in244.48 mm N/A 5.250 in133.35 mm N/A 3.440 in87.38 mm N/A CAD
N/A 12S FLNG 60MM 18X4.4MM KW N/A 60.00 mm N/A 12S N/A 18 x 4.4 mm N/A 10.000 in254.00 mm N/A 5.750 in146.05 mm N/A 4.000 in101.60 mm N/A CAD
N/A 9S FLNG 64MM 18X4.4MM KW N/A 64.00 mm N/A 9S N/A 18 x 4,4 mm N/A 6.350 in161.29 mm N/A 3.630 in92.20 mm N/A 2.410 in61.21 mm N/A CAD
N/A 12S FLNG 65MM 18X4.4MM KW N/A 65.00 mm N/A 12S N/A 18 x 4.4 mm N/A 10.000 in254.00 mm N/A 5.750 in146.05 mm N/A 4.000 in101.60 mm N/A CAD
N/A 12S FLNG 70MM 20X4.9MM KW N/A 70.00 mm N/A 12S N/A 20 x 4.9 mm N/A 10.000 in254.00 mm N/A 5.750 in146.05 mm N/A 4.000 in101.60 mm N/A CAD
N/A 11S FLNG 70MM 20X4.9MM KW N/A 70.00 mm N/A 11S N/A 20 x 4.9 mm N/A 9.625 in244.48 mm N/A 5.250 in133.35 mm N/A 3.440 in87.38 mm N/A CAD
N/A 11S FLNG 80MM 22X5.4MM KW N/A 80.00 mm N/A 11S N/A 22 x 5.4 mm N/A 9.625 in244.48 mm N/A 5.250 in133.35 mm N/A 3.440 in87.38 mm N/A CAD
N/A 12S FLNG 80MM 22X5.4MM KW N/A 80.00 mm N/A 12S N/A 22 x 5.4 mm N/A 10.000 in254.00 mm N/A 5.750 in146.05 mm N/A 4.000 in101.60 mm N/A CAD
N/A 12S FLNG 90MM 25X5.4MM KW N/A 90.00 mm N/A 12S N/A 25 x 5.4 mm N/A 10.000 in254.00 mm N/A 5.750 in146.05 mm N/A 4.000 in101.60 mm N/A CAD
51 - 65 of 65 | Results Per Page | View | Unit of Measure
1 2 3