• S flanges are made of high strength cast iron and are bored-to- size for a slip fit on standard shafts.
  • S flanges are easy to install, are readily available from stock in a wide range of popular bore sizes, and are supplied with two set screws at 90°.
  • The S Type coupling consists of two flanges and one sleeve.
1 - 8 of 8 | Results Per Page | View | Unit of Measure
1 
Clear Filter

Bore Size  (in)

Coupling Size

Keyway Size

Item Number

Bore Size 

Coupling Size

Keyway Size (W x D)

Outside Diameter

Dimension FL

Dimension HD

CAD

5S-FLNG-1/2-NKW N/A 1/2 in N/A 5S N/A No Keyway N/A 3.250 in82.55 mm N/A 0.590 in14.99 mm N/A 1.880 in47.75 mm N/A CAD Icon (for items table)
6S-FLNG-5/8-NKW N/A 5/8 in N/A 6S N/A No Keyway N/A 4.000 in101.60 mm N/A 0.780 in19.81 mm N/A 2.500 in63.50 mm N/A CAD Icon (for items table)
7S-FLNG-5/8-NKW N/A 5/8 in N/A 7S N/A No Keyway N/A 4.625 in117.48 mm N/A 0.780 in19.81 mm N/A 2.810 in71.37 mm N/A CAD Icon (for items table)
8S-FLNG-3/4-NKW N/A 3/4 in N/A 8S N/A No Keyway N/A 5.450 in138.43 mm N/A 0.880 in22.35 mm N/A 3.250 in82.55 mm N/A CAD Icon (for items table)
9S-FLNG-7/8-NKW N/A 7/8 in N/A 9S N/A No Keyway N/A 6.350 in161.29 mm N/A 1.030 in26.16 mm N/A 3.630 in92.20 mm N/A CAD Icon (for items table)
10S-FLNG-1-1/8-NKW N/A 1 1/8 in N/A 10S N/A No Keyway N/A 7.500 in190.50 mm N/A 1.220 in30.99 mm N/A 4.380 in111.25 mm N/A CAD Icon (for items table)
11S-FLNG-1-1/4-NKW N/A 1 1/4 in N/A 11S N/A No Keyway N/A 9.625 in244.48 mm N/A 1.500 in38.10 mm N/A 5.250 in133.35 mm N/A CAD Icon (for items table)
12S-FLNG-1-1/2-NKW N/A 1 1/2 in N/A 12S N/A No Keyway N/A 10.000 in254.00 mm N/A 1.690 in42.93 mm N/A 5.750 in146.05 mm N/A
1 - 8 of 8 | Results Per Page | View | Unit of Measure
1