• S flanges are made of high strength cast iron and are bored-to- size for a slip fit on standard shafts.
  • S flanges are easy to install, are readily available from stock in a wide range of popular bore sizes, and are supplied with two set screws at 90°.
  • The S Type coupling consists of two flanges and one sleeve.
1 - 11 of 11 | Results Per Page | View | Unit of Measure
1 
Clear Filter

Bore Size  (in)

Coupling Size

Item Number

Bore Size 

Coupling Size

Thread (Dimension T)

Outside Diameter

Dimension HD

Dimension L

CAD

5S-FLNG-1/2-RSB-NKW-NSS HOLE N/A 1/2 in N/A 5S N/A No Setscrew N/A 3.250 in82.55 mm N/A 1.880 in47.75 mm N/A 1.34 in34.04 mm N/A CAD Icon (for items table)
6S-FLNG-5/8-RSB-NKW-NSS HOLE N/A 5/8 in N/A 6S N/A No Setscrew N/A 4.000 in101.60 mm N/A 2.500 in63.50 mm N/A 1.640 in41.66 mm N/A CAD Icon (for items table)
7S-FLNG-5/8-RSB-NKW-NSS HOLE N/A 5/8 in N/A 7S N/A No Setscrew N/A 4.625 in117.48 mm N/A 2.810 in71.37 mm N/A 1.840 in46.74 mm N/A CAD Icon (for items table)
8S-FLNG-3/4-RSB-NKW-NSS HOLE N/A 3/4 in N/A 8S N/A No Setscrew N/A 5.450 in138.43 mm N/A 3.250 in82.55 mm N/A 2.100 in53.34 mm N/A CAD Icon (for items table)
9S-FLNG-7/8-RSB-NKW-NSS HOLE N/A 7/8 in N/A 9S N/A No Setscrew N/A 6.350 in161.29 mm N/A 3.630 in92.20 mm N/A 2.410 in61.21 mm N/A
10S-FLNG-1-1/8-RSB-NKW-NSS HOLE N/A 1 1/8 in N/A 10S N/A No Setscrew N/A 7.500 in190.50 mm N/A 4.380 in111.25 mm N/A 2.700 in68.58 mm N/A CAD Icon (for items table)
11S-FLNG-1-1/8-NKW N/A 1 1/8 in N/A 11S N/A No Setscrew N/A 9.625 in244.48 mm N/A 5.250 in133.35 mm N/A 3.440 in87.38 mm N/A CAD Icon (for items table)
12S-FLNG-1-1/2-RSB-NKW-NSS HOLE N/A 1 1/2 in N/A 12S N/A No Setscrew N/A 10.000 in254.00 mm N/A 5.750 in146.05 mm N/A 4.000 in101.60 mm N/A CAD Icon (for items table)
13S-FLNG-2"-RSB-NKW-2SS90 N/A 2 in N/A 13S N/A 5/8-11 N/A 11.750 in298.45 mm N/A 6.750 in171.45 mm N/A 4.380 in111.25 mm N/A CAD Icon (for items table)
14S-FLNG-2"-RSB-NKW-2SS90 N/A 2 in N/A 14S N/A 5/8-11 N/A 13.875 in352.43 mm N/A 7.500 in190.50 mm N/A 4.500 in114.30 mm N/A CAD Icon (for items table)
16S-FLNG-3"-RSB-NKW-2SS90 N/A 2 in N/A 16S N/A 5/8-11 N/A 18.875 in479.43 mm N/A 8.000 in203.20 mm N/A 6.000 in152.40 mm N/A CAD Icon (for items table)
1 - 11 of 11 | Results Per Page | View | Unit of Measure
1