- Product Types of LovejoyProduct Types of Lovejoy
- Couplings & Power Transmission Parts CatalogCouplings & Power Transmission Parts Catalog
- S-Flex Endurance® CouplingsS-Flex Endurance® Couplings
- S Type Flanges - Rough Stock BoreS Type Flanges - Rough Stock Bore
- View Items
S Type Flanges - Rough Stock Bore
S Type Flanges - Rough Stock Bore
S-Flex Endurance® Couplings
- S flanges are made of high strength cast iron and are bored-to- size for a slip fit on standard shafts.
- S flanges are easy to install, are readily available from stock in a wide range of popular bore sizes, and are supplied with two set screws at 90°.
- The S Type coupling consists of two flanges and one sleeve.
Item Number |
Description |
Bore Size |
Coupling Size |
Thread (Dimension T) |
Outside Diameter |
Dimension HD |
Dimension L |
CAD |
---|---|---|---|---|---|---|---|---|
68514435441 | Description N/A 13S FLNG 2" RSB N/KW 2SS | Bore Size N/A 2 in | Coupling Size N/A 13S | Thread (Dimension T) N/A 5/8-11 | Outside Diameter N/A 11.750 in298.45 mm | Dimension HD N/A 6.750 in171.45 mm | Dimension L N/A 4.380 in111.25 mm | CAD N/A |
68514435445 | Description N/A 14S FLNG 2" RSB NKW 2SS | Bore Size N/A 2 in | Coupling Size N/A 14S | Thread (Dimension T) N/A 5/8-11 | Outside Diameter N/A 13.875 in352.43 mm | Dimension HD N/A 7.500 in190.50 mm | Dimension L N/A 4.500 in114.30 mm | CAD N/A |
68514435448 | Description N/A 16S FLNG 2" RSB N/KW 2SS | Bore Size N/A 2 in | Coupling Size N/A 16S | Thread (Dimension T) N/A 5/8-11 | Outside Diameter N/A 18.875 in479.43 mm | Dimension HD N/A 8.000 in203.20 mm | Dimension L N/A 6.000 in152.40 mm | CAD N/A |
68514462569 | Description N/A 5S FLNG 1/2 RSB NKW NSS HOLE | Bore Size N/A 1/2 in | Coupling Size N/A 5S | Thread (Dimension T) N/A No Setscrew | Outside Diameter N/A 3.250 in82.55 mm | Dimension HD N/A 1.880 in47.75 mm | Dimension L N/A 1.34 in34.04 mm | CAD N/A |
68514462571 | Description N/A 6S FLNG 5/8 RSB NKW NSS HOLE | Bore Size N/A 5/8 in | Coupling Size N/A 6S | Thread (Dimension T) N/A No Setscrew | Outside Diameter N/A 4.000 in101.60 mm | Dimension HD N/A 2.500 in63.50 mm | Dimension L N/A 1.640 in41.66 mm | CAD N/A |
68514462572 | Description N/A 7S FLNG 5/8 RSB NKW NSS HOLE | Bore Size N/A 5/8 in | Coupling Size N/A 7S | Thread (Dimension T) N/A No Setscrew | Outside Diameter N/A 4.625 in117.48 mm | Dimension HD N/A 2.810 in71.37 mm | Dimension L N/A 1.840 in46.74 mm | CAD N/A |
68514462573 | Description N/A 8S FLNG 3/4 RSB NKW NSS HOLE | Bore Size N/A 3/4 in | Coupling Size N/A 8S | Thread (Dimension T) N/A No Setscrew | Outside Diameter N/A 5.450 in138.43 mm | Dimension HD N/A 3.250 in82.55 mm | Dimension L N/A 2.100 in53.34 mm | CAD N/A |
68514462574 | Description N/A 9S FLNG 7/8 RSB NKW NSS HOLE | Bore Size N/A 7/8 in | Coupling Size N/A 9S | Thread (Dimension T) N/A No Setscrew | Outside Diameter N/A 6.350 in161.29 mm | Dimension HD N/A 3.630 in92.20 mm | Dimension L N/A 2.410 in61.21 mm | CAD N/A |
68514462575 | Description N/A 10S FLNG 1-1/8 RSB N/KW N/SS | Bore Size N/A 1 1/8 in | Coupling Size N/A 10S | Thread (Dimension T) N/A No Setscrew | Outside Diameter N/A 7.500 in190.50 mm | Dimension HD N/A 4.380 in111.25 mm | Dimension L N/A 2.700 in68.58 mm | CAD N/A |
68514462576 | Description N/A 11S FLNG 1-1/8 RSB N/KW N/SS | Bore Size N/A 1 1/8 in | Coupling Size N/A 11S | Thread (Dimension T) N/A No Setscrew | Outside Diameter N/A 9.625 in244.48 mm | Dimension HD N/A 5.250 in133.35 mm | Dimension L N/A 3.440 in87.38 mm | CAD N/A |
68514462577 | Description N/A 12S FLNG 1-1/2 RSB N/KW N/SS | Bore Size N/A 1 1/2 in | Coupling Size N/A 12S | Thread (Dimension T) N/A No Setscrew | Outside Diameter N/A 10.000 in254.00 mm | Dimension HD N/A 5.750 in146.05 mm | Dimension L N/A 4.000 in101.60 mm | CAD N/A |