- Product Types of LovejoyProduct Types of Lovejoy
- Couplings & Power Transmission Parts CatalogCouplings & Power Transmission Parts Catalog
- S-Flex Endurance® CouplingsS-Flex Endurance® Couplings
- SC Type Spacer FlangesSC Type Spacer Flanges
- View Items
SC Type Spacer Flanges
SC Type Spacer Flanges
S-Flex Endurance® Couplings
- Specifically designed for the pump industry, this coupling accommodates industry standard as well as special pump/motor separation
- This shaft separation facilitates easy pump repair of pump packing, bearings, and seals without disturbing pump or motor mounting and alignment
- The SC Type coupling consists of two flanges, a sleeve and two shaft hubs
- The center drop out section consists of two flanges and the flexible sleeve
- The flange is bolted to the shaft hub with four hex head cap screws
- The center drop out section can be removed by removing the hex head cap screws
- Flats on each hub provides a convenient grip for a wrench in order to facilitate loosening of the screws and, if desired, turning of the pump/motor shafts
- Once the hub is removed from the pump shaft, maintenance on the pump can be done without disturbing equipment alignment
Item Number |
Description |
Flange # |
SC Hub # |
Outside Diameter |
Dimension HD |
Dimension L |
For Required Shaft Separation |
---|---|---|---|---|---|---|---|
![]() | |||||||
68514436524 | Description N/A 5SC35 SPCR FLNG | Flange # N/A 5SC35 | SC Hub # N/A 5SCH | Outside Diameter N/A 3.250 in82.55 mm | Dimension HD N/A 0.800 in20.32 mm | Dimension L N/A 1.690 in42.93 mm | For Required Shaft Separation N/A 3.5 in |
68514436526 | Description N/A 6SC35 SPCR FLNG | Flange # N/A 6SC35 | SC Hub # N/A 6SCH | Outside Diameter N/A 4.000 in101.60 mm | Dimension HD N/A 0.590 in14.99 mm | Dimension L N/A 1.630 in41.40 mm | For Required Shaft Separation N/A 3.5 in |
68514436528 | Description N/A 6SC44 SPCR FLNG | Flange # N/A 6SC44 | SC Hub # N/A 6SCH | Outside Diameter N/A 4.000 in101.60 mm | Dimension HD N/A 1.030 in26.16 mm | Dimension L N/A 2.060 in52.32 mm | For Required Shaft Separation N/A 4.375 in |
68514436530 | Description N/A 6SC50 SPCR FLNG | Flange # N/A 6SC50 | SC Hub # N/A 6SCH | Outside Diameter N/A 4.000 in101.60 mm | Dimension HD N/A 1.340 in34.04 mm | Dimension L N/A 2.380 in60.45 mm | For Required Shaft Separation N/A 5 in |
68514436532 | Description N/A 7SC35 SPCR FLNG | Flange # N/A 7SC35 | SC Hub # N/A 7SCH | Outside Diameter N/A 4.625 in117.48 mm | Dimension HD N/A 0.470 in11.94 mm | Dimension L N/A 1.630 in41.40 mm | For Required Shaft Separation N/A 3.5 in |
68514436534 | Description N/A 7SC44 SPCR FLNG | Flange # N/A 7SC44 | SC Hub # N/A 7SCH | Outside Diameter N/A 4.625 in117.48 mm | Dimension HD N/A 0.910 in23.11 mm | Dimension L N/A 2.060 in52.32 mm | For Required Shaft Separation N/A 4.375 in |
68514436536 | Description N/A 7SC50 SPCR FLNG | Flange # N/A 7SC50 | SC Hub # N/A 7SCH | Outside Diameter N/A 4.625 in117.48 mm | Dimension HD N/A 1.220 in30.99 mm | Dimension L N/A 2.380 in60.45 mm | For Required Shaft Separation N/A 5 in |
68514436538 | Description N/A 8SC35 SPCR FLNG | Flange # N/A 8SC35 | SC Hub # N/A 8SCH | Outside Diameter N/A 5.450 in138.43 mm | Dimension HD N/A 0.280 in7.11 mm | Dimension L N/A 1.630 in41.40 mm | For Required Shaft Separation N/A 3.5 in |
68514436542 | Description N/A 8SC44 SPCR FLNG | Flange # N/A 8SC44 | SC Hub # N/A 8SCH | Outside Diameter N/A 5.450 in138.43 mm | Dimension HD N/A 0.720 in18.29 mm | Dimension L N/A 2.060 in52.32 mm | For Required Shaft Separation N/A 4.375 in |
68514436544 | Description N/A 8SC50 SPCR FLNG | Flange # N/A 8SC50 | SC Hub # N/A 8SCH | Outside Diameter N/A 5.450 in138.43 mm | Dimension HD N/A 1.030 in26.16 mm | Dimension L N/A 2.380 in60.45 mm | For Required Shaft Separation N/A 5 in |
68514436548 | Description N/A 9SC35 SPCR FLNG | Flange # N/A 9SC35 | SC Hub # N/A 9SCH(HS) | Outside Diameter N/A 6.350 in161.29 mm | Dimension HD N/A 0.060 in1.52 mm | Dimension L N/A 1.690 in42.93 mm | For Required Shaft Separation N/A 3.5 in |
68514436550 | Description N/A 9SC44 SPCR FLNG | Flange # N/A 9SC44 | SC Hub # N/A 9SCH(HS) | Outside Diameter N/A 6.350 in161.29 mm | Dimension HD N/A 0.440 in11.18 mm | Dimension L N/A 2.060 in52.32 mm | For Required Shaft Separation N/A 4.375 in |
68514436552 | Description N/A 9SC50 SPCR FLNG | Flange # N/A 9SC50 | SC Hub # N/A 9SCH(HS) | Outside Diameter N/A 6.350 in161.29 mm | Dimension HD N/A 0.750 in19.05 mm | Dimension L N/A 2.380 in60.45 mm | For Required Shaft Separation N/A 5 in |
68514436560 | Description N/A 10SC48 SPCR FLNG | Flange # N/A 10SC48 | SC Hub # N/A 10SCH(HS) | Outside Diameter N/A 7.500 in190.50 mm | Dimension HD N/A 0.340 in8.64 mm | Dimension L N/A 2.250 in57.15 mm | For Required Shaft Separation N/A 4.750 in |
68514436562 | Description N/A 10SC50 SPCR FLNG | Flange # N/A 10SC50 | SC Hub # N/A 10SCH(HS) | Outside Diameter N/A 7.500 in190.50 mm | Dimension HD N/A 0.470 in11.94 mm | Dimension L N/A 2.380 in60.45 mm | For Required Shaft Separation N/A 5 in |
68514436570 | Description N/A 11SC48 SPCR FLNG | Flange # N/A 11SC48 | SC Hub # N/A 11SCH(HS) | Outside Diameter N/A 8.625 in219.08 mm | Dimension HD N/A 0.030 in0.76 mm | Dimension L N/A 1.500 in38.10 mm | For Required Shaft Separation N/A 4.750 in |
68514436572 | Description N/A 11SC50 SPCR FLNG | Flange # N/A 11SC50 | SC Hub # N/A 11SCH(HS) | Outside Diameter N/A 8.625 in219.08 mm | Dimension HD N/A 0.060 in1.52 mm | Dimension L N/A 1.560 in39.62 mm | For Required Shaft Separation N/A 5 in |
68514436580 | Description N/A 12SC70 SPCR FLNG PKG | Flange # N/A 12SC70 | SC Hub # N/A 12SCH(HS) | Outside Diameter N/A 10.000 in254.00 mm | Dimension HD N/A 0.660 in16.76 mm | Dimension L N/A 2.470 in62.74 mm | For Required Shaft Separation N/A 7 in |
68514436582 | Description N/A 12SC70-14 SPCR FLNG PKG | Flange # N/A 12SC70-14 | SC Hub # N/A 14SCH | Outside Diameter N/A 10.000 in254.00 mm | Dimension HD N/A 0.660 in16.76 mm | Dimension L N/A 2.470 in62.74 mm | For Required Shaft Separation N/A 7 in |
68514436584 | Description N/A 12SC78 SPCR FLNG PKG | Flange # N/A 12SC78 | SC Hub # N/A 12SCH(HS) | Outside Diameter N/A 10.000 in254.00 mm | Dimension HD N/A 1.030 in26.16 mm | Dimension L N/A 2.840 in72.14 mm | For Required Shaft Separation N/A 7.750 in |
68514436586 | Description N/A 12SC78-14 SPCR FLNG PKG | Flange # N/A 12SC78-14 | SC Hub # N/A 14SCH | Outside Diameter N/A 10.000 in254.00 mm | Dimension HD N/A 1.030 in26.16 mm | Dimension L N/A 2.840 in72.14 mm | For Required Shaft Separation N/A 7.750 in |
68514436588 | Description N/A 12SC100-14 SPCR FLNG PKG | Flange # N/A 12SC100-14 | SC Hub # N/A 14SCH | Outside Diameter N/A 10.000 in254.00 mm | Dimension HD N/A 2.160 in54.86 mm | Dimension L N/A 3.970 in100.84 mm | For Required Shaft Separation N/A 10.000 in |
68514454200 | Description N/A 13SC78 SPCR FLNG | Flange # N/A 13SC78 | SC Hub # N/A 13SCH(HS) | Outside Diameter N/A 11.750 in298.45 mm | Dimension HD N/A 0.560 in14.22 mm | Dimension L N/A 3.250 in82.55 mm | For Required Shaft Separation N/A 7.750 in |
68514454202 | Description N/A 14SC78 SPCR FLNG | Flange # N/A 14SC78 | SC Hub # N/A 14SCH | Outside Diameter N/A 13.875 in352.43 mm | Dimension HD N/A 0.030 in0.76 mm | Dimension L N/A 2.720 in69.09 mm | For Required Shaft Separation N/A 7.750 in |