Montage of Timken Bearing Products
Batch CAD Cart (0)
  • Cart is empty
  • Each assembly includes the housing cap and base, cap bolts, bearing, bearing adapter, locknut and lockwasher, stabilizing ring and triple ring seals.
  • To order pillow block housing only, use the numbers listed in the "Housing Only" column. These units include: cap, base, cap bolts, triple ring seals and stabilizing ring.
  • Assembly and pillow blocks described on this page constitute fixed units.
  • To order float units, specify part number plus suffix "Float" or "FL".
  • If one end closed assembly is required, specify “CL” in assembly number when ordering.
  • All assemblies shown are furnished in cast iron. If cast steel is desired, add the letter “S” to the alpha prefix (e.g., SDAFS 23152K).

When ordering non-standard pillow block assemblies specify the shaft size.
1 - 25 of 35 | Results Per Page | View | Unit of Measure
1 2 
Clear Filter

Inside Diameter (in)

Total Width (in)

Timken Part Number

Bearing Number

Diameter S-1

Adapter Assembly Number

Housing Only

Total Width

Stabilizing Ring 1 Req'd

Triple Seal Req'd

CAD

SDAF 23248K 8-15/16 N/A 23248K N/A 8 15/16 in N/A SNP-148 x 8-15/16 N/A SDAF3248K x 8-15/16 N/A 13.750 in N/A A5679 N/A ER 914 N/A CAD
SDAF 23248K 9 N/A 23248K N/A 9 in N/A SNP-148 x 9 N/A SDAF3248K x 9 N/A 13.750 in N/A A5679 N/A ER 828 N/A CAD
SDAF 23152K 9-7/16 N/A 23152K N/A 9 7/16 in N/A SNP-3152 x 9-7/16 N/A SDAF3152K x 9-7/16 N/A 13.750 in N/A A5679 N/A ER 891 N/A CAD
SDAF 23252K 9-7/16 N/A 23252K N/A 9 7/16 in N/A SNP-152 x 9-7/16 N/A SDAF3252K x 9-7/16 N/A 15.375 in N/A A8968 N/A ER 891 N/A CAD
SDAF 23152K 9-1/2 N/A 23152K N/A 9 1/2 in N/A SNP-3152 x 9-1/2 N/A SDAF3152K x 9-1/2 N/A 13.750 in N/A A5679 N/A ER 842 N/A CAD
SDAF 23252K 9-1/2 N/A 23252K N/A 9 1/2 in N/A SNP-152 x 9-1/2 N/A SDAF3252K x 9-1/2 N/A 15.375 in N/A A8968 N/A ER 842 N/A CAD
SDAF 23156K 9-15/16 N/A 23156K N/A 9 15/16 in N/A SNP-3156 x 9-15/16 N/A SDAF3156K x 9-15/16 N/A 13.750 in N/A A8967 N/A ER 845 N/A CAD
SDAF 23156K 10 N/A 23156K N/A 10 in N/A SNP-3156 x 10 N/A SDAF3156K x 10 N/A 13.750 in N/A A8967 N/A ER 820 N/A CAD
SDAF 23156K 10-7/16 N/A 23156K N/A 10 7/16 in N/A SNP-3156 x 10-7/16 N/A SDAF3156K x 10-7/16 N/A 15.375 in N/A A8967 N/A ER 973 N/A CAD
SDAF 23256K 10-7/16 N/A 23256K N/A 10 7/16 in N/A SNP-3256 x 10-7/16 N/A SDAF3256K x 10-7/16 N/A 15.375 in N/A A8975 N/A ER 973 N/A CAD
SDAF 23156K 10-1/2 N/A 23156K N/A 10 1/2 in N/A SNP-3156 x 10-1/2 N/A SDAF3156K x 10-1/2 N/A 15.375 in N/A A8967 N/A ER 840 N/A CAD
SDAF 23256K 10-1/2 N/A 23256K N/A 10 1/2 in N/A SNP-3256 x 10-1/2 N/A SDAF3256K x 10-1/2 N/A 15.375 in N/A A8975 N/A ER 840 N/A CAD
SDAF 23160K 10-15/16 N/A 23160K N/A 10 15/16 in N/A SNP-3160 x 10-15/16 N/A SDAF3160K x 10-15/16 N/A 15.375 in N/A A8975 N/A ER 858 N/A CAD
SDAF 23260K 10-15/16 N/A 23260K N/A 10 15/16 in N/A SNP-3260 x 10-15/16 N/A SDAF3260K x 10-15/16 N/A 16.250 in N/A A8970 N/A ER 974 N/A CAD
SDAF 23164K 11 N/A 23164K N/A 11 in N/A SNP-3160 x 11 N/A SDAF3164K x 11 N/A 15.375 in N/A A8970 N/A ER 825 N/A CAD
SDAF 23260K 11 N/A 23260K N/A 11 in N/A SNP-3260 x 11 N/A SDAF3260K x 11 N/A 16.250 in N/A A8970 N/A ER 974-1 N/A CAD
SDAF 23164K 11-15/16 N/A 23164K N/A 11 15/16 in N/A SNP-3164 x 11-15/16 N/A SDAF3164K x 11-15/16 N/A 16.250 in N/A A8970 N/A ER 900 N/A CAD
SDAF 23264K 11-15/16 N/A 23264K N/A 11 15/16 in N/A SNP-3264 x 11-15/16 N/A SDAF3264K x 11-15/16 N/A 18.250 in N/A A8977 N/A ER 900 N/A CAD
SDAF 23168K 12-7/16 N/A 23168K N/A 12 7/16 in N/A SNP-3168 x 12-7/16 N/A SDAF3168K x 12-7/16 N/A 18.250 in N/A A8977 N/A ER 975 N/A CAD
SDAF 23268K 12-7/16 N/A 23268K N/A 12 7/16 in N/A SNP-3268 x 12-7/16 N/A SDAF3268K x 12-7/16 N/A 17.750 in N/A A8978 N/A ER 975 N/A CAD
SDAF 23172K 13-7/16 N/A 23172K N/A 13 7/16 in N/A SNP-3172 x 13-7/16 N/A SDAF3172K x 13-7/16 N/A 17.750 in N/A A8974 N/A ER 872 N/A CAD
SDAF 23272K 13-7/16 N/A 23272K N/A 13 7/16 in N/A SNP-3272 x 13-7/16 N/A SDAF3272K x 13-7/16 N/A 19.250 in N/A A8979 N/A ER 979 N/A CAD
SDAF 23172K 13-1/2 N/A 23172K N/A 13 1/2 in N/A SNP-3172 x 13-1/2 N/A SDAF3172K x 13-1/2 N/A 17.750 in N/A A8974 N/A ER 823 N/A CAD
SDAF 23176K 13-15/16 N/A 23176K N/A 13 15/16 in N/A SNP-3176 x 13-15/16 N/A SDAF3176K x 13-15/16 N/A 17.750 in N/A A8978 N/A ER 875 N/A CAD
SDAF 23276K 13-15/16 N/A 23276K N/A 13 15/16 in N/A SNP-3276 x 13-15/16 N/A SDAF3276K x 13-15/16 N/A 19.250 in N/A A8980 N/A ER 875 N/A CAD
1 - 25 of 35 | Results Per Page | View | Unit of Measure
1 2