Saga is a general purpose, torsionally soft coupling with high tolerance to all forms of misalignment. The design features hexagonal or octagonal rubber donut-shaped elements with metal inserts positioned at each apex during the vulcanization process. These metal inserts carry actual bolts which fix the element to tines on cast, cylindrical hubs. Embedded inserts also have tines which connect with mating surfaces on hubs so that axial bolts can be easily torqued during assembly without twisting the rubber beyond the limits of its elasticity. The rubber between each apex is pre-compressed, so it is much more durable to the stresses arising from the various forms of misalignment and torsional vibrations.
    Note: A complete Saga coupling is comprised of 2 hubs, an elastomeric donut, and hardware.
1 - 8 of 8 | Results Per Page | View | Unit of Measure
1 
Clear Filter

Bolt Size

Coupling Size

Item Number

Description 

Bolt Size

Coupling Size

SAP Material ID

SAGA-11-BOLTS/WASHERS-SET OF 6 N/A SAGA-11-BOLTS/WASHERS-SET OF 6 N/A 5/16-18 x 1-3/4 N/A S11 N/A 101784737
SAGA-13-BOLTS/WASHERS-SET OF 6 N/A SAGA-13-BOLTS/WASHERS-SET OF 6 N/A 3/8-16 x 2 N/A S13 N/A 101784740
SAGA-15-BOLTS/WASHERS-SET OF 6 N/A SAGA-15-BOLTS/WASHERS-SET OF 6 N/A 3/8-16 x 2-1/2 N/A S15 N/A 101784743
SAGA-18-BOLTS/WASHERS-SET OF 6 N/A SAGA-18-BOLTS/WASHERS-SET OF 6 N/A 1/2-13 x 3 N/A S18 N/A 101784746
SAGA-22-BOLTS/WASHERS-SET OF 6 N/A SAGA-22-BOLTS/WASHERS-SET OF 6 N/A 5/8-11 x 3-1/4 N/A S22 N/A 101784749
SAGA-26-BOLTS/WASHERS-SET OF 6 N/A SAGA-26-BOLTS/WASHERS-SET OF 6 N/A 3/4-10 x 4 N/A S26 N/A 101784752
SAGA-30-BOLTS/WASHERS-SET OF 6 N/A SAGA-30-BOLTS/WASHERS-SET OF 6 N/A 3/4-10 x 4-1/2 N/A S30 N/A 101784755
68514422349 N/A SAGA-34-BOLTS/WASHERS-SET OF 8 N/A 3/4-10 x 4-1/2 N/A S34 N/A
1 - 8 of 8 | Results Per Page | View | Unit of Measure
1