Batch CAD Cart (0)
  • Cart is empty
51 - 75 of 137 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  
Clear Filter

Material

Outside Diameter (mm)

Overall Width (mm)

Shaft Size (mm)

Part Number

Seal Type

Material

Outer Diameter

Overall Width

Shaft Size

CAD

Sort by
N/A Labyrinth N/A Steel + NBR O-ring N/A 205.000 mm N/A 42 mm N/A 160 mm N/A CAD
N/A Labyrinth N/A Steel + NBR O-ring N/A 205.000 mm N/A 42 mm N/A 180 mm N/A CAD
N/A Labyrinth N/A Steel + NBR O-ring N/A 215 mm N/A 42 mm N/A 180 mm N/A CAD
N/A Labyrinth N/A Steel + NBR O-ring N/A 215 mm N/A 42 mm N/A 140 mm N/A CAD
N/A Labyrinth N/A Steel + NBR O-ring N/A 215 mm N/A 42 mm N/A 150 mm N/A CAD
N/A Labyrinth N/A Steel + NBR O-ring N/A 215 mm N/A 42 mm N/A 170 mm N/A CAD
N/A Labyrinth N/A Steel + NBR O-ring N/A 215 mm N/A 42 mm N/A 190 mm N/A CAD
N/A Labyrinth N/A Steel + NBR O-ring N/A 235 mm N/A 42 mm N/A 200 mm N/A CAD
N/A Labyrinth N/A Steel + NBR O-ring N/A 255.000 mm N/A 42 mm N/A 220 mm N/A CAD
N/A Labyrinth N/A Steel + NBR O-ring N/A 255.000 mm N/A 42 mm N/A 150 mm N/A CAD
N/A Labyrinth N/A Steel + NBR O-ring N/A 255.000 mm N/A 42 mm N/A 170 mm N/A CAD
N/A Labyrinth N/A Steel + NBR O-ring N/A 255.000 mm N/A 42 mm N/A 180 mm N/A CAD
N/A Labyrinth N/A Steel + NBR O-ring N/A 255.000 mm N/A 42 mm N/A 190 mm N/A CAD
N/A Labyrinth N/A Steel + NBR O-ring N/A 255.000 mm N/A 42 mm N/A 200 mm N/A CAD
N/A Labyrinth N/A Steel + NBR O-ring N/A 255.000 mm N/A 42 mm N/A 210 mm N/A CAD
N/A Labyrinth N/A Steel + NBR/Viton O-ring N/A 38 mm N/A 14 mm N/A 20 mm N/A CAD
N/A Labyrinth N/A Steel + NBR/Viton O-ring N/A 43 mm N/A 14 mm N/A 25 mm N/A CAD
N/A Labyrinth N/A Steel + NBR/Viton O-ring N/A 53 mm N/A 14 mm N/A 30 mm N/A CAD
N/A Labyrinth N/A Steel + NBR/Viton O-ring N/A 58 mm N/A 14 mm N/A 35 mm N/A CAD
N/A Labyrinth N/A Steel + NBR/Viton O-ring N/A 63.000 mm N/A 16 mm N/A 40 mm N/A CAD
N/A Labyrinth N/A Steel + NBR/Viton O-ring N/A 69 mm N/A 16 mm N/A 45 mm N/A CAD
N/A Labyrinth N/A Steel + NBR/Viton O-ring N/A 74 mm N/A 16 mm N/A 50 mm N/A CAD
N/A Labyrinth N/A Steel + NBR/Viton O-ring N/A 79 mm N/A 16 mm N/A 55 mm N/A CAD
N/A Labyrinth N/A Steel + NBR/Viton O-ring N/A 84.000 mm N/A 16 mm N/A 60 mm N/A CAD
N/A Labyrinth N/A Steel + NBR/Viton O-ring N/A 94 mm N/A 16 mm N/A 65 mm N/A CAD
51 - 75 of 137 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »