Batch CAD Cart (0)
  • Cart is empty
126 - 137 of 137 | Results Per Page | View | Unit of Measure
« 6 
Clear Filter

Material

Outside Diameter (mm)

Overall Width (mm)

Shaft Size (mm)

Part Number

Seal Type

Material

Outer Diameter

Overall Width

Shaft Size

CAD

Sort by
N/A Labyrinth N/A Steel + NBR O-ring N/A 475 mm N/A 42 mm N/A 360 mm N/A CAD
N/A Labyrinth N/A Steel + NBR O-ring N/A 475 mm N/A 42 mm N/A 400 mm N/A CAD
N/A Labyrinth N/A Steel + NBR O-ring N/A 475 mm N/A 42 mm N/A 410 mm N/A CAD
N/A Labyrinth N/A Steel + NBR O-ring N/A 495 mm N/A 42 mm N/A 450 mm N/A CAD
N/A Labyrinth N/A Steel + NBR O-ring N/A 495 mm N/A 42 mm N/A 400 mm N/A CAD
N/A Labyrinth N/A Steel + NBR O-ring N/A 495 mm N/A 42 mm N/A 410 mm N/A CAD
N/A Labyrinth N/A Steel + NBR O-ring N/A 515 mm N/A 42 mm N/A 470 mm N/A CAD
N/A Labyrinth N/A Steel + NBR O-ring N/A 545 mm N/A 42 mm N/A 500 mm N/A CAD
N/A Labyrinth N/A Steel + NBR O-ring N/A 545 mm N/A 42 mm N/A 510 mm N/A CAD
N/A Labyrinth N/A Steel + NBR O-ring N/A 575 mm N/A 42 mm N/A 520 mm N/A CAD
N/A Labyrinth N/A Steel + NBR O-ring N/A 575 mm N/A 42 mm N/A 530 mm N/A CAD
N/A Labyrinth N/A Steel + NBR O-ring N/A 615 mm N/A 42 mm N/A 560 mm N/A CAD
126 - 137 of 137 | Results Per Page | View | Unit of Measure
« 6