Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    LO Seals
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Spherical Roller Bearing Metric and Inch Accessories > LO Seals > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites

LO Seals

For CAD models and more information, click Directly on the part number below.








 MORE IMAGES 

·  LO_Seal_Heavy_Serie_Dimensions

Add To Cart Request Quote
   
  Results 26 - 50 of 137 Unit of Measure: Imperial Metric Both  1 2 3 4 5 »  

Part Number

Seal Type

Material

Outer Diameter

Overall Width

Shaft Size

CAD

LO609 Labyrinth Steel + NBR/Viton O-ring 74 mm 16 mm 40 mm
LO610 Labyrinth Steel + NBR/Viton O-ring 79 mm 16 mm 45 mm
LO611 Labyrinth Steel + NBR/Viton O-ring 84.000 mm 16 mm 50 mm
LO612 Labyrinth Steel + NBR/Viton O-ring 94 mm 16 mm 55 mm
LO613 Labyrinth Steel + NBR/Viton O-ring 99.5 mm 22 mm 60 mm
LO615 Labyrinth Steel + NBR/Viton O-ring 109 mm 22 mm 65 mm
LO616 Labyrinth Steel + NBR/Viton O-ring 139 mm 22 mm 70 mm
LO617 Labyrinth Steel + NBR/Viton O-ring 145.5 mm 22 mm 75 mm
LO619 Labyrinth Steel + NBR/Viton O-ring 155.5 mm 22 mm 85 mm
LO620 Labyrinth Steel + NBR/Viton O-ring 165.5 mm 22 mm 90 mm
LO3030 Labyrinth Steel + NBR/Viton O-ring 200.5 mm 27 mm 135 mm
LO205 Labyrinth Steel + NBR/Viton O-ring 43 mm 14 mm 30 mm
LO206 Labyrinth Steel + NBR/Viton O-ring 53 mm 14 mm 35 mm
LO207 Labyrinth Steel + NBR/Viton O-ring 63.000 mm 16 mm 45 mm
LO208 Labyrinth Steel + NBR/Viton O-ring 69 mm 16 mm 50 mm
LO209 Labyrinth Steel + NBR/Viton O-ring 74 mm 16 mm 55 mm
LO210 Labyrinth Steel + NBR/Viton O-ring 79 mm 16 mm 60 mm
LO211 Labyrinth Steel + NBR/Viton O-ring 84.000 mm 16 mm 65 mm
LO212 Labyrinth Steel + NBR/Viton O-ring 94 mm 16 mm 70 mm
LO213 Labyrinth Steel + NBR/Viton O-ring 99.5 mm 22 mm 75 mm
LO215 Labyrinth Steel + NBR/Viton O-ring 109 mm 22 mm 85 mm
LO216 Labyrinth Steel + NBR/Viton O-ring 114 mm 22 mm 90 mm
LO217 Labyrinth Steel + NBR/Viton O-ring 118 mm 22 mm 95 mm
LO218 Labyrinth Steel + NBR/Viton O-ring 126 mm 22 mm 100 mm
LO219 Labyrinth Steel + NBR/Viton O-ring 139 mm 22 mm 110 mm
  Results 26 - 50 of 137  1 2 3 4 5 »  
<