Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    LO Seals
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Spherical Roller Bearing Metric and Inch Accessories > LO Seals > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites

LO Seals

For CAD models and more information, click Directly on the part number below.








 MORE IMAGES 

·  LO_Seal_Heavy_Serie_Dimensions

Add To Cart Request Quote
   
  Results 51 - 75 of 137 Unit of Measure: Imperial Metric Both  1 2 3 4 5 »  

Part Number

Seal Type

Material

Outer Diameter

Overall Width

Shaft Size

CAD

LO220 Labyrinth Steel + NBR/Viton O-ring 145.5 mm 22 mm 115 mm
LO222 Labyrinth Steel + NBR/Viton O-ring 155.5 mm 22 mm 125 mm
LO224 Labyrinth Steel + NBR/Viton O-ring 165.5 mm 22 mm 135 mm
LO226 Labyrinth Steel + NBR/Viton O-ring 175.5 mm 26 mm 145 mm
LO228 Labyrinth Steel + NBR/Viton O-ring 185.5 mm 26 mm 155 mm
LO230 Labyrinth Steel + NBR/Viton O-ring 200.5 mm 27 mm 165 mm
LO232 Labyrinth Steel + NBR/Viton O-ring 210.5 mm 27 mm 175 mm
LO305 Labyrinth Steel + NBR/Viton O-ring 53 mm 14 mm 30 mm
LO306 Labyrinth Steel + NBR/Viton O-ring 53 mm 14 mm 35 mm
LO307 Labyrinth Steel + NBR/Viton O-ring 69 mm 16 mm 45 mm
LO308 Labyrinth Steel + NBR/Viton O-ring 69 mm 16 mm 50 mm
LO309 Labyrinth Steel + NBR/Viton O-ring 74 mm 16 mm 55 mm
LO310 Labyrinth Steel + NBR/Viton O-ring 79 mm 16 mm 60 mm
LO311 Labyrinth Steel + NBR/Viton O-ring 84.000 mm 16 mm 65 mm
LO312 Labyrinth Steel + NBR/Viton O-ring 94 mm 16 mm 70 mm
LO313 Labyrinth Steel + NBR/Viton O-ring 99.5 mm 22 mm 75 mm
LO314 Labyrinth Steel + NBR/Viton O-ring 104.5 mm 22 mm 80 mm
LO315 Labyrinth Steel + NBR/Viton O-ring 109 mm 22 mm 85 mm
LO316 Labyrinth Steel + NBR/Viton O-ring 139 mm 22 mm 90 mm
LO317 Labyrinth Steel + NBR/Viton O-ring 145.5 mm 22 mm 95 mm
LO319 Labyrinth Steel + NBR/Viton O-ring 155.5 mm 22 mm 110 mm
LO320 Labyrinth Steel + NBR/Viton O-ring 165.5 mm 22 mm 115 mm
LO34 Labyrinth Steel + NBR O-ring 185 mm 42 mm 150 mm
LO34/115 Labyrinth Steel + NBR O-ring 185 mm 42 mm 115 mm
LO36 Labyrinth Steel + NBR O-ring 195 mm 42 mm 160 mm
  Results 51 - 75 of 137  1 2 3 4 5 »  
<