Part Number |
Seal Type |
Material |
Outer Diameter |
Overall Width |
Shaft Size |
CAD |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|
| LO36/125 | Seal Type N/A Labyrinth | Material N/A Steel + NBR O-ring | Outer Diameter N/A 195 mm | Overall Width N/A 42 mm | Shaft Size N/A 125 mm |
CAD
N/A |
Add To Cart
Request Quote |
| LO38 | Seal Type N/A Labyrinth | Material N/A Steel + NBR O-ring | Outer Diameter N/A 205 mm | Overall Width N/A 42 mm | Shaft Size N/A 170 mm |
CAD
N/A |
Add To Cart
Request Quote |
| LO38/135 | Seal Type N/A Labyrinth | Material N/A Steel + NBR O-ring | Outer Diameter N/A 205 mm | Overall Width N/A 42 mm | Shaft Size N/A 135 mm |
CAD
N/A |
Add To Cart
Request Quote |
| LO38/140 | Seal Type N/A Labyrinth | Material N/A Steel + NBR O-ring | Outer Diameter N/A 205 mm | Overall Width N/A 42 mm | Shaft Size N/A 140 mm |
CAD
N/A |
Add To Cart
Request Quote |
| LO38/160 | Seal Type N/A Labyrinth | Material N/A Steel + NBR O-ring | Outer Diameter N/A 205 mm | Overall Width N/A 42 mm | Shaft Size N/A 160 mm |
CAD
N/A |
Add To Cart
Request Quote |
| LO38/180 | Seal Type N/A Labyrinth | Material N/A Steel + NBR O-ring | Outer Diameter N/A 205 mm | Overall Width N/A 42 mm | Shaft Size N/A 180 mm |
CAD
N/A |
Add To Cart
Request Quote |
| LO40 | Seal Type N/A Labyrinth | Material N/A Steel + NBR O-ring | Outer Diameter N/A 215 mm | Overall Width N/A 42 mm | Shaft Size N/A 180 mm |
CAD
N/A |
Add To Cart
Request Quote |
| LO40/140 | Seal Type N/A Labyrinth | Material N/A Steel + NBR O-ring | Outer Diameter N/A 215 mm | Overall Width N/A 42 mm | Shaft Size N/A 140 mm |
CAD
N/A |
Add To Cart
Request Quote |
| LO40/150 | Seal Type N/A Labyrinth | Material N/A Steel + NBR O-ring | Outer Diameter N/A 215 mm | Overall Width N/A 42 mm | Shaft Size N/A 150 mm |
CAD
N/A |
Add To Cart
Request Quote |
| LO40/170 | Seal Type N/A Labyrinth | Material N/A Steel + NBR O-ring | Outer Diameter N/A 215 mm | Overall Width N/A 42 mm | Shaft Size N/A 170 mm |
CAD
N/A |
Add To Cart
Request Quote |
| LO40/190 | Seal Type N/A Labyrinth | Material N/A Steel + NBR O-ring | Outer Diameter N/A 215 mm | Overall Width N/A 42 mm | Shaft Size N/A 190 mm |
CAD
N/A |
Add To Cart
Request Quote |
| LO44 | Seal Type N/A Labyrinth | Material N/A Steel + NBR O-ring | Outer Diameter N/A 235 mm | Overall Width N/A 42 mm | Shaft Size N/A 200 mm |
CAD
N/A |
Add To Cart
Request Quote |
| LO48 | Seal Type N/A Labyrinth | Material N/A Steel + NBR O-ring | Outer Diameter N/A 255 mm | Overall Width N/A 42 mm | Shaft Size N/A 220 mm |
CAD
N/A |
Add To Cart
Request Quote |
| LO48/150 | Seal Type N/A Labyrinth | Material N/A Steel + NBR O-ring | Outer Diameter N/A 255 mm | Overall Width N/A 42 mm | Shaft Size N/A 150 mm |
CAD
N/A |
Add To Cart
Request Quote |
| LO48/170 | Seal Type N/A Labyrinth | Material N/A Steel + NBR O-ring | Outer Diameter N/A 255 mm | Overall Width N/A 42 mm | Shaft Size N/A 170 mm |
CAD
N/A |
Add To Cart
Request Quote |
| LO48/180 | Seal Type N/A Labyrinth | Material N/A Steel + NBR O-ring | Outer Diameter N/A 255 mm | Overall Width N/A 42 mm | Shaft Size N/A 180 mm |
CAD
N/A |
Add To Cart
Request Quote |
| LO48/190 | Seal Type N/A Labyrinth | Material N/A Steel + NBR O-ring | Outer Diameter N/A 255 mm | Overall Width N/A 42 mm | Shaft Size N/A 190 mm |
CAD
N/A |
Add To Cart
Request Quote |
| LO48/200 | Seal Type N/A Labyrinth | Material N/A Steel + NBR O-ring | Outer Diameter N/A 255 mm | Overall Width N/A 42 mm | Shaft Size N/A 200 mm |
CAD
N/A |
Add To Cart
Request Quote |
| LO48/210 | Seal Type N/A Labyrinth | Material N/A Steel + NBR O-ring | Outer Diameter N/A 255 mm | Overall Width N/A 42 mm | Shaft Size N/A 210 mm |
CAD
N/A |
Add To Cart
Request Quote |
| LO52 | Seal Type N/A Labyrinth | Material N/A Steel + NBR O-ring | Outer Diameter N/A 275 mm | Overall Width N/A 42 mm | Shaft Size N/A 240 mm |
CAD
N/A |
Add To Cart
Request Quote |
| LO52/220 | Seal Type N/A Labyrinth | Material N/A Steel + NBR O-ring | Outer Diameter N/A 275 mm | Overall Width N/A 42 mm | Shaft Size N/A 220 mm |
CAD
N/A |
Add To Cart
Request Quote |
| LO56 | Seal Type N/A Labyrinth | Material N/A Steel + NBR O-ring | Outer Diameter N/A 295 mm | Overall Width N/A 42 mm | Shaft Size N/A 260 mm |
CAD
N/A |
Add To Cart
Request Quote |
| LO56/180 | Seal Type N/A Labyrinth | Material N/A Steel + NBR O-ring | Outer Diameter N/A 295 mm | Overall Width N/A 42 mm | Shaft Size N/A 180 mm |
CAD
N/A |
Add To Cart
Request Quote |
| LO56/200 | Seal Type N/A Labyrinth | Material N/A Steel + NBR O-ring | Outer Diameter N/A 295 mm | Overall Width N/A 42 mm | Shaft Size N/A 200 mm |
CAD
N/A |
Add To Cart
Request Quote |
| LO56/220 | Seal Type N/A Labyrinth | Material N/A Steel + NBR O-ring | Outer Diameter N/A 295 mm | Overall Width N/A 42 mm | Shaft Size N/A 220 mm |
CAD
N/A |
Add To Cart
Request Quote |