Part Number |
Seal Type |
Material |
Outer Diameter |
Overall Width |
Shaft Size |
CAD |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|
| LO56/240 | Seal Type N/A Labyrinth | Material N/A Steel + NBR O-ring | Outer Diameter N/A 295 mm | Overall Width N/A 42 mm | Shaft Size N/A 240 mm |
CAD
N/A
|
Add To Cart
Request Quote |
| LO60 | Seal Type N/A Labyrinth | Material N/A Steel + NBR O-ring | Outer Diameter N/A 315 mm | Overall Width N/A 42 mm | Shaft Size N/A 280 mm |
CAD
N/A
|
Add To Cart
Request Quote |
| LO60/220 | Seal Type N/A Labyrinth | Material N/A Steel + NBR O-ring | Outer Diameter N/A 315 mm | Overall Width N/A 42 mm | Shaft Size N/A 220 mm |
CAD
N/A
|
Add To Cart
Request Quote |
| LO60/260 | Seal Type N/A Labyrinth | Material N/A Steel + NBR O-ring | Outer Diameter N/A 315 mm | Overall Width N/A 42 mm | Shaft Size N/A 260 mm |
CAD
N/A
|
Add To Cart
Request Quote |
| LO64 | Seal Type N/A Labyrinth | Material N/A Steel + NBR O-ring | Outer Diameter N/A 335 mm | Overall Width N/A 42 mm | Shaft Size N/A 300 mm |
CAD
N/A
|
Add To Cart
Request Quote |
| LO64/240 | Seal Type N/A Labyrinth | Material N/A Steel + NBR O-ring | Outer Diameter N/A 335 mm | Overall Width N/A 42 mm | Shaft Size N/A 240 mm |
CAD
N/A
|
Add To Cart
Request Quote |
| LO64/280 | Seal Type N/A Labyrinth | Material N/A Steel + NBR O-ring | Outer Diameter N/A 335 mm | Overall Width N/A 42 mm | Shaft Size N/A 280 mm |
CAD
N/A
|
Add To Cart
Request Quote |
| LO64/290 | Seal Type N/A Labyrinth | Material N/A Steel + NBR O-ring | Outer Diameter N/A 335 mm | Overall Width N/A 42 mm | Shaft Size N/A 290 mm |
CAD
N/A
|
Add To Cart
Request Quote |
| LO68 | Seal Type N/A Labyrinth | Material N/A Steel + NBR O-ring | Outer Diameter N/A 355 mm | Overall Width N/A 42 mm | Shaft Size N/A 320 mm |
CAD
N/A
|
Add To Cart
Request Quote |
| LO68/260 | Seal Type N/A Labyrinth | Material N/A Steel + NBR O-ring | Outer Diameter N/A 355 mm | Overall Width N/A 42 mm | Shaft Size N/A 260 mm |
CAD
N/A
|
Add To Cart
Request Quote |
| LO68/300 | Seal Type N/A Labyrinth | Material N/A Steel + NBR O-ring | Outer Diameter N/A 355 mm | Overall Width N/A 42 mm | Shaft Size N/A 300 mm |
CAD
N/A
|
Add To Cart
Request Quote |
| LO68/310 | Seal Type N/A Labyrinth | Material N/A Steel + NBR O-ring | Outer Diameter N/A 355 mm | Overall Width N/A 42 mm | Shaft Size N/A 310 mm |
CAD
N/A
|
Add To Cart
Request Quote |
| LO72 | Seal Type N/A Labyrinth | Material N/A Steel + NBR O-ring | Outer Diameter N/A 375 mm | Overall Width N/A 42 mm | Shaft Size N/A 340 mm |
CAD
N/A
|
Add To Cart
Request Quote |
| LO72/320 | Seal Type N/A Labyrinth | Material N/A Steel + NBR O-ring | Outer Diameter N/A 375 mm | Overall Width N/A 42 mm | Shaft Size N/A 320 mm |
CAD
N/A
|
Add To Cart
Request Quote |
| LO76 | Seal Type N/A Labyrinth | Material N/A Steel + NBR O-ring | Outer Diameter N/A 395 mm | Overall Width N/A 42 mm | Shaft Size N/A 360 mm |
CAD
N/A
|
Add To Cart
Request Quote |
| LO76/320 | Seal Type N/A Labyrinth | Material N/A Steel + NBR O-ring | Outer Diameter N/A 395 mm | Overall Width N/A 42 mm | Shaft Size N/A 320 mm |
CAD
N/A
|
Add To Cart
Request Quote |
| LO76/340 | Seal Type N/A Labyrinth | Material N/A Steel + NBR O-ring | Outer Diameter N/A 395 mm | Overall Width N/A 42 mm | Shaft Size N/A 340 mm |
CAD
N/A
|
Add To Cart
Request Quote |
| LO76/370 | Seal Type N/A Labyrinth | Material N/A Steel + NBR O-ring | Outer Diameter N/A 395 mm | Overall Width N/A 42 mm | Shaft Size N/A 370 mm |
CAD
N/A
|
Add To Cart
Request Quote |
| LO80 | Seal Type N/A Labyrinth | Material N/A Steel + NBR O-ring | Outer Diameter N/A 415 mm | Overall Width N/A 42 mm | Shaft Size N/A 380 mm |
CAD
N/A
|
Add To Cart
Request Quote |
| LO80/340 | Seal Type N/A Labyrinth | Material N/A Steel + NBR O-ring | Outer Diameter N/A 415 mm | Overall Width N/A 42 mm | Shaft Size N/A 340 mm |
CAD
N/A
|
Add To Cart
Request Quote |
| LO80/390 | Seal Type N/A Labyrinth | Material N/A Steel + NBR O-ring | Outer Diameter N/A 415 mm | Overall Width N/A 42 mm | Shaft Size N/A 390 mm |
CAD
N/A
|
Add To Cart
Request Quote |
| LO84 | Seal Type N/A Labyrinth | Material N/A Steel + NBR O-ring | Outer Diameter N/A 435 mm | Overall Width N/A 42 mm | Shaft Size N/A 400 mm |
CAD
N/A
|
Add To Cart
Request Quote |
| LO88 | Seal Type N/A Labyrinth | Material N/A Steel + NBR O-ring | Outer Diameter N/A 455 mm | Overall Width N/A 42 mm | Shaft Size N/A 410 mm |
CAD
N/A
|
Add To Cart
Request Quote |
| LO88/380 | Seal Type N/A Labyrinth | Material N/A Steel + NBR O-ring | Outer Diameter N/A 455 mm | Overall Width N/A 42 mm | Shaft Size N/A 380 mm |
CAD
N/A
|
Add To Cart
Request Quote |
| LO92 | Seal Type N/A Labyrinth | Material N/A Steel + NBR O-ring | Outer Diameter N/A 475 mm | Overall Width N/A 42 mm | Shaft Size N/A 430 mm |
CAD
N/A
|
Add To Cart
Request Quote |