Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    LO Seals
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Spherical Roller Bearing Metric and Inch Accessories > LO Seals > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites

LO Seals

For CAD models and more information, click Directly on the part number below.








 MORE IMAGES 

·  LO_Seal_Heavy_Serie_Dimensions

Add To Cart Request Quote
   
  Results 126 - 137 of 137 Unit of Measure: Imperial Metric Both « 6 

Part Number

Seal Type

Material

Outer Diameter

Overall Width

Shaft Size

CAD

LO92/360 Labyrinth Steel + NBR O-ring 475 mm 42 mm 360 mm
LO92/400 Labyrinth Steel + NBR O-ring 475 mm 42 mm 400 mm
LO92/410 Labyrinth Steel + NBR O-ring 475 mm 42 mm 410 mm
LO96 Labyrinth Steel + NBR O-ring 495 mm 42 mm 450 mm
LO96/400 Labyrinth Steel + NBR O-ring 495 mm 42 mm 400 mm
LO96/410 Labyrinth Steel + NBR O-ring 495 mm 42 mm 410 mm
LO30/500 Labyrinth Steel + NBR O-ring 515 mm 42 mm 470 mm
LO30/530 Labyrinth Steel + NBR O-ring 545 mm 42 mm 500 mm
LO30/530/510 Labyrinth Steel + NBR O-ring 545 mm 42 mm 510 mm
LO30/560/520 Labyrinth Steel + NBR O-ring 575 mm 42 mm 520 mm
LO30/560 Labyrinth Steel + NBR O-ring 575 mm 42 mm 530 mm
LO30/600 Labyrinth Steel + NBR O-ring 615 mm 42 mm 560 mm
  Results 126 - 137 of 137 « 6 
<