Part Number |
Seal Type |
Material |
Inside Diameter MIN |
Inside Diameter MAX |
Outer Diameter |
Overall Width |
CAD |
---|---|---|---|---|---|---|---|
LOR 96 | Seal Type N/A Labyrinth-NON contact seal | Material N/A Aluminium 6061 or Equivalent + NBR O-ring | Inside Diameter MIN N/A 4.126 in | Inside Diameter MAX N/A 4.131 in | Outer Diameter N/A 4.755 in | Overall Width N/A 0.938 in | CAD N/A |
LOR 112 | Seal Type N/A Labyrinth-NON contact seal | Material N/A Aluminium 6061 or Equivalent + NBR O-ring | Inside Diameter MIN N/A 4.126 in | Inside Diameter MAX N/A 4.131 in | Outer Diameter N/A 4.9 in | Overall Width N/A 1 in | CAD N/A |
LOR 113 | Seal Type N/A Labyrinth-NON contact seal | Material N/A Aluminium 6061 or Equivalent + NBR O-ring | Inside Diameter MIN N/A 4.189 in | Inside Diameter MAX N/A 4.194 in | Outer Diameter N/A 4.9 in | Overall Width N/A 1 in | CAD N/A |
LOR 114 | Seal Type N/A Labyrinth-NON contact seal | Material N/A Aluminium 6061 or Equivalent + NBR O-ring | Inside Diameter MIN N/A 4.251 in | Inside Diameter MAX N/A 4.256 in | Outer Diameter N/A 4.9 in | Overall Width N/A 1 in | CAD N/A |
LOR 115 | Seal Type N/A Labyrinth-NON contact seal | Material N/A Aluminium 6061 or Equivalent + NBR O-ring | Inside Diameter MIN N/A 4.314 in | Inside Diameter MAX N/A 4.319 in | Outer Diameter N/A 5.213 in | Overall Width N/A 1 in | CAD N/A |
LOR 116 | Seal Type N/A Labyrinth-NON contact seal | Material N/A Aluminium 6061 or Equivalent + NBR O-ring | Inside Diameter MIN N/A 4.376 in | Inside Diameter MAX N/A 4.381 in | Outer Diameter N/A 5.213 in | Overall Width N/A 1 in | CAD N/A |
LOR 117 | Seal Type N/A Labyrinth-NON contact seal | Material N/A Aluminium 6061 or Equivalent + NBR O-ring | Inside Diameter MIN N/A 4.439 in | Inside Diameter MAX N/A 4.444 in | Outer Diameter N/A 5.213 in | Overall Width N/A 1 in | CAD N/A |
LOR 118 | Seal Type N/A Labyrinth-NON contact seal | Material N/A Aluminium 6061 or Equivalent + NBR O-ring | Inside Diameter MIN N/A 4.501 in | Inside Diameter MAX N/A 4.506 in | Outer Diameter N/A 5.213 in | Overall Width N/A 1 in | CAD N/A |
LOR 119 | Seal Type N/A Labyrinth-NON contact seal | Material N/A Aluminium 6061 or Equivalent + NBR O-ring | Inside Diameter MIN N/A 4.564 in | Inside Diameter MAX N/A 4.569 in | Outer Diameter N/A 5.213 in | Overall Width N/A 1 in | CAD N/A |
LOR 120 | Seal Type N/A Labyrinth-NON contact seal | Material N/A Aluminium 6061 or Equivalent + NBR O-ring | Inside Diameter MIN N/A 4.814 in | Inside Diameter MAX N/A 4.819 in | Outer Diameter N/A 5.65 in | Overall Width N/A 1 in | CAD N/A |
LOR 121 | Seal Type N/A Labyrinth-NON contact seal | Material N/A Aluminium 6061 or Equivalent + NBR O-ring | Inside Diameter MIN N/A 4.876 in | Inside Diameter MAX N/A 4.881 in | Outer Diameter N/A 5.65 in | Overall Width N/A 1 in | CAD N/A |
LOR 122 | Seal Type N/A Labyrinth-NON contact seal | Material N/A Aluminium 6061 or Equivalent + NBR O-ring | Inside Diameter MIN N/A 4.939 in | Inside Diameter MAX N/A 4.944 in | Outer Diameter N/A 5.65 in | Overall Width N/A 1 in | CAD N/A |
LOR 124 | Seal Type N/A Labyrinth-NON contact seal | Material N/A Aluminium 6061 or Equivalent + NBR O-ring | Inside Diameter MIN N/A 5.126 in | Inside Diameter MAX N/A 5.131 in | Outer Diameter N/A 6.045 in | Overall Width N/A 1 in | CAD N/A |
LOR 125 | Seal Type N/A Labyrinth-NON contact seal | Material N/A Aluminium 6061 or Equivalent + NBR O-ring | Inside Diameter MIN N/A 5.189 in | Inside Diameter MAX N/A 5.194 in | Outer Diameter N/A 6.045 in | Overall Width N/A 1 in | CAD N/A |
LOR 126 | Seal Type N/A Labyrinth-NON contact seal | Material N/A Aluminium 6061 or Equivalent + NBR O-ring | Inside Diameter MIN N/A 5.251 in | Inside Diameter MAX N/A 5.256 in | Outer Diameter N/A 6.045 in | Overall Width N/A 1 in | CAD N/A |
LOR 127 | Seal Type N/A Labyrinth-NON contact seal | Material N/A Aluminium 6061 or Equivalent + NBR O-ring | Inside Diameter MIN N/A 5.314 in | Inside Diameter MAX N/A 5.319 in | Outer Diameter N/A 6.045 in | Overall Width N/A 1 in | CAD N/A |
LOR 128 | Seal Type N/A Labyrinth-NON contact seal | Material N/A Aluminium 6061 or Equivalent + NBR O-ring | Inside Diameter MIN N/A 5.376 in | Inside Diameter MAX N/A 5.381 in | Outer Diameter N/A 6.045 in | Overall Width N/A 1 in | CAD N/A |
LOR 129 | Seal Type N/A Labyrinth-NON contact seal | Material N/A Aluminium 6061 or Equivalent + NBR O-ring | Inside Diameter MIN N/A 5.376 in | Inside Diameter MAX N/A 5.381 in | Outer Diameter N/A 6.295 in | Overall Width N/A 1 in | CAD N/A |
LOR 130 | Seal Type N/A Labyrinth-NON contact seal | Material N/A Aluminium 6061 or Equivalent + NBR O-ring | Inside Diameter MIN N/A 5.439 in | Inside Diameter MAX N/A 5.444 in | Outer Diameter N/A 6.295 in | Overall Width N/A 1 in | CAD N/A |
LOR 131 | Seal Type N/A Labyrinth-NON contact seal | Material N/A Aluminium 6061 or Equivalent + NBR O-ring | Inside Diameter MIN N/A 5.501 in | Inside Diameter MAX N/A 5.506 in | Outer Diameter N/A 6.295 in | Overall Width N/A 1 in | CAD N/A |
LOR 134 | Seal Type N/A Labyrinth-NON contact seal | Material N/A Aluminium 6061 or Equivalent + NBR O-ring | Inside Diameter MIN N/A 5.751 in | Inside Diameter MAX N/A 5.756 in | Outer Diameter N/A 6.608 in | Overall Width N/A 1 in | CAD N/A |
LOR 138 | Seal Type N/A Labyrinth-NON contact seal | Material N/A Aluminium 6061 or Equivalent + NBR O-ring | Inside Diameter MIN N/A 5.814 in | Inside Diameter MAX N/A 5.819 in | Outer Diameter N/A 6.888 in | Overall Width N/A 1 in | CAD N/A |
LOR 136 | Seal Type N/A Labyrinth-NON contact seal | Material N/A Aluminium 6061 or Equivalent + NBR O-ring | Inside Diameter MIN N/A 5.876 in | Inside Diameter MAX N/A 5.881 in | Outer Diameter N/A 6.608 in | Overall Width N/A 1 in | CAD N/A |
LOR 139 | Seal Type N/A Labyrinth-NON contact seal | Material N/A Aluminium 6061 or Equivalent + NBR O-ring | Inside Diameter MIN N/A 5.876 in | Inside Diameter MAX N/A 5.881 in | Outer Diameter N/A 6.888 in | Overall Width N/A 1 in | CAD N/A |
LOR 140 | Seal Type N/A Labyrinth-NON contact seal | Material N/A Aluminium 6061 or Equivalent + NBR O-ring | Inside Diameter MIN N/A 5.939 in | Inside Diameter MAX N/A 5.944 in | Outer Diameter N/A 6.888 in | Overall Width N/A 1 in | CAD N/A |