Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    LOR Seals
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Spherical Roller Bearing Metric and Inch Accessories > LOR Seals > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites

LOR Seals

For CAD models and more information, click Directly on the part number below.





Add To Cart Request Quote
   
  Results 26 - 50 of 92 Unit of Measure: Imperial Metric Both 1 2 3 4 

Part Number

Seal Type

Material

Inside Diameter MIN

Inside Diameter MAX

Outer Diameter

Overall Width

CAD

LOR 188 Labyrinth-NON contact seal Aluminium 6061 or Equivalent + NBR O-ring 3.189 in 3.192 in 4.005 in 1 in
LOR 189 Labyrinth-NON contact seal Aluminium 6061 or Equivalent + NBR O-ring 3.251 in 3.254 in 4.005 in 1 in
LOR 100 Labyrinth-NON contact seal Aluminium 6061 or Equivalent + NBR O-ring 3.314 in 3.317 in 4.13 in 0.875 in
LOR 72 Labyrinth-NON contact seal Aluminium 6061 or Equivalent + NBR O-ring 3.376 in 3.379 in 4.005 in 0.938 in
LOR 101 Labyrinth-NON contact seal Aluminium 6061 or Equivalent + NBR O-ring 3.376 in 3.379 in 4.13 in 0.875 in
LOR 191 Labyrinth-NON contact seal Aluminium 6061 or Equivalent + NBR O-ring 3.376 in 3.379 in 4.005 in 1 in
LOR 102 Labyrinth-NON contact seal Aluminium 6061 or Equivalent + NBR O-ring 3.439 in 3.442 in 4.13 in 0.875 in
LOR 103 Labyrinth-NON contact seal Aluminium 6061 or Equivalent + NBR O-ring 3.501 in 3.504 in 4.13 in 0.875 in
LOR 106 Labyrinth-NON contact seal Aluminium 6061 or Equivalent + NBR O-ring 3.814 in 3.817 in 4.443 in 1 in
LOR 107 Labyrinth-NON contact seal Aluminium 6061 or Equivalent + NBR O-ring 3.814 in 3.817 in 4.63 in 1 in
LOR 108 Labyrinth-NON contact seal Aluminium 6061 or Equivalent + NBR O-ring 3.876 in 3.879 in 4.63 in 1 in
LOR 89 Labyrinth-NON contact seal Aluminium 6061 or Equivalent + NBR O-ring 3.939 in 3.942 in 4.44 in 0.688 in
LOR 109 Labyrinth-NON contact seal Aluminium 6061 or Equivalent + NBR O-ring 3.939 in 3.942 in 4.63 in 1 in
LOR 110 Labyrinth-NON contact seal Aluminium 6061 or Equivalent + NBR O-ring 4.001 in 4.004 in 4.63 in 1 in
LOR 111 Labyrinth-NON contact seal Aluminium 6061 or Equivalent + NBR O-ring 4.064 in 4.069 in 4.9 in 1 in
LOR 96 Labyrinth-NON contact seal Aluminium 6061 or Equivalent + NBR O-ring 4.126 in 4.131 in 4.755 in 0.938 in
LOR 112 Labyrinth-NON contact seal Aluminium 6061 or Equivalent + NBR O-ring 4.126 in 4.131 in 4.9 in 1 in
LOR 113 Labyrinth-NON contact seal Aluminium 6061 or Equivalent + NBR O-ring 4.189 in 4.194 in 4.9 in 1 in
LOR 114 Labyrinth-NON contact seal Aluminium 6061 or Equivalent + NBR O-ring 4.251 in 4.256 in 4.9 in 1 in
LOR 115 Labyrinth-NON contact seal Aluminium 6061 or Equivalent + NBR O-ring 4.314 in 4.319 in 5.213 in 1 in
LOR 116 Labyrinth-NON contact seal Aluminium 6061 or Equivalent + NBR O-ring 4.376 in 4.381 in 5.213 in 1 in
LOR 117 Labyrinth-NON contact seal Aluminium 6061 or Equivalent + NBR O-ring 4.439 in 4.444 in 5.213 in 1 in
LOR 118 Labyrinth-NON contact seal Aluminium 6061 or Equivalent + NBR O-ring 4.501 in 4.506 in 5.213 in 1 in
LOR 119 Labyrinth-NON contact seal Aluminium 6061 or Equivalent + NBR O-ring 4.564 in 4.569 in 5.213 in 1 in
LOR 120 Labyrinth-NON contact seal Aluminium 6061 or Equivalent + NBR O-ring 4.814 in 4.819 in 5.65 in 1 in
  Results 26 - 50 of 92 1 2 3 4 
<