Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    LOR Seals
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Spherical Roller Bearing Metric and Inch Accessories > LOR Seals > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites

LOR Seals

For CAD models and more information, click Directly on the part number below.





Add To Cart Request Quote
   
  Results 51 - 75 of 92 Unit of Measure: Imperial Metric Both 1 2 3 4 

Part Number

Seal Type

Material

Inside Diameter MIN

Inside Diameter MAX

Outer Diameter

Overall Width

CAD

LOR 121 Labyrinth-NON contact seal Aluminium 6061 or Equivalent + NBR O-ring 4.876 in 4.881 in 5.65 in 1 in
LOR 122 Labyrinth-NON contact seal Aluminium 6061 or Equivalent + NBR O-ring 4.939 in 4.944 in 5.65 in 1 in
LOR 124 Labyrinth-NON contact seal Aluminium 6061 or Equivalent + NBR O-ring 5.126 in 5.131 in 6.045 in 1 in
LOR 125 Labyrinth-NON contact seal Aluminium 6061 or Equivalent + NBR O-ring 5.189 in 5.194 in 6.045 in 1 in
LOR 126 Labyrinth-NON contact seal Aluminium 6061 or Equivalent + NBR O-ring 5.251 in 5.256 in 6.045 in 1 in
LOR 127 Labyrinth-NON contact seal Aluminium 6061 or Equivalent + NBR O-ring 5.314 in 5.319 in 6.045 in 1 in
LOR 128 Labyrinth-NON contact seal Aluminium 6061 or Equivalent + NBR O-ring 5.376 in 5.381 in 6.045 in 1 in
LOR 129 Labyrinth-NON contact seal Aluminium 6061 or Equivalent + NBR O-ring 5.376 in 5.381 in 6.295 in 1 in
LOR 130 Labyrinth-NON contact seal Aluminium 6061 or Equivalent + NBR O-ring 5.439 in 5.444 in 6.295 in 1 in
LOR 131 Labyrinth-NON contact seal Aluminium 6061 or Equivalent + NBR O-ring 5.501 in 5.506 in 6.295 in 1 in
LOR 134 Labyrinth-NON contact seal Aluminium 6061 or Equivalent + NBR O-ring 5.751 in 5.756 in 6.608 in 1 in
LOR 138 Labyrinth-NON contact seal Aluminium 6061 or Equivalent + NBR O-ring 5.814 in 5.819 in 6.888 in 1 in
LOR 136 Labyrinth-NON contact seal Aluminium 6061 or Equivalent + NBR O-ring 5.876 in 5.881 in 6.608 in 1 in
LOR 139 Labyrinth-NON contact seal Aluminium 6061 or Equivalent + NBR O-ring 5.876 in 5.881 in 6.888 in 1 in
LOR 140 Labyrinth-NON contact seal Aluminium 6061 or Equivalent + NBR O-ring 5.939 in 5.944 in 6.888 in 1 in
LOR 141 Labyrinth-NON contact seal Aluminium 6061 or Equivalent + NBR O-ring 6.001 in 6.006 in 6.888 in 1 in
LOR 142 Labyrinth-NON contact seal Aluminium 6061 or Equivalent + NBR O-ring 6.064 in 6.069 in 6.888 in 1 in
LOR 144 Labyrinth-NON contact seal Aluminium 6061 or Equivalent + NBR O-ring 6.251 in 6.257 in 7.013 in 1 in
LOR 146 Labyrinth-NON contact seal Aluminium 6061 or Equivalent + NBR O-ring 6.314 in 6.32 in 7.325 in 1 in
LOR 147 Labyrinth-NON contact seal Aluminium 6061 or Equivalent + NBR O-ring 6.376 in 6.382 in 7.325 in 1 in
LOR 148 Labyrinth-NON contact seal Aluminium 6061 or Equivalent + NBR O-ring 6.439 in 6.445 in 7.325 in 1 in
LOR 149 Labyrinth-NON contact seal Aluminium 6061 or Equivalent + NBR O-ring 6.501 in 6.507 in 7.325 in 1 in
LOR 151 Labyrinth-NON contact seal Aluminium 6061 or Equivalent + NBR O-ring 6.626 in 6.632 in 7.388 in 1 in
LOR 153 Labyrinth-NON contact seal Aluminium 6061 or Equivalent + NBR O-ring 6.814 in 6.82 in 7.908 in 1 in
LOR 154 Labyrinth-NON contact seal Aluminium 6061 or Equivalent + NBR O-ring 6.876 in 6.882 in 7.908 in 1 in
  Results 51 - 75 of 92 1 2 3 4 
<