Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    LOR Seals
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Spherical Roller Bearing Metric and Inch Accessories > LOR Seals > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites

LOR Seals

For CAD models and more information, click Directly on the part number below.





Add To Cart Request Quote
   
  Results 76 - 92 of 92 Unit of Measure: Imperial Metric Both 1 2 3 4 

Part Number

Seal Type

Material

Inside Diameter MIN

Inside Diameter MAX

Outer Diameter

Overall Width

CAD

LOR 155 Labyrinth-NON contact seal Aluminium 6061 or Equivalent + NBR O-ring 6.939 in 6.945 in 7.908 in 1 in
LOR 156 Labyrinth-NON contact seal Aluminium 6061 or Equivalent + NBR O-ring 7.001 in 7.007 in 7.908 in 1 in
LOR 158 Labyrinth-NON contact seal Aluminium 6061 or Equivalent + NBR O-ring 7.126 in 7.132 in 8.095 in 1 in
LOR 159 Labyrinth-NON contact seal Aluminium 6061 or Equivalent + NBR O-ring 7.189 in 7.195 in 8.095 in 1 in
LOR 160 Labyrinth-NON contact seal Aluminium 6061 or Equivalent + NBR O-ring 7.251 in 7.257 in 8.095 in 1 in
LOR 161 Labyrinth-NON contact seal Aluminium 6061 or Equivalent + NBR O-ring 7.439 in 7.445 in 8.47 in 1 in
LOR 164 Labyrinth-NON contact seal Aluminium 6061 or Equivalent + NBR O-ring 7.626 in 7.632 in 8.47 in 1 in
LOR 165 Labyrinth-NON contact seal Aluminium 6061 or Equivalent + NBR O-ring 7.814 in 7.82 in 8.865 in 1 in
LOR 166 Labyrinth-NON contact seal Aluminium 6061 or Equivalent + NBR O-ring 7.876 in 7.882 in 8.865 in 1 in
LOR 167 Labyrinth-NON contact seal Aluminium 6061 or Equivalent + NBR O-ring 7.939 in 7.945 in 8.865 in 1 in
LOR 168 Labyrinth-NON contact seal Aluminium 6061 or Equivalent + NBR O-ring 8.001 in 8.007 in 8.865 in 1 in
LOR 170 Labyrinth-NON contact seal Aluminium 6061 or Equivalent + NBR O-ring 8.314 in 8.32 in 9.365 in 1 in
LOR 171 Labyrinth-NON contact seal Aluminium 6061 or Equivalent + NBR O-ring 8.376 in 8.382 in 9.365 in 1 in
LOR 175 Labyrinth-NON contact seal Aluminium 6061 or Equivalent + NBR O-ring 8.751 in 8.757 in 9.74 in 1 in
LOR 553 Labyrinth-NON contact seal Aluminium 6061 or Equivalent + NBR O-ring 9.439 in 9.445 in 10.553 in 1 in
LOR 178 Labyrinth-NON contact seal Aluminium 6061 or Equivalent + NBR O-ring 9.501 in 9.507 in 10.553 in 1 in
LOR 179 Labyrinth-NON contact seal Aluminium 6061 or Equivalent + NBR O-ring 9.564 in 9.57 in 10.553 in 1 in
  Results 76 - 92 of 92 1 2 3 4 
<