Part Number |
Seal Type |
Material |
Inside Diameter MIN |
Inside Diameter MAX |
Outer Diameter |
Overall Width |
CAD |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|
| LOR 155 | Seal Type N/A Labyrinth-NON contact seal | Material N/A Aluminium 6061 or Equivalent + NBR O-ring | Inside Diameter MIN N/A 6.939 in | Inside Diameter MAX N/A 6.945 in | Outer Diameter N/A 7.908 in | Overall Width N/A 1 in |
CAD
N/A
|
Add To Cart
Request Quote |
| LOR 156 | Seal Type N/A Labyrinth-NON contact seal | Material N/A Aluminium 6061 or Equivalent + NBR O-ring | Inside Diameter MIN N/A 7.001 in | Inside Diameter MAX N/A 7.007 in | Outer Diameter N/A 7.908 in | Overall Width N/A 1 in |
CAD
N/A
|
Add To Cart
Request Quote |
| LOR 158 | Seal Type N/A Labyrinth-NON contact seal | Material N/A Aluminium 6061 or Equivalent + NBR O-ring | Inside Diameter MIN N/A 7.126 in | Inside Diameter MAX N/A 7.132 in | Outer Diameter N/A 8.095 in | Overall Width N/A 1 in |
CAD
N/A
|
Add To Cart
Request Quote |
| LOR 159 | Seal Type N/A Labyrinth-NON contact seal | Material N/A Aluminium 6061 or Equivalent + NBR O-ring | Inside Diameter MIN N/A 7.189 in | Inside Diameter MAX N/A 7.195 in | Outer Diameter N/A 8.095 in | Overall Width N/A 1 in |
CAD
N/A
|
Add To Cart
Request Quote |
| LOR 160 | Seal Type N/A Labyrinth-NON contact seal | Material N/A Aluminium 6061 or Equivalent + NBR O-ring | Inside Diameter MIN N/A 7.251 in | Inside Diameter MAX N/A 7.257 in | Outer Diameter N/A 8.095 in | Overall Width N/A 1 in |
CAD
N/A
|
Add To Cart
Request Quote |
| LOR 161 | Seal Type N/A Labyrinth-NON contact seal | Material N/A Aluminium 6061 or Equivalent + NBR O-ring | Inside Diameter MIN N/A 7.439 in | Inside Diameter MAX N/A 7.445 in | Outer Diameter N/A 8.47 in | Overall Width N/A 1 in |
CAD
N/A
|
Add To Cart
Request Quote |
| LOR 164 | Seal Type N/A Labyrinth-NON contact seal | Material N/A Aluminium 6061 or Equivalent + NBR O-ring | Inside Diameter MIN N/A 7.626 in | Inside Diameter MAX N/A 7.632 in | Outer Diameter N/A 8.47 in | Overall Width N/A 1 in |
CAD
N/A
|
Add To Cart
Request Quote |
| LOR 165 | Seal Type N/A Labyrinth-NON contact seal | Material N/A Aluminium 6061 or Equivalent + NBR O-ring | Inside Diameter MIN N/A 7.814 in | Inside Diameter MAX N/A 7.82 in | Outer Diameter N/A 8.865 in | Overall Width N/A 1 in |
CAD
N/A
|
Add To Cart
Request Quote |
| LOR 166 | Seal Type N/A Labyrinth-NON contact seal | Material N/A Aluminium 6061 or Equivalent + NBR O-ring | Inside Diameter MIN N/A 7.876 in | Inside Diameter MAX N/A 7.882 in | Outer Diameter N/A 8.865 in | Overall Width N/A 1 in |
CAD
N/A
|
Add To Cart
Request Quote |
| LOR 167 | Seal Type N/A Labyrinth-NON contact seal | Material N/A Aluminium 6061 or Equivalent + NBR O-ring | Inside Diameter MIN N/A 7.939 in | Inside Diameter MAX N/A 7.945 in | Outer Diameter N/A 8.865 in | Overall Width N/A 1 in |
CAD
N/A
|
Add To Cart
Request Quote |
| LOR 168 | Seal Type N/A Labyrinth-NON contact seal | Material N/A Aluminium 6061 or Equivalent + NBR O-ring | Inside Diameter MIN N/A 8.001 in | Inside Diameter MAX N/A 8.007 in | Outer Diameter N/A 8.865 in | Overall Width N/A 1 in |
CAD
N/A
|
Add To Cart
Request Quote |
| LOR 170 | Seal Type N/A Labyrinth-NON contact seal | Material N/A Aluminium 6061 or Equivalent + NBR O-ring | Inside Diameter MIN N/A 8.314 in | Inside Diameter MAX N/A 8.32 in | Outer Diameter N/A 9.365 in | Overall Width N/A 1 in |
CAD
N/A
|
Add To Cart
Request Quote |
| LOR 171 | Seal Type N/A Labyrinth-NON contact seal | Material N/A Aluminium 6061 or Equivalent + NBR O-ring | Inside Diameter MIN N/A 8.376 in | Inside Diameter MAX N/A 8.382 in | Outer Diameter N/A 9.365 in | Overall Width N/A 1 in |
CAD
N/A
|
Add To Cart
Request Quote |
| LOR 175 | Seal Type N/A Labyrinth-NON contact seal | Material N/A Aluminium 6061 or Equivalent + NBR O-ring | Inside Diameter MIN N/A 8.751 in | Inside Diameter MAX N/A 8.757 in | Outer Diameter N/A 9.74 in | Overall Width N/A 1 in |
CAD
N/A
|
Add To Cart
Request Quote |
| LOR 553 | Seal Type N/A Labyrinth-NON contact seal | Material N/A Aluminium 6061 or Equivalent + NBR O-ring | Inside Diameter MIN N/A 9.439 in | Inside Diameter MAX N/A 9.445 in | Outer Diameter N/A 10.553 in | Overall Width N/A 1 in |
CAD
N/A
|
Add To Cart
Request Quote |
| LOR 178 | Seal Type N/A Labyrinth-NON contact seal | Material N/A Aluminium 6061 or Equivalent + NBR O-ring | Inside Diameter MIN N/A 9.501 in | Inside Diameter MAX N/A 9.507 in | Outer Diameter N/A 10.553 in | Overall Width N/A 1 in |
CAD
N/A
|
Add To Cart
Request Quote |
| LOR 179 | Seal Type N/A Labyrinth-NON contact seal | Material N/A Aluminium 6061 or Equivalent + NBR O-ring | Inside Diameter MIN N/A 9.564 in | Inside Diameter MAX N/A 9.57 in | Outer Diameter N/A 10.553 in | Overall Width N/A 1 in |
CAD
N/A
|
Add To Cart
Request Quote |