Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    LOR Seals
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Spherical Roller Bearing Metric and Inch Accessories > LOR Seals > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites

LOR Seals

For CAD models and more information, click Directly on the part number below.





Add To Cart Request Quote
   
  Results 1 - 25 of 92 Unit of Measure: Imperial Metric Both 1 2 3 4 

Part Number

Seal Type

Material

Inside Diameter MIN

Inside Diameter MAX

Outer Diameter

Overall Width

CAD

LOR 17 Labyrinth-NON contact seal Aluminium 6061 or Equivalent + NBR O-ring 1.439 in 1.441 in 1.825 in 0.5 in
LOR 20 Labyrinth-NON contact seal Aluminium 6061 or Equivalent + NBR O-ring 1.689 in 1.691 in 2.075 in 0.5 in
LOR 24 Labyrinth-NON contact seal Aluminium 6061 or Equivalent + NBR O-ring 1.939 in 1.941 in 2.325 in 0.5 in
LOR 29 Labyrinth-NON contact seal Aluminium 6061 or Equivalent + NBR O-ring 2.189 in 2.192 in 2.575 in 0.5 in
LOR 36 Labyrinth-NON contact seal Aluminium 6061 or Equivalent + NBR O-ring 2.376 in 2.379 in 2.94 in 0.688 in
LOR 37 Labyrinth-NON contact seal Aluminium 6061 or Equivalent + NBR O-ring 2.439 in 2.442 in 2.94 in 0.688 in
LOR 38 Labyrinth-NON contact seal Aluminium 6061 or Equivalent + NBR O-ring 2.501 in 2.504 in 2.94 in 0.688 in
LOR 43 Labyrinth-NON contact seal Aluminium 6061 or Equivalent + NBR O-ring 2.626 in 2.629 in 3.315 in 0.688 in
LOR 44 Labyrinth-NON contact seal Aluminium 6061 or Equivalent + NBR O-ring 2.689 in 2.692 in 3.315 in 0.688 in
LOR 45 Labyrinth-NON contact seal Aluminium 6061 or Equivalent + NBR O-ring 2.751 in 2.754 in 3.315 in 0.688 in
LOR 51 Labyrinth-NON contact seal Aluminium 6061 or Equivalent + NBR O-ring 2.814 in 2.817 in 3.565 in 0.688 in
LOR 182 Labyrinth-NON contact seal Aluminium 6061 or Equivalent + NBR O-ring 2.814 in 2.817 in 3.63 in 1 in
LOR 52 Labyrinth-NON contact seal Aluminium 6061 or Equivalent + NBR O-ring 2.876 in 2.879 in 3.565 in 0.688 in
LOR 58 Labyrinth-NON contact seal Aluminium 6061 or Equivalent + NBR O-ring 2.876 in 2.879 in 3.63 in 0.938 in
LOR 183 Labyrinth-NON contact seal Aluminium 6061 or Equivalent + NBR O-ring 2.876 in 2.879 in 3.63 in 1 in
LOR 53 Labyrinth-NON contact seal Aluminium 6061 or Equivalent + NBR O-ring 2.939 in 2.942 in 3.565 in 0.688 in
LOR 59 Labyrinth-NON contact seal Aluminium 6061 or Equivalent + NBR O-ring 2.939 in 2.942 in 3.63 in 0.938 in
LOR 184 Labyrinth-NON contact seal Aluminium 6061 or Equivalent + NBR O-ring 2.939 in 2.942 in 3.63 in 1 in
LOR 54 Labyrinth-NON contact seal Aluminium 6061 or Equivalent + NBR O-ring 3.001 in 3.004 in 3.565 in 0.688 in
LOR 60 Labyrinth-NON contact seal Aluminium 6061 or Equivalent + NBR O-ring 3.001 in 3.004 in 3.63 in 0.938 in
LOR 185 Labyrinth-NON contact seal Aluminium 6061 or Equivalent + NBR O-ring 3.001 in 3.004 in 3.63 in 1 in
LOR 186 Labyrinth-NON contact seal Aluminium 6061 or Equivalent + NBR O-ring 3.064 in 3.067 in 4.005 in 1 in
LOR 187 Labyrinth-NON contact seal Aluminium 6061 or Equivalent + NBR O-ring 3.126 in 3.129 in 4.005 in 1 in
LOR 63 Labyrinth-NON contact seal Aluminium 6061 or Equivalent + NBR O-ring 3.189 in 3.192 in 3.815 in 0.688 in
LOR 69 Labyrinth-NON contact seal Aluminium 6061 or Equivalent + NBR O-ring 3.189 in 3.192 in 4.005 in 0.938 in
  Results 1 - 25 of 92 1 2 3 4 
<