Part Number |
Seal Type |
Shaft Size |
Outer Diameter |
Overall Width |
Material |
CAD |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|
| 22329 | Seal Type N/A | Shaft Size N/A | Outer Diameter N/A | Overall Width N/A | Material N/A | CAD N/A |
Add To Cart
Request Quote |
| A6340 | Seal Type N/A | Shaft Size N/A | Outer Diameter N/A | Overall Width N/A | Material N/A | CAD N/A |
Add To Cart
Request Quote |
| 401300 | Seal Type N/A | Shaft Size N/A | Outer Diameter N/A | Overall Width N/A | Material N/A | CAD N/A |
Add To Cart
Request Quote |
| 119855 | Seal Type N/A | Shaft Size N/A | Outer Diameter N/A | Overall Width N/A | Material N/A | CAD N/A |
Add To Cart
Request Quote |
| OK1000 | Seal Type N/A | Shaft Size N/A | Outer Diameter N/A | Overall Width N/A | Material N/A Viton | CAD N/A |
Add To Cart
Request Quote |
| OK311 | Seal Type N/A | Shaft Size N/A | Outer Diameter N/A | Overall Width N/A | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
| OK411 | Seal Type N/A | Shaft Size N/A | Outer Diameter N/A | Overall Width N/A | Material N/A Viton | CAD N/A |
Add To Cart
Request Quote |
| 001BULK | Seal Type N/A | Shaft Size N/A 0.029 in0.737 mm | Outer Diameter N/A 0.109 in2.769 mm | Overall Width N/A 0.04 in1.016 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
| 001PKG | Seal Type N/A | Shaft Size N/A 0.029 in0.737 mm | Outer Diameter N/A 0.109 in2.769 mm | Overall Width N/A 0.04 in1.016 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
| 002BULK | Seal Type N/A | Shaft Size N/A 0.042 in1.067 mm | Outer Diameter N/A 0.142 in3.607 mm | Overall Width N/A 0.05 in1.27 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
| 002PKG | Seal Type N/A | Shaft Size N/A 0.042 in1.067 mm | Outer Diameter N/A 0.142 in3.607 mm | Overall Width N/A 0.05 in1.27 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
| 003BULK | Seal Type N/A | Shaft Size N/A 0.056 in1.422 mm | Outer Diameter N/A 0.176 in4.47 mm | Overall Width N/A 0.06 in1.524 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
| 003PKG | Seal Type N/A | Shaft Size N/A 0.056 in1.422 mm | Outer Diameter N/A 0.176 in4.47 mm | Overall Width N/A 0.06 in1.524 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
| 004BULK | Seal Type N/A | Shaft Size N/A 0.07 in1.78 mm | Outer Diameter N/A 0.21 in5.334 mm | Overall Width N/A 0.07 in1.778 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
| 004PKG | Seal Type N/A | Shaft Size N/A 0.07 in1.78 mm | Outer Diameter N/A 0.21 in5.334 mm | Overall Width N/A 0.07 in1.778 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
| 005BULK | Seal Type N/A | Shaft Size N/A 0.101 in2.565 mm | Outer Diameter N/A 0.241 in6.121 mm | Overall Width N/A 0.07 in1.778 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
| 005PKG | Seal Type N/A | Shaft Size N/A 0.101 in2.565 mm | Outer Diameter N/A 0.241 in6.121 mm | Overall Width N/A 0.07 in1.778 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
| 006BULK | Seal Type N/A | Shaft Size N/A 0.114 in2.896 mm | Outer Diameter N/A 0.254 in6.452 mm | Overall Width N/A 0.07 in1.778 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
| 006PKG | Seal Type N/A | Shaft Size N/A 0.114 in2.896 mm | Outer Diameter N/A 0.254 in6.452 mm | Overall Width N/A 0.07 in1.778 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
| 006V35 | Seal Type N/A | Shaft Size N/A 0.114 in2.896 mm | Outer Diameter N/A 0.254 in6.452 mm | Overall Width N/A 0.07 in1.778 mm | Material N/A Fluoro-Elastomer | CAD N/A |
Add To Cart
Request Quote |
| 6003020 | Seal Type N/A | Shaft Size N/A 0.118 in3 mm | Outer Diameter N/A 0.276 in7 mm | Overall Width N/A 0.079 in2 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
| 6010025 | Seal Type N/A | Shaft Size N/A 0.118 in3 mm | Outer Diameter N/A 0.591 in15.000 mm | Overall Width N/A 0.098 in2.5 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
| 007BULK | Seal Type N/A | Shaft Size N/A 0.145 in3.683 mm | Outer Diameter N/A 0.285 in7.239 mm | Overall Width N/A 0.07 in1.778 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
| 007PKG | Seal Type N/A | Shaft Size N/A 0.145 in3.683 mm | Outer Diameter N/A 0.285 in7.239 mm | Overall Width N/A 0.07 in1.778 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
| 007V35 | Seal Type N/A | Shaft Size N/A 0.145 in3.683 mm | Outer Diameter N/A 0.285 in7.239 mm | Overall Width N/A 0.07 in1.778 mm | Material N/A Fluoro-Elastomer | CAD N/A |
Add To Cart
Request Quote |