Part Number |
Seal Type |
Shaft Size |
Outer Diameter |
Overall Width |
Material |
CAD |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|
| 710362 |
Seal Type
N/A
49 |
Shaft Size N/A 0.669 in17 mm | Outer Diameter N/A 0.988 in25.1 mm | Overall Width N/A 0.197 in5 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
| 115BULK | Seal Type N/A | Shaft Size N/A 0.674 in17.12 mm | Outer Diameter N/A 0.88 in22.352 mm | Overall Width N/A 0.103 in2.616 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
| 115PKG | Seal Type N/A | Shaft Size N/A 0.674 in17.12 mm | Outer Diameter N/A 0.88 in22.352 mm | Overall Width N/A 0.103 in2.616 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
| 115V35 | Seal Type N/A | Shaft Size N/A 0.674 in17.12 mm | Outer Diameter N/A 0.88 in22.352 mm | Overall Width N/A 0.103 in2.616 mm | Material N/A Fluoro-Elastomer | CAD N/A |
Add To Cart
Request Quote |
| 017BULK | Seal Type N/A | Shaft Size N/A 0.676 in17.17 mm | Outer Diameter N/A 0.816 in20.726 mm | Overall Width N/A 0.07 in1.778 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
| 017PKG | Seal Type N/A | Shaft Size N/A 0.676 in17.17 mm | Outer Diameter N/A 0.816 in20.726 mm | Overall Width N/A 0.07 in1.778 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
| 450025 |
Seal Type
N/A
45 |
Shaft Size N/A 0.687 in17.45 mm | Outer Diameter N/A 1.379 in35.027 mm | Overall Width N/A 0.406 in10.312 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
| 471529 |
Seal Type
N/A
47 |
Shaft Size N/A 0.687 in17.45 mm | Outer Diameter N/A 1.128 in28.651 mm | Overall Width N/A 0.25 in6.35 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
| 471538 |
Seal Type
N/A
47 |
Shaft Size N/A 0.687 in17.45 mm | Outer Diameter N/A 1.254 in31.852 mm | Overall Width N/A 0.25 in6.35 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
| 471553 |
Seal Type
N/A
47 |
Shaft Size N/A 0.687 in17.45 mm | Outer Diameter N/A 1.379 in35.027 mm | Overall Width N/A 0.25 in6.35 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
| 471579 |
Seal Type
N/A
47 |
Shaft Size N/A 0.687 in17.45 mm | Outer Diameter N/A 1.503 in38.176 mm | Overall Width N/A 0.312 in7.925 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
| 471642 |
Seal Type
N/A
47 |
Shaft Size N/A 0.687 in17.45 mm | Outer Diameter N/A 1.628 in41.351 mm | Overall Width N/A 0.25 in6.35 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
| 474261 |
Seal Type
N/A
47 |
Shaft Size N/A 0.687 in17.45 mm | Outer Diameter N/A 1.191 in30.251 mm | Overall Width N/A 0.187 in4.75 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
| 8773S |
Seal Type
N/A
25 |
Shaft Size N/A 0.687 in17.45 mm | Outer Diameter N/A 1.254 in31.852 mm | Overall Width N/A 0.25 in6.35 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
| 710299 |
Seal Type
N/A
32 |
Shaft Size N/A 0.689 in17.501 mm | Outer Diameter N/A 1.091 in27.711 mm | Overall Width N/A 0.276 in7.01 mm | Material N/A Polyacrylate |
CAD
N/A
|
Add To Cart
Request Quote |
| 3667 |
Seal Type
N/A
271 |
Shaft Size N/A 0.69 in17.53 mm | Outer Diameter N/A 1.003 in25.476 mm | Overall Width N/A 0.295 in7.493 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
| 221820 |
Seal Type
N/A
32 |
Shaft Size N/A 0.709 in18 mm | Outer Diameter N/A 1.189 in30.2 mm | Overall Width N/A 0.276 in7 mm | Material N/A Polyacrylate |
CAD
N/A
|
Add To Cart
Request Quote |
| 221830 |
Seal Type
N/A
35 |
Shaft Size N/A 0.709 in18 mm | Outer Diameter N/A 1.269 in32.22 mm | Overall Width N/A 0.315 in8 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
| 710156 |
Seal Type
N/A
32 |
Shaft Size N/A 0.709 in18 mm | Outer Diameter N/A 1.264 in32.1 mm | Overall Width N/A 0.295 in7.5 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
| 710222 |
Seal Type
N/A
98 |
Shaft Size N/A 0.709 in18 mm | Outer Diameter N/A 1.028 in26.1 mm | Overall Width N/A 0.157 in4 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
| 710297 |
Seal Type
N/A
34 |
Shaft Size N/A 0.709 in18 mm | Outer Diameter N/A 0.913 in23.2 mm | Overall Width N/A 0.157 in4 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
| 710412 |
Seal Type
N/A
32 |
Shaft Size N/A 0.709 in18 mm | Outer Diameter N/A 1.346 in34.2 mm | Overall Width N/A 0.315 in8 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
| 1015N |
Seal Type
N/A
35 |
Shaft Size N/A 0.709 in18 mm | Outer Diameter N/A 1.11 in28.2 mm | Overall Width N/A 0.236 in6 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
| 3816 |
Seal Type
N/A
271 |
Shaft Size N/A 0.709 in18 mm | Outer Diameter N/A 1.189 in30.2 mm | Overall Width N/A 0.264 in6.7 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
| 470506 |
Seal Type
N/A
47 |
Shaft Size N/A 0.718 in18.237 mm | Outer Diameter N/A 1.254 in31.852 mm | Overall Width N/A 0.375 in9.525 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |