Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
451 - 500 of 4148 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »  
Clear Filter

Seal Type

Shaft Size (in)

Shaft Size (mm)

Material

Part Number

Seal Type

Shaft Size

Outer Diameter

Overall Width

Material

CAD

482310 N/A 48
N/A 0.968 in24.587 mm N/A 2.052 in52.121 mm N/A 0.375 in9.525 mm N/A Nitrile N/A CAD Icon (for items table)
8059S N/A 25
N/A 0.968 in24.587 mm N/A 1.69 in42.926 mm N/A 0.312 in7.925 mm N/A Nitrile N/A
40208 N/A 4L
N/A 0.968 in24.587 mm N/A 1.503 in38.176 mm N/A 0.25 in6.35 mm N/A Leather N/A
4458V N/A N/A 0.984 in24.994 mm N/A 1.504 in38.202 mm N/A 0.25 in6.35 mm N/A Fluoro-Elastomer N/A
240457 N/A 24
N/A 0.984 in24.994 mm N/A 1.838 in46.685 mm N/A 0.187 in4.75 mm N/A Nitrile N/A
450457 N/A 45
N/A 0.984 in24.994 mm N/A 1.832 in46.533 mm N/A 0.437 in11.1 mm N/A Nitrile N/A CAD Icon (for items table)
450693 N/A 45
N/A 0.984 in24.994 mm N/A 2.066 in52.476 mm N/A 0.437 in11.1 mm N/A Nitrile N/A CAD Icon (for items table)
450908V N/A 45
N/A 0.984 in24.994 mm N/A 1.579 in40.107 mm N/A 0.374 in9.5 mm N/A Fluoro-Elastomer N/A CAD Icon (for items table)
472324 N/A 47
N/A 0.984 in24.994 mm N/A 1.503 in38.176 mm N/A 0.25 in6.35 mm N/A Nitrile N/A CAD Icon (for items table)
472324V N/A 47
N/A 0.984 in24.994 mm N/A 1.503 in38.176 mm N/A 0.25 in6.35 mm N/A Fluoro-Elastomer N/A CAD Icon (for items table)
712012 N/A N/A 0.984 in24.994 mm N/A 1.756 in44.602 mm N/A 0.313 in7.95 mm N/A Fluoro-Elastomer N/A
712018 N/A N/A 0.984 in24.994 mm N/A 1.601 in40.665 mm N/A 0.25 in6.35 mm N/A Nitrile N/A
222510 N/A 35
N/A 0.984 in25 mm N/A 1.388 in35.25 mm N/A 0.276 in7 mm N/A Nitrile N/A CAD Icon (for items table)
222535 N/A 32
N/A 0.984 in25 mm N/A 1.505 in38.23 mm N/A 0.276 in7 mm N/A Nitrile N/A CAD Icon (for items table)
222540 N/A 47
N/A 0.984 in25 mm N/A 1.583 in40.22 mm N/A 0.276 in7 mm N/A Nitrile N/A CAD Icon (for items table)
222558 N/A 32
N/A 0.984 in25 mm N/A 1.74 in44.2 mm N/A 0.276 in7 mm N/A Nitrile N/A CAD Icon (for items table)
222580 N/A 32
N/A 0.984 in25 mm N/A 2.452 in62.28 mm N/A 0.394 in10 mm N/A Nitrile N/A CAD Icon (for items table)
710316 N/A 32
N/A 0.984 in25 mm N/A 1.583 in4.2 mm N/A 0.315 in8 mm N/A Nitrile N/A CAD Icon (for items table)
710844 N/A 32
N/A 0.984 in25 mm N/A 1.563 in39.7 mm N/A 0.315 in8 mm N/A Ethylene-Acrylic N/A CAD Icon (for items table)
712007 N/A 32
N/A 0.984 in25 mm N/A 1.388 in35.25 mm N/A 0.236 in6 mm N/A Silicone N/A CAD Icon (for items table)
710729 N/A 32
N/A 0.984 in25 mm N/A 1.622 in41.2 mm N/A 0.315 in8 mm N/A Polyacrylate N/A CAD Icon (for items table)
320603 N/A 32
N/A 0.984 in25 mm N/A 1.467 in37.26 mm N/A 0.276 in7 mm N/A Nitrile N/A CAD Icon (for items table)
39867 N/A W-H
N/A 0.984 in25 mm N/A 1.618 in41.9 mm N/A 0.315 in8 mm N/A PTFE N/A
214BULK N/A N/A 0.984 in24.994 mm N/A 1.262 in32.055 mm N/A 0.139 in3.531 mm N/A Nitrile N/A
214PKG N/A N/A 0.984 in24.994 mm N/A 1.262 in32.055 mm N/A 0.139 in3.531 mm N/A Nitrile N/A
214V35 N/A N/A 0.984 in24.994 mm N/A 1.262 in32.055 mm N/A 0.139 in3.531 mm N/A Fluoro-Elastomer N/A
6025030 N/A N/A 0.984 in25 mm N/A 1.22 in31 mm N/A 0.118 in3 mm N/A Nitrile N/A
120BULK N/A N/A 0.987 in25.07 mm N/A 1.193 in30.302 mm N/A 0.103 in2.616 mm N/A Nitrile N/A
120PKG N/A N/A 0.987 in25.07 mm N/A 1.193 in30.302 mm N/A 0.103 in2.616 mm N/A Nitrile N/A
022BULK N/A N/A 0.989 in25.121 mm N/A 1.129 in28.677 mm N/A 0.07 in1.778 mm N/A Nitrile N/A
022PKG N/A N/A 0.989 in25.121 mm N/A 1.129 in28.677 mm N/A 0.07 in1.778 mm N/A Nitrile N/A
710857 N/A N/A 0.996 in25.298 mm N/A 1.516 in38.506 mm N/A 0.315 in8.001 mm N/A Ethylene-Acrylic N/A
441130 N/A 44
N/A 1 in25.4 mm N/A 1.379 in35.027 mm N/A 0.187 in4.75 mm N/A Nitrile N/A CAD Icon (for items table)
340120 N/A 34
N/A 1 in25.4 mm N/A 1.507 in38.278 mm N/A 0.25 in6.35 mm N/A Nitrile N/A CAD Icon (for items table)
203005 N/A 203
N/A 1 in25.4 mm N/A 1.785 in45.339 mm N/A 0.468 in11.887 mm N/A Nitrile N/A
204005 N/A 204
N/A 1 in25.4 mm N/A 1.785 in45.339 mm N/A 0.468 in11.887 mm N/A Nitrile N/A
205005 N/A 205
N/A 1 in25.4 mm N/A 1.785 in45.339 mm N/A 0.468 in11.887 mm N/A Felt N/A
340731 N/A 34
N/A 1 in25.4 mm N/A 1.254 in31.852 mm N/A 0.125 in3.175 mm N/A Nitrile N/A CAD Icon (for items table)
240414 N/A 24
N/A 1 in25.4 mm N/A 1.447 in36.754 mm N/A 0.187 in4.75 mm N/A Nitrile N/A
240462 N/A 24
N/A 1 in25.4 mm N/A 1.948 in49.479 mm N/A 0.187 in4.75 mm N/A Nitrile N/A
240731 N/A 24
N/A 1 in25.4 mm N/A 1.260 in32.004 mm N/A 0.125 in3.175 mm N/A Nitrile N/A
240731K N/A 24
N/A 1 in25.4 mm N/A 1.260 in32.004 mm N/A 0.125 in3.175 mm N/A Nitrile N/A
252277 N/A 25
N/A 1 in25.4 mm N/A 1.379 in35.027 mm N/A 0.25 in6.35 mm N/A Nitrile N/A
471465 N/A 47
N/A 1 in25.4 mm N/A 1.693 in43.002 mm N/A 0.25 in6.35 mm N/A Nitrile N/A CAD Icon (for items table)
471516 N/A 47
N/A 1 in25.4 mm N/A 2.445 in62.103 mm N/A 0.375 in9.525 mm N/A Nitrile N/A CAD Icon (for items table)
470041 N/A 47
N/A 1 in25.4 mm N/A 1.832 in46.533 mm N/A 0.437 in11.1 mm N/A Nitrile N/A CAD Icon (for items table)
42311S N/A 4S
N/A 1 in25.4 mm N/A 1.441 in36.601 mm N/A 0.25 in6.35 mm N/A Nitrile N/A
450593 N/A 45
N/A 1 in25.4 mm N/A 1.832 in46.533 mm N/A 0.296 in7.518 mm N/A Nitrile N/A CAD Icon (for items table)
453165 N/A 45
N/A 1 in25.4 mm N/A 2.066 in52.476 mm N/A 0.375 in9.525 mm N/A Nitrile N/A CAD Icon (for items table)
470120 N/A 47
N/A 1 in25.4 mm N/A 1.503 in38.176 mm N/A 0.39 in9.906 mm N/A Nitrile N/A CAD Icon (for items table)
451 - 500 of 4148 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »