Part Number |
Seal Type |
Shaft Size |
Outer Diameter |
Overall Width |
Material |
CAD |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|
| 710771 |
Seal Type
N/A
79 |
Shaft Size N/A 2.185 in55.499 mm | Outer Diameter N/A 3.02 in76.708 mm | Overall Width N/A 0.465 in11.811 mm | Material N/A PTFE | CAD N/A |
Add To Cart
Request Quote |
| 416268 |
Seal Type
N/A
41 |
Shaft Size N/A 2.187 in55.55 mm | Outer Diameter N/A 3.505 in89.027 mm | Overall Width N/A 0.375 in9.525 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
| 413472 |
Seal Type
N/A
41 |
Shaft Size N/A 2.187 in55.55 mm | Outer Diameter N/A 3.376 in85.75 mm | Overall Width N/A 0.375 in9.525 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
| 415350 |
Seal Type
N/A
41 |
Shaft Size N/A 2.187 in55.55 mm | Outer Diameter N/A 3.628 in92.151 mm | Overall Width N/A 0.468 in11.887 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
| 450489 |
Seal Type
N/A
45 |
Shaft Size N/A 2.187 in55.55 mm | Outer Diameter N/A 2.879 in73.127 mm | Overall Width N/A 0.468 in11.887 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
| 470354 |
Seal Type
N/A
47 |
Shaft Size N/A 2.187 in55.55 mm | Outer Diameter N/A 3.194 in81.128 mm | Overall Width N/A 0.437 in11.1 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
| 6186 |
Seal Type
N/A
1L |
Shaft Size N/A 2.187 in55.55 mm | Outer Diameter N/A 3.194 in81.128 mm | Overall Width N/A 0.718 in18.237 mm | Material N/A Leather | CAD N/A |
Add To Cart
Request Quote |
| 471952 |
Seal Type
N/A
47 |
Shaft Size N/A 2.187 in55.55 mm | Outer Diameter N/A 2.839 in72.111 mm | Overall Width N/A 0.468 in11.887 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
| 472018 |
Seal Type
N/A
47 |
Shaft Size N/A 2.187 in55.55 mm | Outer Diameter N/A 3.005 in76.327 mm | Overall Width N/A 0.375 in9.525 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
| 472020 |
Seal Type
N/A
47 |
Shaft Size N/A 2.187 in55.55 mm | Outer Diameter N/A 3.13 in79.502 mm | Overall Width N/A 0.375 in9.525 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
| 472234 |
Seal Type
N/A
47 |
Shaft Size N/A 2.187 in55.55 mm | Outer Diameter N/A 3.001 in76.225 mm | Overall Width N/A 0.375 in9.525 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
| 473244 |
Seal Type
N/A
47 |
Shaft Size N/A 2.187 in55.55 mm | Outer Diameter N/A 2.879 in73.127 mm | Overall Width N/A 0.375 in9.525 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
| 473245 |
Seal Type
N/A
47 |
Shaft Size N/A 2.187 in55.55 mm | Outer Diameter N/A 3.256 in82.702 mm | Overall Width N/A 0.375 in9.525 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
| 473471 |
Seal Type
N/A
47 |
Shaft Size N/A 2.187 in55.55 mm | Outer Diameter N/A 3.066 in77.876 mm | Overall Width N/A 0.375 in9.525 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
| 6636S |
Seal Type
N/A
35 |
Shaft Size N/A 2.187 in55.55 mm | Outer Diameter N/A 3.194 in81.128 mm | Overall Width N/A 0.687 in12.7 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
| 476511 |
Seal Type
N/A
47 |
Shaft Size N/A 2.187 in55.55 mm | Outer Diameter N/A 5.124 in130.15 mm | Overall Width N/A 0.375 in9.525 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
| 412943 |
Seal Type
N/A
41 |
Shaft Size N/A 2.187 in55.55 mm | Outer Diameter N/A 3.355 in85.217 mm | Overall Width N/A 0.375 in9.525 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
| 5MR71 | Seal Type N/A | Shaft Size N/A 2.188 in55.575 mm | Outer Diameter N/A 3.067 in77.902 mm | Overall Width N/A 0.25 in6.35 mm | Material N/A Felt | CAD N/A |
Add To Cart
Request Quote |
| 710675 |
Seal Type
N/A
79 |
Shaft Size N/A 2.197 in55.804 mm | Outer Diameter N/A 3.03 in76.962 mm | Overall Width N/A 0.394 in10.008 mm | Material N/A Fluoro-Elastomer | CAD N/A |
Add To Cart
Request Quote |
| 4741 |
Seal Type
N/A
79 |
Shaft Size N/A 2.2 in55.88 mm | Outer Diameter N/A 3.028 in76.911 mm | Overall Width N/A 0.422 in10.719 mm | Material N/A Fluoro-Elastomer | CAD N/A |
Add To Cart
Request Quote |
| 710171 |
Seal Type
N/A
47 |
Shaft Size N/A 2.2 in55.88 mm | Outer Diameter N/A 2.809 in71.349 mm | Overall Width N/A 0.3 in7.62 mm | Material N/A Polyacrylate |
CAD
N/A
|
Add To Cart
Request Quote |
| 3553 |
Seal Type
N/A
284 |
Shaft Size N/A 2.201 in55.905 mm | Outer Diameter N/A 2.741 in69.621 mm | Overall Width N/A 0.197 in5.004 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
| 2286 |
Seal Type
N/A
74 |
Shaft Size N/A 2.201 in55.905 mm | Outer Diameter N/A 3.523 in89.484 mm | Overall Width N/A 0.59 in14.986 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
| 710578 |
Seal Type
N/A
48 |
Shaft Size N/A 2.205 in56.007 mm | Outer Diameter N/A 2.874 in73 mm | Overall Width N/A 0.413 in10.49 mm | Material N/A Polyacrylate |
CAD
N/A
|
Add To Cart
Request Quote |
| 710463 |
Seal Type
N/A
32 |
Shaft Size N/A 2.205 in56.007 mm | Outer Diameter N/A 2.854 in72.492 mm | Overall Width N/A 0.315 in8.001 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |