Part Number |
Seal Type |
Shaft Size |
Outer Diameter |
Overall Width |
Material |
CAD |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|
| 035BULK | Seal Type N/A | Shaft Size N/A 2.239 in56.871 mm | Outer Diameter N/A 2.379 in60.427 mm | Overall Width N/A 0.07 in1.778 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
| 035PKG | Seal Type N/A | Shaft Size N/A 2.239 in56.871 mm | Outer Diameter N/A 2.379 in60.427 mm | Overall Width N/A 0.07 in1.778 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
| 3095 |
Seal Type
N/A
69 |
Shaft Size N/A 2.24 in56.9 mm | Outer Diameter N/A 3.194 in81.128 mm | Overall Width N/A 0.45 in11.43 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
| 1984 |
Seal Type
N/A
25 |
Shaft Size N/A 2.244 in57 mm | Outer Diameter N/A 2.642 in67.11 mm | Overall Width N/A 0.236 in6 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
| 710072 |
Seal Type
N/A
75 |
Shaft Size N/A 2.244 in57 mm | Outer Diameter N/A 3.121 in79.28 mm | Overall Width N/A 0.354 in9 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
| 710104 |
Seal Type
N/A
40 |
Shaft Size N/A 2.244 in57 mm | Outer Diameter N/A 4.854 in123 mm | Overall Width N/A 0.433 in11 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
| 710998 |
Seal Type
N/A
87 |
Shaft Size N/A 2.244 in57 mm | Outer Diameter N/A 3.319 in84.3 mm | Overall Width N/A 0.437 in11.1 mm | Material N/A Fluoro-Elastomer | CAD N/A |
Add To Cart
Request Quote |
| 710225 |
Seal Type
N/A
48 |
Shaft Size N/A 2.244 in57 mm | Outer Diameter N/A 3.154 in80.1 mm | Overall Width N/A 0.315 in8 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
| 710705 |
Seal Type
N/A
32 |
Shaft Size N/A 2.244 in57 mm | Outer Diameter N/A 2.843 in72.2 mm | Overall Width N/A 0.335 in8.5 mm | Material N/A Polyacrylate |
CAD
N/A
|
Add To Cart
Request Quote |
| 710718 |
Seal Type
N/A
32 |
Shaft Size N/A 2.244 in57 mm | Outer Diameter N/A 2.882 in73.2 mm | Overall Width N/A 0.315 in8 mm | Material N/A Fluoro-Elastomer |
CAD
N/A
|
Add To Cart
Request Quote |
| 1928 |
Seal Type
N/A
47 |
Shaft Size N/A 2.244 in57 mm | Outer Diameter N/A 3.193 in81.1 mm | Overall Width N/A 0.354 in9 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
| 410316 |
Seal Type
N/A
41 |
Shaft Size N/A 2.25 in57.15 mm | Outer Diameter N/A 3.256 in82.702 mm | Overall Width N/A 0.5 in12.7 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
| 442109 |
Seal Type
N/A
44 |
Shaft Size N/A 2.25 in57.15 mm | Outer Diameter N/A 3.376 in85.75 mm | Overall Width N/A 0.375 in9.525 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
| 450099 |
Seal Type
N/A
45 |
Shaft Size N/A 2.25 in57.15 mm | Outer Diameter N/A 3.355 in85.217 mm | Overall Width N/A 0.468 in11.887 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
| 450132 |
Seal Type
N/A
45 |
Shaft Size N/A 2.25 in57.15 mm | Outer Diameter N/A 3.376 in85.75 mm | Overall Width N/A 0.468 in11.887 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
| 450316 |
Seal Type
N/A
45 |
Shaft Size N/A 2.25 in57.15 mm | Outer Diameter N/A 3.256 in82.702 mm | Overall Width N/A 0.5 in12.7 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
| 416270 |
Seal Type
N/A
41 |
Shaft Size N/A 2.25 in57.15 mm | Outer Diameter N/A 3.5480 in90.119 mm | Overall Width N/A 0.5 in12.7 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
| 410520 |
Seal Type
N/A
41 |
Shaft Size N/A 2.25 in57.15 mm | Outer Diameter N/A 3.005 in76.327 mm | Overall Width N/A 0.5 in12.7 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
| 410737 |
Seal Type
N/A
41 |
Shaft Size N/A 2.25 in57.15 mm | Outer Diameter N/A 3.194 in81.128 mm | Overall Width N/A 0.437 in11.1 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
| 41075S |
Seal Type
N/A
4S |
Shaft Size N/A 2.25 in57.15 mm | Outer Diameter N/A 3.447 in87.554 mm | Overall Width N/A 0.25 in6.35 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
| 411253 |
Seal Type
N/A
41 |
Shaft Size N/A 2.25 in57.15 mm | Outer Diameter N/A 3.355 in85.217 mm | Overall Width N/A 0.375 in9.525 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
| 200763 |
Seal Type
N/A
200E |
Shaft Size N/A 2.25 in57.15 mm | Outer Diameter N/A 3.2500 in82.550 mm | Overall Width N/A 0.285 in7.239 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
| 415234 |
Seal Type
N/A
41 |
Shaft Size N/A 2.25 in57.15 mm | Outer Diameter N/A 3.628 in92.151 mm | Overall Width N/A 0.468 in11.887 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
| 415254 |
Seal Type
N/A
41 |
Shaft Size N/A 2.25 in57.15 mm | Outer Diameter N/A 4.008 in101.803 mm | Overall Width N/A 0.468 in11.887 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
| 415259 |
Seal Type
N/A
41 |
Shaft Size N/A 2.25 in57.15 mm | Outer Diameter N/A 3.756 in95.402 mm | Overall Width N/A 0.5 in12.7 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |